NXOpen .NET Reference Guide
1899
|
Represents a collection of user defined template More...
Public Member Functions | |
unsafe NXOpen.UserDefinedTemplate.InstantiationBuilder | CreateInstantiationBuilder (NXOpen.UserDefinedTemplate.Instantiation userDefinedTemplateInstantiation) |
Creates a NXOpen.UserDefinedTemplate.InstantiationBuilder . More... | |
unsafe NXOpen.TaggedObject | FindObject (string journalIdentifier) |
Find the Product Interface Object with input name More... | |
NXOpen.UserDefinedTemplate.Instantiation[] | ToArray () |
Returns an array of NXOpen.UserDefinedTemplate.Instantiation objects. More... | |
Public Member Functions inherited from NXOpen.TaggedObjectCollection | |
IEnumerator | GetEnumerator () |
Returns an enumerator that iterates through a collection. More... | |
Public Member Functions inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageCtrl | AsyncProcessMessage (IMessage msg, IMessageSink replySink) |
Asynchronously processes the given message. More... | |
IMessage | SyncProcessMessage (IMessage msg) |
Synchronously processes the given message. More... | |
Protected Member Functions | |
override int | EnumerateMoveNext (ref Tag currentTag, byte[] state) |
Advances the enumerator to the next element of the collection. More... | |
Protected Member Functions inherited from NXOpen.TaggedObjectCollection | |
new void | initialize () |
<exclude> More... | |
Protected Member Functions inherited from NXOpen.Utilities.NXRemotableObject | |
void | initialize () |
<exclude> More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Represents a collection of user defined template
To obtain an instance of this class, refer to NXOpen.Part
Created in NX10.0.0
|
inline |
Creates a NXOpen.UserDefinedTemplate.InstantiationBuilder .
Created in NX10.0.0
License requirements: usr_defined_features ("USER DEFINED FEATURES")
userDefinedTemplateInstantiation | NXOpen.UserDefinedTemplate.Instantiation to be edited |
|
inlineprotectedvirtual |
Advances the enumerator to the next element of the collection.
Implements NXOpen.TaggedObjectCollection.
|
inline |
Find the Product Interface Object with input name
Created in NX10.0.0
License requirements: None.
journalIdentifier | Identifier of the User Defined Template Instantiation object you want |
|
inline |
Returns an array of NXOpen.UserDefinedTemplate.Instantiation objects.
|
get |
Returns the tag of this object.