NXOpen .NET Reference Guide
1899
|
JA interface for the UserDefinedClass object More...
Classes | |
class | _UserDefinedClassDisplayCallbackAdapter |
class | _UserDefinedClassGenericCallbackAdapter |
class | _UserDefinedClassLinkCallbackAdapter |
Public Types | |
enum | AllowOwnedObjectSelection { Off = 1, On } |
Allow owned object selection on all objects owned by an object of this NXOpen.UserDefinedObjects.UserDefinedClass . More... | |
enum | AllowQueryClass { Off = 1, On } |
Allow query class from name options for a NXOpen.UserDefinedObjects.UserDefinedObject of this class. More... | |
enum | Selection { Off = 1, On } |
Allow query class from name options for a NXOpen.UserDefinedObjects.UserDefinedObject . More... | |
Public Member Functions | |
unsafe void | AddAttentionPointHandler (NXOpen.UserDefinedObjects.UserDefinedClass.DisplayCallback displayEvent) |
Registers the attention point callback. More... | |
unsafe void | AddDeleteHandler (NXOpen.UserDefinedObjects.UserDefinedClass.LinkCallback linkEvent) |
Registers the delete callback. More... | |
unsafe void | AddDisplayHandler (NXOpen.UserDefinedObjects.UserDefinedClass.DisplayCallback displayEvent) |
Registers UDO display callback. More... | |
unsafe void | AddEditHandler (NXOpen.UserDefinedObjects.UserDefinedClass.GenericCallback udoEvent) |
Registers the edit callback. More... | |
unsafe void | AddFitHandler (NXOpen.UserDefinedObjects.UserDefinedClass.DisplayCallback displayEvent) |
Registers the fit callback. More... | |
unsafe void | AddInformationHandler (NXOpen.UserDefinedObjects.UserDefinedClass.GenericCallback udoEvent) |
Registers the information callback. More... | |
unsafe void | AddScreenSizeFitHandler (NXOpen.UserDefinedObjects.UserDefinedClass.DisplayCallback displayEvent) |
Registers the screen size fit callback. More... | |
unsafe void | AddSelectionHandler (NXOpen.UserDefinedObjects.UserDefinedClass.DisplayCallback displayEvent) |
Registers the UDO selection callback. More... | |
unsafe void | AddSuppressHandler (NXOpen.UserDefinedObjects.UserDefinedClass.GenericCallback udoEvent) |
Registers the suppress callback. More... | |
unsafe void | AddUpdateHandler (NXOpen.UserDefinedObjects.UserDefinedClass.LinkCallback linkEvent) |
Registers the update callback. More... | |
delegate int | DisplayCallback (NXOpen.UserDefinedObjects.UserDefinedDisplayEvent eventObject) |
Prototype for display, selection, attention point, fit and screen-size-fit callbacks More... | |
delegate int | GenericCallback (NXOpen.UserDefinedObjects.UserDefinedEvent eventObject) |
Prototype for information, edit, and suppress callbacks More... | |
unsafe bool | GetIsOccurrenceableFlag () |
Gets the is occurrenceable flag for this class. More... | |
delegate int | LinkCallback (NXOpen.UserDefinedObjects.UserDefinedLinkEvent eventObject) |
Prototype for update, and delete callbacks More... | |
unsafe void | SetIsOccurrenceableFlag (bool isOccurrenceable) |
Sets the is occurrenceable flag for this class. More... | |
Public Member Functions inherited from NXOpen.TransientObject | |
void | Dispose () |
Frees the object from memory. More... | |
void | PrintTestData (String variableName) |
<exclude> More... | |
void | PrintTestData (String variableName, int lineNumber) |
<exclude> More... | |
new string | ToString () |
Returns a String that represents the current Object. More... | |
Public Member Functions inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageCtrl | AsyncProcessMessage (IMessage msg, IMessageSink replySink) |
Asynchronously processes the given message. More... | |
IMessage | SyncProcessMessage (IMessage msg) |
Synchronously processes the given message. More... | |
Protected Member Functions | |
override void | FreeResource () |
Frees the memory associated with this object. More... | |
Properties | |
unsafe NXOpen.UserDefinedObjects.UserDefinedClass.AllowOwnedObjectSelection | AllowOwnedObjectSelectionOption [get, set] |
Returns or sets the allow owned object selection flag. More... | |
unsafe NXOpen.UserDefinedObjects.UserDefinedClass.AllowQueryClass | AllowQueryClassFromName [get, set] |
Returns or sets the allow query class from name flag. More... | |
unsafe string | ClassName [get] |
Returns the class name of the NXOpen.UserDefinedObjects.UserDefinedClass . More... | |
unsafe string | FriendlyName [get] |
Returns the friendly name of the NXOpen.UserDefinedObjects.UserDefinedClass . More... | |
unsafe bool | WarnUserFlag [get, set] |
Returns or sets the warn user flag. More... | |
Properties inherited from NXOpen.TransientObject | |
IntPtr | Handle [get] |
Handle of the internal object represented by this object. More... | |
Properties inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageSink | NextSink [get] |
Gets the next message sink in the sink chain. More... | |
JA interface for the UserDefinedClass object
To create a new instance of this class, use NXOpen.UserDefinedObjects.UserDefinedClassManager.NewUserDefinedClass
Created in NX5.0.0
Allow owned object selection on all objects owned by an object of this NXOpen.UserDefinedObjects.UserDefinedClass .
Enumerator | |
---|---|
Off |
You do NOT have permission to select objects owned by this class. |
On |
You have permission to select objects owned by this class. |
Allow query class from name options for a NXOpen.UserDefinedObjects.UserDefinedObject of this class.
Enumerator | |
---|---|
Off |
You do NOT have permission to query the class from it's name. |
On |
You have permission to query the class from it's name. |
Allow query class from name options for a NXOpen.UserDefinedObjects.UserDefinedObject .
Enumerator | |
---|---|
Off |
UDO's of this class will NOT be selectable. |
On |
UDO's of this class will be selectable. |
|
inline |
Registers the attention point callback.
Created in NX5.0.0
License requirements: None.
displayEvent |
|
inline |
Registers the delete callback.
Created in NX5.0.0
License requirements: None.
linkEvent |
|
inline |
Registers UDO display callback.
Created in NX5.0.0
License requirements: None.
displayEvent |
|
inline |
Registers the edit callback.
Created in NX5.0.0
License requirements: None.
udoEvent |
|
inline |
Registers the fit callback.
Created in NX5.0.0
License requirements: None.
displayEvent |
|
inline |
Registers the information callback.
Created in NX5.0.0
License requirements: None.
udoEvent |
|
inline |
Registers the screen size fit callback.
The screen size fit callback is called when it is necesary to determine the bounding box of a screen size object (one which remains the same size on the screen independent of the view scale) during a fit computation. As of NX 8.0 the only geometry types supported for User Defined Objects which are screen size are ScreenStandardText and AbsoluteRotationScreenSizeText. If your User Defined Object does not have any of these objects, then you should not call NXOpen.UserDefinedObjects.UserDefinedClass.AddScreenSizeFitHandler because to do do would incur a performance penalty.
Created in NX8.0.0
License requirements: None.
displayEvent |
|
inline |
Registers the UDO selection callback.
Created in NX5.0.0
License requirements: None.
displayEvent |
|
inline |
Registers the suppress callback.
Note this callback is not called unless you have a UDO FEATURE. Also it *may* not get called when the system automatically suppresses the feature during update.
Also note the user should check the suppression status of the feature in their callback to see if the input udo feature is currently getting suppressed or unsuppressed.
Created in NX5.0.0
License requirements: None.
udoEvent |
|
inline |
Registers the update callback.
Created in NX5.0.0
License requirements: None.
linkEvent |
delegate int NXOpen.UserDefinedObjects.UserDefinedClass.DisplayCallback | ( | NXOpen.UserDefinedObjects.UserDefinedDisplayEvent | eventObject | ) |
Prototype for display, selection, attention point, fit and screen-size-fit callbacks
Created in NX5.0.0
License requirements: None.
eventObject | Event obejct |
|
inlineprotectedvirtual |
Frees the memory associated with this object.
After invocation of this method, the object is no longer valid.
Created in NX5.0.0
License requirements: None.
Implements NXOpen.TransientObject.
delegate int NXOpen.UserDefinedObjects.UserDefinedClass.GenericCallback | ( | NXOpen.UserDefinedObjects.UserDefinedEvent | eventObject | ) |
Prototype for information, edit, and suppress callbacks
Created in NX5.0.0
License requirements: None.
eventObject | Event obejct |
|
inline |
Gets the is occurrenceable flag for this class.
Legacy Open C UDO's required a reference UDO to determine Occurrenceability. Occurrenceability is now set on a class by class basis (no reference UDO required). In the event that you have a legacy UDO you wish to query for occurenceability, you will need set the is occurrenceable flag with the new native language method (which does not require a reference UDO) If you do not set the is occurrenceable flag, and instead use the old open c is occurrenceable callback, you will risk error raising during this method because we will automatically pass a null reference (Nothing in Visual Basic) in as the reference UDO to the legacy is occurrenceable callback.
Created in NX5.0.0
License requirements: None.
delegate int NXOpen.UserDefinedObjects.UserDefinedClass.LinkCallback | ( | NXOpen.UserDefinedObjects.UserDefinedLinkEvent | eventObject | ) |
Prototype for update, and delete callbacks
Created in NX5.0.0
License requirements: None.
eventObject | Event obejct |
|
inline |
Sets the is occurrenceable flag for this class.
Created in NX5.0.0
License requirements: None.
isOccurrenceable | Specifies whether or not to populate occurrences for NXOpen.UserDefinedObjects.UserDefinedObject 's of this class. |
|
getset |
Returns or sets the allow owned object selection flag.
Specifies whether or not you have permission to select objects owned by NXOpen.UserDefinedObjects.UserDefinedObject 's of this class.
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the allow query class from name flag.
Specifies whether or not you are allowed to query the NXOpen.UserDefinedObjects.UserDefinedObject from the class name.
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the class name of the NXOpen.UserDefinedObjects.UserDefinedClass .
Created in NX5.0.0
License requirements: None.
|
get |
Returns the friendly name of the NXOpen.UserDefinedObjects.UserDefinedClass .
Created in NX5.0.0
License requirements: None.
|
getset |
Returns or sets the warn user flag.
Specifies the behavior of warning the user if a NXOpen.UserDefinedObjects.UserDefinedObject of the given NXOpen.UserDefinedObjects.UserDefinedClass is found in a part, but the code implementing the methods for the UDO is not loaded. The default action is to not warn the user. If the UDO author sets this flag to TRUE, all UDO's of this class that are created will be marked so that the user will be warned if the UDO methods have not been loaded, but a UDO of the class is in the part. This warning will be issued to the listing window, when the first object of the given class is retrieved. This warning will only be given once per session.
This flag is set on every UDO object. Therefore for any part, there may be a mixture UDO objects of a given class, some having this flag set to TRUE and some objects having the flag set to FALSE. This is particularly true since all UDO objects created before NX 3.0 will have this flag set to FALSE. If the UDO methods for a class are not loaded, any one UDO with this flag set to TRUE in a part is enough for the warning to be issued to the listing window.
Note that the warning is only issued for UDO's in a part if the part is fully loaded.
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: None.