NXOpen .NET Reference Guide
1899
|
Implements the Event Object for UDO's More...
Public Types | |
enum | Reason { Display, Delete, Update, Selection, Fit, AttentionPoint, Info = 7, Edit, Suppress, ScreenSizeFit } |
Available link types for a UserDefinedObject . More... | |
Protected Member Functions | |
override void | FreeResource () |
Frees the object from memory. More... | |
Properties | |
unsafe NXOpen.UserDefinedObjects.UserDefinedEvent.Reason | EventReason [get] |
Returns the reason we fired this event. More... | |
unsafe NXOpen.UserDefinedObjects.UserDefinedObject | UserDefinedObject [get] |
Returns the related UDO. More... | |
Properties inherited from NXOpen.TransientObject | |
IntPtr | Handle [get] |
Handle of the internal object represented by this object. More... | |
Properties inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageSink | NextSink [get] |
Gets the next message sink in the sink chain. More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.TransientObject | |
void | Dispose () |
Frees the object from memory. More... | |
void | PrintTestData (String variableName) |
<exclude> More... | |
void | PrintTestData (String variableName, int lineNumber) |
<exclude> More... | |
new string | ToString () |
Returns a String that represents the current Object. More... | |
Implements the Event Object for UDO's
Created in NX5.0.0
Available link types for a UserDefinedObject .
|
inlineprotectedvirtual |
Frees the object from memory.
After this method is called, it is illegal to use the object. In .NET and Java, his method is automatically called when the object is deleted by the garbage collector.
Created in NX5.0.0
License requirements: None.
Implements NXOpen.TransientObject.
Reimplemented in NXOpen.UserDefinedObjects.UserDefinedLinkEvent.
|
get |
Returns the reason we fired this event.
Created in NX5.0.0
License requirements: None.
|
get |
Returns the related UDO.
Created in NX5.0.0
License requirements: None.