NXOpen .NET Reference Guide
1899
|
Contains wrappers for all 'UF_NCGROUP' functions and data types. More...
Public Types | |
enum | Position |
Wrapper for UF_NCGROUP_position_e More... | |
Public Member Functions | |
void | AcceptMember (NXOpen.Tag parent, NXOpen.Tag member) |
Wrapper method for UF_NCGROUP_accept_member More... | |
void | AskMemberInList (NXOpen.Tag parent, int index, out NXOpen.Tag member) |
Wrapper method for UF_NCGROUP_ask_member_in_list More... | |
unsafe void | AskMemberList (NXOpen.Tag obj_tag, out int count, out NXOpen.Tag[] list) |
Wrapper method for UF_NCGROUP_ask_member_list More... | |
void | AskObjectOfName (NXOpen.Tag obj_tag, string name, out NXOpen.Tag obj_with_name) |
Wrapper method for UF_NCGROUP_ask_object_of_name More... | |
void | AskRootOfObject (NXOpen.Tag obj_tag, out NXOpen.Tag root_tag) |
Wrapper method for UF_NCGROUP_ask_root_of_object More... | |
unsafe void | CanAcceptMember (NXOpen.Tag obj1, NXOpen.Tag obj2, out bool answer, out string reason) |
Wrapper method for UF_NCGROUP_can_accept_member More... | |
delegate bool | CycleCbFT (NXOpen.Tag tag, IntPtr data) |
This delegate is equivalent to 'UF_NCGROUP_cycle_cb_f_t'. More... | |
void | CycleMembers (NXOpen.Tag group, CycleCbFT cb, IntPtr data) |
Wrapper method for UF_NCGROUP_cycle_members More... | |
void | InsertMember (NXOpen.Tag parent, NXOpen.Tag member, NXOpen.Tag sibling, Position where) |
Wrapper method for UF_NCGROUP_insert_member More... | |
void | IsAMember (NXOpen.Tag group, NXOpen.Tag member, out bool answer, out int index) |
Wrapper method for UF_NCGROUP_is_a_member More... | |
void | IsGroup (NXOpen.Tag obj_tag, out bool answer) |
Wrapper method for UF_NCGROUP_is_group More... | |
Public Member Functions inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageCtrl | AsyncProcessMessage (IMessage msg, IMessageSink replySink) |
Asynchronously processes the given message. More... | |
IMessage | SyncProcessMessage (IMessage msg) |
Synchronously processes the given message. More... | |
Additional Inherited Members | |
Protected Member Functions inherited from NXOpen.Utilities.NXRemotableObject | |
void | initialize () |
<exclude> More... | |
Properties inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageSink | NextSink [get] |
Gets the next message sink in the sink chain. More... | |
Contains wrappers for all 'UF_NCGROUP' functions and data types.
Wrapper for UF_NCGROUP_position_e
Refer to UF_NCGROUP_position_e for documentation
|
inline |
Wrapper method for UF_NCGROUP_accept_member
Refer to UF_NCGROUP_accept_member for documentation
License requirements:None
|
inline |
Wrapper method for UF_NCGROUP_ask_member_in_list
Refer to UF_NCGROUP_ask_member_in_list for documentation
License requirements:None
|
inline |
Wrapper method for UF_NCGROUP_ask_member_list
Refer to UF_NCGROUP_ask_member_list for documentation
License requirements:None
|
inline |
Wrapper method for UF_NCGROUP_ask_object_of_name
Refer to UF_NCGROUP_ask_object_of_name for documentation
License requirements:None
|
inline |
Wrapper method for UF_NCGROUP_ask_root_of_object
Refer to UF_NCGROUP_ask_root_of_object for documentation
License requirements:None
|
inline |
Wrapper method for UF_NCGROUP_can_accept_member
Refer to UF_NCGROUP_can_accept_member for documentation
License requirements:None
delegate bool NXOpen.UF.UFNcgroup.CycleCbFT | ( | NXOpen.Tag | tag, |
IntPtr | data | ||
) |
This delegate is equivalent to 'UF_NCGROUP_cycle_cb_f_t'.
|
inline |
Wrapper method for UF_NCGROUP_cycle_members
Refer to UF_NCGROUP_cycle_members for documentation
License requirements:None
|
inline |
Wrapper method for UF_NCGROUP_insert_member
Refer to UF_NCGROUP_insert_member for documentation
License requirements:None
|
inline |
Wrapper method for UF_NCGROUP_is_a_member
Refer to UF_NCGROUP_is_a_member for documentation
License requirements:None
|
inline |
Wrapper method for UF_NCGROUP_is_group
Refer to UF_NCGROUP_is_group for documentation
License requirements:None