NXOpen .NET Reference Guide
1872
|
Represents exporting weld joints. More...
Properties | |
unsafe NXOpen.Expression | ChordalTolerance [get] |
Returns the minimum chordal length used to create a discrete version of the weld path, points along it will be output into xml file to represent the weld path More... | |
unsafe bool | OutputFilletFaceInfo [get, set] |
Returns or sets the indication to output face normals at each point if leg lengths are defined. More... | |
unsafe NXOpen.CoordinateSystem | WorkCoordinateSystem [get, set] |
Returns or sets the local coordinate system used to calculate the output points on welding joint. More... | |
Properties inherited from NXOpen.Weld.ExportWeldBuilder | |
unsafe NXOpen.Weld.ExportWeldBuilder.AttributeOriginType | AttributeOrigin [get, set] |
Returns or sets the option indicating where the attributes are read from, welding object or corresponding Design Feature. More... | |
unsafe bool | ConnectedPartAttrToggle [get, set] |
Returns or sets the connected part attribute toggle to control if read connected part attributes from weld points More... | |
unsafe string | CsvFileName [get, set] |
Returns or sets the CSV file name More... | |
unsafe NXOpen.Weld.ExportWeldBuilder.OutputType | Output [get, set] |
Returns or sets the option defining where to write the output data. More... | |
unsafe string | TemplateFileName [get, set] |
Returns or sets the template file name More... | |
unsafe NXOpen.SelectNXObjectList | WeldPoints [get] |
Returns the weld points to be exported to CSV file More... | |
Properties inherited from NXOpen.Builder | |
unsafe NXOpen.PreviewBuilder | PreviewBuilder [get] |
Returns the preview builder subobject. More... | |
Properties inherited from NXOpen.TaggedObject | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Properties inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageSink | NextSink [get] |
Gets the next message sink in the sink chain. More... | |
Additional Inherited Members | |
Public Types inherited from NXOpen.Weld.ExportWeldBuilder | |
enum | AttributeOriginType { Object, Df } |
the Attribute Origin enum More... | |
enum | OutputType { IntermediateFile, InformationWindow } |
the Output Type enum More... | |
Public Member Functions inherited from NXOpen.Weld.ExportWeldBuilder | |
unsafe string[] | GetConnectedPartAttributes () |
Get the connected part attributes of weld points More... | |
unsafe string[] | GetExportedAttributes () |
Get the attributes of weld points to be exported to CSV file More... | |
unsafe void | OpenFromFile () |
Open a template file to update exported attributes. More... | |
unsafe void | ReadAttributesFromWelds () |
Read attributes from selected welds and save to exported attributes and connected part attributes More... | |
unsafe void | RestoreDefault () |
Restore default template to update exported attributes. More... | |
unsafe void | SaveAsDefault () |
Save exported attributes as default template. More... | |
unsafe void | SaveToFile () |
Save exported attributes to a template file. More... | |
unsafe void | SetConnectedPartAttributes (string[] connectedPartAttributes) |
Set the connected part attributes of weld points More... | |
unsafe void | SetExportedAttributes (string[] exportedAttributes) |
Set the attributes of weld points to be exported to CSV file More... | |
Protected Member Functions inherited from NXOpen.TaggedObject | |
new void | initialize () |
<exclude> More... | |
Represents exporting weld joints.
To create a new instance of this class, use NXOpen.Weld.WeldManager.CreateExportWeldJointBuilder
Default values.
Property | Value |
---|---|
AttributeOrigin |
Object |
ChordalTolerance.Value |
2.54 (millimeters part), 0.1 (inches part) |
Output |
IntermediateFile |
Created in NX8.5.0
|
get |
Returns the minimum chordal length used to create a discrete version of the weld path, points along it will be output into xml file to represent the weld path
Created in NX8.5.0
License requirements: None.
|
getset |
Returns or sets the indication to output face normals at each point if leg lengths are defined.
Will also output a separate record if leg lengths are defined for the opposite side
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: structure_weld ("STRUCTURE WELD")
|
getset |
Returns or sets the local coordinate system used to calculate the output points on welding joint.
If no coordinate system is provided, the points will be calculated in terms of the global coordinate system.
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: structure_weld ("STRUCTURE WELD")