NXOpen .NET Reference Guide
1872
|
Represents a ExportWeldBuilder class More...
Public Types | |
enum | AttributeOriginType { Object, Df } |
the Attribute Origin enum More... | |
enum | OutputType { IntermediateFile, InformationWindow } |
the Output Type enum More... | |
Public Member Functions | |
unsafe string[] | GetConnectedPartAttributes () |
Get the connected part attributes of weld points More... | |
unsafe string[] | GetExportedAttributes () |
Get the attributes of weld points to be exported to CSV file More... | |
unsafe void | OpenFromFile () |
Open a template file to update exported attributes. More... | |
unsafe void | ReadAttributesFromWelds () |
Read attributes from selected welds and save to exported attributes and connected part attributes More... | |
unsafe void | RestoreDefault () |
Restore default template to update exported attributes. More... | |
unsafe void | SaveAsDefault () |
Save exported attributes as default template. More... | |
unsafe void | SaveToFile () |
Save exported attributes to a template file. More... | |
unsafe void | SetConnectedPartAttributes (string[] connectedPartAttributes) |
Set the connected part attributes of weld points More... | |
unsafe void | SetExportedAttributes (string[] exportedAttributes) |
Set the attributes of weld points to be exported to CSV file More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen.TaggedObject | |
void | PrintTestData (String variableName) |
<exclude> More... | |
void | PrintTestData (String variableName, int lineNumber) |
<exclude> More... | |
override string | ToString () |
Returns a String that represents the current Object. More... | |
Public Member Functions inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageCtrl | AsyncProcessMessage (IMessage msg, IMessageSink replySink) |
Asynchronously processes the given message. More... | |
IMessage | SyncProcessMessage (IMessage msg) |
Synchronously processes the given message. More... | |
Properties | |
unsafe NXOpen.Weld.ExportWeldBuilder.AttributeOriginType | AttributeOrigin [get, set] |
Returns or sets the option indicating where the attributes are read from, welding object or corresponding Design Feature. More... | |
unsafe bool | ConnectedPartAttrToggle [get, set] |
Returns or sets the connected part attribute toggle to control if read connected part attributes from weld points More... | |
unsafe string | CsvFileName [get, set] |
Returns or sets the CSV file name More... | |
unsafe NXOpen.Weld.ExportWeldBuilder.OutputType | Output [get, set] |
Returns or sets the option defining where to write the output data. More... | |
unsafe string | TemplateFileName [get, set] |
Returns or sets the template file name More... | |
unsafe NXOpen.SelectNXObjectList | WeldPoints [get] |
Returns the weld points to be exported to CSV file More... | |
Properties inherited from NXOpen.Builder | |
unsafe NXOpen.PreviewBuilder | PreviewBuilder [get] |
Returns the preview builder subobject. More... | |
Properties inherited from NXOpen.TaggedObject | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Properties inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageSink | NextSink [get] |
Gets the next message sink in the sink chain. More... | |
Additional Inherited Members | |
Protected Member Functions inherited from NXOpen.TaggedObject | |
new void | initialize () |
<exclude> More... | |
Represents a ExportWeldBuilder class
To create a new instance of this class, use NXOpen.Weld.WeldManager.CreateExportWeldBuilder
Default values.
Property | Value |
---|---|
AttributeOrigin |
Object |
Output |
IntermediateFile |
Created in NX6.0.0
|
inline |
Get the connected part attributes of weld points
Created in NX6.0.0
License requirements: ugweld ("UG WELD")
|
inline |
Get the attributes of weld points to be exported to CSV file
Created in NX6.0.0
License requirements: ugweld ("UG WELD")
|
inline |
Open a template file to update exported attributes.
Before use it, you must set template file name.
Created in NX6.0.0
License requirements: ugweld ("UG WELD")
|
inline |
Read attributes from selected welds and save to exported attributes and connected part attributes
Created in NX6.0.0
License requirements: ugweld ("UG WELD")
|
inline |
Restore default template to update exported attributes.
Before use it, you must set template file name.
Created in NX6.0.0
License requirements: ugweld ("UG WELD")
|
inline |
Save exported attributes as default template.
Before use it, you must set template file name.
Created in NX6.0.0
License requirements: ugweld ("UG WELD")
|
inline |
Save exported attributes to a template file.
Before use it, you must set template file name.
Created in NX6.0.0
License requirements: ugweld ("UG WELD")
|
inline |
Set the connected part attributes of weld points
Created in NX6.0.0
License requirements: ugweld ("UG WELD")
connectedPartAttributes | Connected part attributes string |
|
inline |
Set the attributes of weld points to be exported to CSV file
Created in NX6.0.0
License requirements: ugweld ("UG WELD")
exportedAttributes | Exported attributes string |
|
getset |
Returns or sets the option indicating where the attributes are read from, welding object or corresponding Design Feature.
Created in NX10.0.0
License requirements to get this property: ugweld ("UG WELD") OR structure_weld ("STRUCTURE WELD")
License requirements to set this property: ugweld ("UG WELD") OR structure_weld ("STRUCTURE WELD")
|
getset |
Returns or sets the connected part attribute toggle to control if read connected part attributes from weld points
Created in NX6.0.0
License requirements to get this property: ugweld ("UG WELD")
License requirements to set this property: ugweld ("UG WELD")
|
getset |
Returns or sets the CSV file name
Created in NX6.0.0
License requirements to get this property: ugweld ("UG WELD")
License requirements to set this property: ugweld ("UG WELD")
|
getset |
Returns or sets the option defining where to write the output data.
Data will be written to either a comma separated value file or the output window.
Created in NX9.0.0
License requirements to get this property: ugweld ("UG WELD")
License requirements to set this property: ugweld ("UG WELD")
|
getset |
Returns or sets the template file name
Created in NX6.0.0
License requirements to get this property: ugweld ("UG WELD")
License requirements to set this property: ugweld ("UG WELD")
|
get |
Returns the weld points to be exported to CSV file
Created in NX6.0.0
License requirements: ugweld ("UG WELD")