NXOpen .NET Reference Guide
1872
|
Represents a SingleSelectList for UI Styler More...
Classes | |
class | _SingleSelectListActivateAdapter |
class | _SingleSelectListDoubleClickAdapter |
Public Member Functions | |
delegate NXOpen.UIStyler.DialogState | Activate (NXOpen.UIStyler.StylerEvent eventobject) |
Called when a dialog user selects an entry with a single mouse click or presses the spacebar on an already selected item. More... | |
unsafe void | AddActivateHandler (NXOpen.UIStyler.SingleSelectList.Activate activateevent, bool isDialogLaunchingEvent) |
Registers activate callback. More... | |
unsafe void | AddDoubleClickHandler (NXOpen.UIStyler.SingleSelectList.DoubleClick doubleclickevent, bool isDialogLaunchingEvent) |
Registers double click callback. More... | |
unsafe void | Append (string[] multiEntries) |
Appends one or more entries to be inserted into the list More... | |
unsafe void | DeleteSubItem (int subItemIndex) |
Requests a list entry to be deleted. More... | |
unsafe void | DeselectSubItem (int subItemIndex) |
Requests a list entry to be deselected. More... | |
delegate NXOpen.UIStyler.DialogState | DoubleClick (NXOpen.UIStyler.StylerEvent eventobject) |
Called when a dialog user double-clicks on an option or presses Return when an item is already selected. More... | |
unsafe string[] | GetListItems () |
Gets an array of character strings that are used as entries in the list. More... | |
unsafe int | GetSelectedIndexValue () |
Gets selected index More... | |
unsafe string | GetSelectedString () |
Gets selected string More... | |
unsafe bool | HasSelected () |
Returns whether or not an item has been selected More... | |
unsafe void | InsertSubItem (int subitemIndex, string[] multiEntries) |
Requests one or more entries to be inserted into the list. More... | |
unsafe void | SetFocus () |
Indicates that this dialog item is receiving keyboard focus. More... | |
unsafe void | SetListItems (string[] itemVal) |
Specifies an array of character strings that are used as entries in the list More... | |
unsafe void | SetSelected (int subIndex) |
Specifies particular list items to be selected More... | |
unsafe void | ShowSubItem (int subItemIndex) |
Requests that a list entry be scrolled up to the first line in the list More... | |
Public Member Functions inherited from NXOpen.UIStyler.StylerItem | |
unsafe NXOpen.UIStyler.StylerItem.ItemType | GetItemType () |
Gets the dialog item type. More... | |
unsafe NXOpen.UIStyler.Attachment | InitializeAttachment () |
Returns initialized dialog item attachment information More... | |
unsafe bool | IsEqualTo (NXOpen.UIStyler.StylerItem itemToCompare) |
Equates two styler items More... | |
unsafe void | SetAttachment (NXOpen.UIStyler.Attachment attachment) |
Specifies the updated dialog item attachment information More... | |
Public Member Functions inherited from NXOpen.TransientObject | |
void | Dispose () |
Frees the object from memory. More... | |
void | PrintTestData (String variableName) |
<exclude> More... | |
void | PrintTestData (String variableName, int lineNumber) |
<exclude> More... | |
new string | ToString () |
Returns a String that represents the current Object. More... | |
Public Member Functions inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageCtrl | AsyncProcessMessage (IMessage msg, IMessageSink replySink) |
Asynchronously processes the given message. More... | |
IMessage | SyncProcessMessage (IMessage msg) |
Synchronously processes the given message. More... | |
Properties | |
unsafe bool | Sensitivity [get, set] |
Returns or sets the sensitivity of the single select list More... | |
unsafe bool | Visibility [get, set] |
Returns or sets the visibility of the single select list More... | |
Additional Inherited Members | |
Public Types inherited from NXOpen.UIStyler.StylerItem | |
enum | ItemType { InvalidType = -1, ActionButton, Dialog, RadioBox, Real, ScaleReal, Bitmap, RowColumn, ButtonLayout, ScrolledWindow, ColorTool, SelectionBox, Separator, SingleSelectionList, String, BeginGroup, Integer, ScaleInteger, MultiList, Label, MultiLineText, TabControl, OptionMenu, Toggle, OptionToggle, ToolPalette, WideString, PropertyPage, CollapsibleGroup } |
Describes kind of action to be taken from callbac. More... | |
Protected Member Functions inherited from NXOpen.UIStyler.StylerItem | |
override void | FreeResource () |
Free resources associated with the instance. More... | |
Represents a SingleSelectList for UI Styler
Created in NX5.0.0
delegate NXOpen.UIStyler.DialogState NXOpen.UIStyler.SingleSelectList.Activate | ( | NXOpen.UIStyler.StylerEvent | eventobject | ) |
Called when a dialog user selects an entry with a single mouse click or presses the spacebar on an already selected item.
Created in NX5.0.0
License requirements: None.
eventobject | Event object |
|
inline |
Registers activate callback.
This method should be called before calling UIStyler.Dialog.Show or UIStyler.Dialog.RegisterWithUiMenu
Created in NX5.0.0
License requirements: None.
activateevent | |
isDialogLaunchingEvent |
|
inline |
Registers double click callback.
This method should be called before calling UIStyler.Dialog.Show or UIStyler.Dialog.RegisterWithUiMenu
Created in NX5.0.0
License requirements: None.
doubleclickevent | |
isDialogLaunchingEvent |
|
inline |
Appends one or more entries to be inserted into the list
Created in NX5.0.0
License requirements: None.
multiEntries | An array of entry names to be inserted into the list. This field is used only when more than one entry are to be inserted into the list. |
|
inline |
Requests a list entry to be deleted.
Created in NX5.0.0
License requirements: None.
subItemIndex | Zero-based index of a list entry to be deleted. If subitem_index equals UF_STYLER_NO_SUB_INDEX, then all list entries are deleted. |
|
inline |
Requests a list entry to be deselected.
Created in NX5.0.0
License requirements: None.
subItemIndex |
delegate NXOpen.UIStyler.DialogState NXOpen.UIStyler.SingleSelectList.DoubleClick | ( | NXOpen.UIStyler.StylerEvent | eventobject | ) |
Called when a dialog user double-clicks on an option or presses Return when an item is already selected.
Created in NX5.0.0
License requirements: None.
eventobject | Event object |
|
inline |
Gets an array of character strings that are used as entries in the list.
Created in NX5.0.0
License requirements: None.
|
inline |
Gets selected index
Created in NX5.0.0
License requirements: None.
|
inline |
Gets selected string
Created in NX5.0.0
License requirements: None.
|
inline |
Returns whether or not an item has been selected
Created in NX7.5.1
License requirements: None.
|
inline |
Requests one or more entries to be inserted into the list.
You can insert entries at the bottom of the list or at any position within the list.
Created in NX5.0.0
License requirements: None.
subitemIndex | Position index where the insertion should be made. If subitem_index equals UF_STYLER_NO_SUB_INDEX, then the new list entries are added to the bottom of the list. |
multiEntries | An array of entry names to be inserted into the list. This field is used only when more than one entry are to be inserted into the list. |
|
inline |
Indicates that this dialog item is receiving keyboard focus.
Created in NX5.0.0
License requirements: None.
|
inline |
Specifies an array of character strings that are used as entries in the list
Created in NX5.0.0
License requirements: None.
itemVal | An array of string items |
|
inline |
Specifies particular list items to be selected
Created in NX5.0.0
License requirements: None.
subIndex | Inndex of particular list items to be selected |
|
inline |
Requests that a list entry be scrolled up to the first line in the list
Created in NX5.0.0
License requirements: None.
subItemIndex | Zero-based index of a list entry to be scrolled up to the first line of the list. |
|
getset |
Returns or sets the sensitivity of the single select list
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the visibility of the single select list
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: None.