NXOpen .NET Reference Guide
1872
|
Represents a StylerEvent More...
Public Types | |
enum | Indicator { NoValue = -1, StringValue, StringPointerValue, IntegerValue, IntegerPointerValue, RealValue, RealPointerValue, SelectionValue, OptionToggleValue } |
Describes indicator value More... | |
enum | Miscellaneous { NoSubIndex = -1, OkIndex, ApplyIndex, BackIndex, CancelIndex } |
Describes event index More... | |
enum | Reason { NoReason = -1, ActivateReason, ValueChangedReason, DragReason, DoubleClickReason, OkReason, ApplyReason, BackReason, CancelReason, ConstructReason, DestructReason, FileopReason, SwitchReason, FileOperationReason, ExitFileOperationReason } |
Describes callback reason More... | |
Public Member Functions | |
unsafe NXOpen.UIStyler.StylerEvent.Reason | GetReason () |
Gets the reason for the event More... | |
unsafe NXOpen.UIStyler.StylerItem | GetStylerItem () |
Gets the dialog item More... | |
Public Member Functions inherited from NXOpen.TransientObject | |
void | Dispose () |
Frees the object from memory. More... | |
void | PrintTestData (String variableName) |
<exclude> More... | |
void | PrintTestData (String variableName, int lineNumber) |
<exclude> More... | |
new string | ToString () |
Returns a String that represents the current Object. More... | |
Public Member Functions inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageCtrl | AsyncProcessMessage (IMessage msg, IMessageSink replySink) |
Asynchronously processes the given message. More... | |
IMessage | SyncProcessMessage (IMessage msg) |
Synchronously processes the given message. More... | |
Protected Member Functions | |
override void | FreeResource () |
Free resources associated with the instance. More... | |
Additional Inherited Members | |
Properties inherited from NXOpen.TransientObject | |
IntPtr | Handle [get] |
Handle of the internal object represented by this object. More... | |
Represents a StylerEvent
Created in NX5.0.0
Describes indicator value
Describes callback reason
|
inlineprotectedvirtual |
Free resources associated with the instance.
After this method is called, it is illegal to use the object. In .NET or Java, this method is automatically called when the object is deleted by the garbage collector.
Created in NX5.0.0
License requirements: None.
Implements NXOpen.TransientObject.
|
inline |
Gets the reason for the event
Created in NX5.0.0
License requirements: None.
|
inline |
Gets the dialog item
Created in NX5.0.0
License requirements: None.