NXOpen .NET Reference Guide
1872
|
Represents a Integer for UI Styler. More...
Classes | |
class | _IntegerItemActivateAdapter |
Public Member Functions | |
delegate NXOpen.UIStyler.DialogState | Activate (NXOpen.UIStyler.StylerEvent eventobject) |
Called when a dialog user enters a valid integer value and presses Return More... | |
unsafe void | AddActivateHandler (NXOpen.UIStyler.IntegerItem.Activate activateevent, bool isDialogLaunchingEvent) |
Registers activate callback. More... | |
unsafe void | SetBitmap (string bitmap) |
Specifies a filename that contains a bitmap definition. More... | |
unsafe void | SetFocus () |
Sets focus More... | |
unsafe void | SetLabel (string strLabel) |
Specifies descriptive text to display for the dialog item. More... | |
Public Member Functions inherited from NXOpen.UIStyler.StylerItem | |
unsafe NXOpen.UIStyler.StylerItem.ItemType | GetItemType () |
Gets the dialog item type. More... | |
unsafe NXOpen.UIStyler.Attachment | InitializeAttachment () |
Returns initialized dialog item attachment information More... | |
unsafe bool | IsEqualTo (NXOpen.UIStyler.StylerItem itemToCompare) |
Equates two styler items More... | |
unsafe void | SetAttachment (NXOpen.UIStyler.Attachment attachment) |
Specifies the updated dialog item attachment information More... | |
Public Member Functions inherited from NXOpen.TransientObject | |
void | Dispose () |
Frees the object from memory. More... | |
void | PrintTestData (String variableName) |
<exclude> More... | |
void | PrintTestData (String variableName, int lineNumber) |
<exclude> More... | |
new string | ToString () |
Returns a String that represents the current Object. More... | |
Public Member Functions inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageCtrl | AsyncProcessMessage (IMessage msg, IMessageSink replySink) |
Asynchronously processes the given message. More... | |
IMessage | SyncProcessMessage (IMessage msg) |
Synchronously processes the given message. More... | |
Properties | |
unsafe int | ItemValue [get, set] |
Returns or sets the value obtained from the text field. More... | |
unsafe bool | Sensitivity [get, set] |
Returns or sets the sensitivity of Integer item More... | |
unsafe bool | Visibility [get, set] |
Returns or sets the visibility of the dialog item. More... | |
Additional Inherited Members | |
Public Types inherited from NXOpen.UIStyler.StylerItem | |
enum | ItemType { InvalidType = -1, ActionButton, Dialog, RadioBox, Real, ScaleReal, Bitmap, RowColumn, ButtonLayout, ScrolledWindow, ColorTool, SelectionBox, Separator, SingleSelectionList, String, BeginGroup, Integer, ScaleInteger, MultiList, Label, MultiLineText, TabControl, OptionMenu, Toggle, OptionToggle, ToolPalette, WideString, PropertyPage, CollapsibleGroup } |
Describes kind of action to be taken from callbac. More... | |
Protected Member Functions inherited from NXOpen.UIStyler.StylerItem | |
override void | FreeResource () |
Free resources associated with the instance. More... | |
Represents a Integer for UI Styler.
Created in NX5.0.0
delegate NXOpen.UIStyler.DialogState NXOpen.UIStyler.IntegerItem.Activate | ( | NXOpen.UIStyler.StylerEvent | eventobject | ) |
Called when a dialog user enters a valid integer value and presses Return
Created in NX5.0.0
License requirements: None.
eventobject | Event object |
|
inline |
Registers activate callback.
This method should be called before calling UIStyler.Dialog.Show or UIStyler.Dialog.RegisterWithUiMenu
Created in NX5.0.0
License requirements: None.
activateevent | |
isDialogLaunchingEvent |
|
inline |
Specifies a filename that contains a bitmap definition.
The filename must contain a UBM, XPM, or BMP extension. When you use this field, the system displays a bitmap for this dialog item instead of a text label. When a bitmap is present, the system uses the text label as tooltip text when a user places the mouse cursor over the bitmap. We recommend that you use a 16x16 bitmap for this dialog item.
Created in NX5.0.0
License requirements: None.
bitmap | Filename with .ubm, .xpm, or .bmp extension that contains bitmap definition |
|
inline |
Sets focus
Created in NX5.0.0
License requirements: None.
|
inline |
Specifies descriptive text to display for the dialog item.
It should describe the dialog item's intended use. If you specify a bitmap for this dialog item, it uses this text as tooltip text.
Created in NX5.0.0
License requirements: None.
strLabel | String to display on the left side of the text field. |
|
getset |
Returns or sets the value obtained from the text field.
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the sensitivity of Integer item
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the visibility of the dialog item.
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: None.