NXOpen .NET Reference Guide
1872
|
Represents a Button Layout for UI Styler. More...
Classes | |
class | _ButtonLayoutActivateAdapter |
Public Member Functions | |
delegate NXOpen.UIStyler.DialogState | Activate (NXOpen.UIStyler.StylerEvent eventobject) |
Called when a dialog user clicks on a push button or presses the spacebar when a push button has keyboard focus. More... | |
unsafe void | AddActivateHandler (NXOpen.UIStyler.ButtonLayout.Activate activateevent, bool isDialogLaunchingEvent) |
Registers activate callback. More... | |
unsafe int | GetSelectedIndexValue () |
Gets selected index More... | |
unsafe bool | GetSensitivity () |
Gets the sensitivity More... | |
unsafe void | SetDefaultAction () |
Sets default action More... | |
unsafe void | SetSensitivity (int subitemIndex, bool type) |
Sets the sensitivity More... | |
Public Member Functions inherited from NXOpen.UIStyler.StylerItem | |
unsafe NXOpen.UIStyler.StylerItem.ItemType | GetItemType () |
Gets the dialog item type. More... | |
unsafe NXOpen.UIStyler.Attachment | InitializeAttachment () |
Returns initialized dialog item attachment information More... | |
unsafe bool | IsEqualTo (NXOpen.UIStyler.StylerItem itemToCompare) |
Equates two styler items More... | |
unsafe void | SetAttachment (NXOpen.UIStyler.Attachment attachment) |
Specifies the updated dialog item attachment information More... | |
Public Member Functions inherited from NXOpen.TransientObject | |
void | Dispose () |
Frees the object from memory. More... | |
void | PrintTestData (String variableName) |
<exclude> More... | |
void | PrintTestData (String variableName, int lineNumber) |
<exclude> More... | |
new string | ToString () |
Returns a String that represents the current Object. More... | |
Public Member Functions inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageCtrl | AsyncProcessMessage (IMessage msg, IMessageSink replySink) |
Asynchronously processes the given message. More... | |
IMessage | SyncProcessMessage (IMessage msg) |
Synchronously processes the given message. More... | |
Properties | |
unsafe bool | Visibility [get, set] |
Returns or sets the visibility More... | |
Additional Inherited Members | |
Public Types inherited from NXOpen.UIStyler.StylerItem | |
enum | ItemType { InvalidType = -1, ActionButton, Dialog, RadioBox, Real, ScaleReal, Bitmap, RowColumn, ButtonLayout, ScrolledWindow, ColorTool, SelectionBox, Separator, SingleSelectionList, String, BeginGroup, Integer, ScaleInteger, MultiList, Label, MultiLineText, TabControl, OptionMenu, Toggle, OptionToggle, ToolPalette, WideString, PropertyPage, CollapsibleGroup } |
Describes kind of action to be taken from callbac. More... | |
Protected Member Functions inherited from NXOpen.UIStyler.StylerItem | |
override void | FreeResource () |
Free resources associated with the instance. More... | |
Represents a Button Layout for UI Styler.
Created in NX5.0.0
delegate NXOpen.UIStyler.DialogState NXOpen.UIStyler.ButtonLayout.Activate | ( | NXOpen.UIStyler.StylerEvent | eventobject | ) |
Called when a dialog user clicks on a push button or presses the spacebar when a push button has keyboard focus.
Created in NX5.0.0
License requirements: None.
eventobject | Event object |
|
inline |
Registers activate callback.
This method should be called before calling UIStyler.Dialog.Show or UIStyler.Dialog.RegisterWithUiMenu
Created in NX5.0.0
License requirements: None.
activateevent | Callback for activate event |
isDialogLaunchingEvent | TRUE if dialog is going to launch, FALSE if not |
|
inline |
Gets selected index
Created in NX5.0.0
License requirements: None.
|
inline |
Gets the sensitivity
Created in NX5.0.0
License requirements: None.
|
inline |
Sets default action
Created in NX5.0.0
License requirements: None.
|
inline |
Sets the sensitivity
Created in NX5.0.0
License requirements: None.
subitemIndex | If the entire dialog item should change to the new sensitivity state, set this field to UF_STYLER_NO_SUB_INDEX. If only one subitem should change to the new sensitivity state, set this field to its zero-based index. |
type | TRUE if sensitive, FALSE if insensitive |
|
getset |
Returns or sets the visibility
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: None.