NXOpen .NET Reference Guide
|
This class creates and manages UserDefinedObjects More...
Classes | |
struct | _LinkedUdoDefinition |
Used to define a link to a UserDefinedObject | |
struct | LinkedUdoDefinition |
Used to define a link to a UserDefinedObject More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Properties inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageSink | NextSink [get] |
Gets the next message sink in the sink chain. More... | |
Additional Inherited Members | |
Protected Member Functions inherited from NXOpen.Utilities.NXRemotableObject | |
void | initialize () |
<exclude> More... | |
This class creates and manages UserDefinedObjects
To obtain an instance of this class, refer to NXOpen.BasePart
Created in NX5.0.0
|
inline |
Constructs a new NXOpen.Features.UserDefinedObjectFeature .
Created in NX5.0.0
License requirements: None.
udoClass | The UserDefinedClass used to define the new UserDefinedObject |
|
inline |
Queries an NX Object to find all UserDefinedObjects.UserDefinedObject 's that are linked to the given NXObject (note this will not find owning udos)
Created in NX5.0.0
License requirements: None.
linkObject | NXObject to query for links |
|
inline |
Queries an NX Object to find the UserDefinedObjects.UserDefinedObject that owns the given NXObject (note this will return null for the owning udo if the object is not owned)
Created in NX5.0.0
License requirements: None.
linkObject | NXObject to query for an owning UDO |
|
inline |
Finds all UserDefinedObjects.UserDefinedObject instances that use the given NXOpen.UserDefinedObjects.UserDefinedClass .
Created in NX5.0.0
License requirements: None.
udoClass | The UserDefinedClass we want to find |
|
inline |
Queries an NX Object to see if it can be linked to a UserDefinedObjects.UserDefinedObject via the given link type
Created in NX5.0.0
License requirements: None.
linkObject | NXObject to query for linkability |
linkType | The link type used to link this object to a UDO |
|
inline |
Queries an NX Object to see if it is linked to a UserDefinedObjects.UserDefinedObject (note this will not tell you if the object is owned by a UDO with an owning link)
Created in NX5.0.0
License requirements: None.
linkObject | NXObject to query for links |
|
inline |
Queries an NX Object to see if it is owned by a UserDefinedObjects.UserDefinedObject
Created in NX5.0.0
License requirements: None.
linkObject | NXObject to query for an owning UDO |
|
get |
Returns the tag of this object.