NXOpen .NET Reference Guide
|
JA interface for the UserDefinedObject object More...
Classes | |
struct | _LinkDefinition |
Contains the linked object and it's status along with the type of link. | |
struct | LinkDefinition |
Contains the linked object and it's status along with the type of link. More... | |
Public Types | |
enum | LinkStatus { UpToDate, OutOfDate } |
Status of the object linked to a NXOpen.Features.UserDefinedObjectFeature More... | |
enum | LinkType { Owning, Type1, Type2, Type3, Type4 } |
Available link types for a NXOpen.Features.UserDefinedObjectFeature . More... | |
Public Types inherited from NXOpen.DisplayableObject | |
enum | ObjectFont { Solid = 1, Dashed, Phantom, Centerline, Dotted, LongDashed, DottedDashed } |
specifies the object font for objects such as lines More... | |
enum | ObjectWidth { Normal, Thick, Thin, One = 5, Two, Three, Four, Five, Six, Seven, Eight, Nine } |
specifies object width for objects such as lines and text More... | |
Public Types inherited from NXOpen.NXObject | |
enum | AttributeType { Invalid, Null, Boolean, Integer, Real, String, Time, Reference, Any = 100 } |
Specifies attribute type. More... | |
enum | DateAndTimeFormat { Numeric, Textual } |
Specifies the format of the date and time attribute. More... | |
Public Member Functions | |
unsafe void | ClearUserDefinedObjectStatus () |
Clears the out of data indicator (status) of this UDO More... | |
unsafe double[] | GetAreas () |
Gets all of the areas stored with this UDO More... | |
unsafe double[] | GetAreas (int offset, int length) |
Gets the areas stored in the specified range with this UDO More... | |
unsafe double[] | GetDoubles () |
Gets all of the doubles stored with this UDO More... | |
unsafe double[] | GetDoubles (int offset, int length) |
Gets the doubles stored in the specified range with this UDO More... | |
unsafe int[] | GetIntegers () |
Gets all of the integers stored with this UDO More... | |
unsafe int[] | GetIntegers (int offset, int length) |
Gets the integers stored in the specified range with this UDO More... | |
unsafe double[] | GetLengths () |
Gets all of the lengths stored with this UDO More... | |
unsafe double[] | GetLengths (int offset, int length) |
Gets the lengths stored in the specified range with this UDO More... | |
unsafe NXOpen.UserDefinedObjects.UserDefinedObject.LinkDefinition[] | GetLinks (NXOpen.UserDefinedObjects.UserDefinedObject.LinkType linkType) |
Gets all links with the given link type that are stored with this UDO More... | |
unsafe NXOpen.UserDefinedObjects.UserDefinedObject.LinkDefinition[] | GetLinks (NXOpen.UserDefinedObjects.UserDefinedObject.LinkType linkType, int offset, int length) |
Gets the links with the given link type that are stored in the specified range with this UDO More... | |
unsafe string[] | GetStrings () |
Gets all of the strings stored with this UDO More... | |
unsafe string[] | GetStrings (int offset, int length) |
Gets the strings stored in the specified range with this UDO More... | |
unsafe NXOpen.Features.UserDefinedObjectFeature | GetUserDefinedObjectFeature () |
Gets the NXOpen.Features.UserDefinedObjectFeature associated with this UDO, if there isn't an associated feature, a null reference (Nothing in Visual Basic) is returned More... | |
unsafe int | GetUserDefinedObjectStatus () |
Gets the out of date indicator (status) of this UDO More... | |
unsafe double[] | GetVolumes () |
Gets all of the volumes stored with this UDO More... | |
unsafe double[] | GetVolumes (int offset, int length) |
Gets the volumes stored in the specified range with this UDO More... | |
unsafe double[] | PopAreas (int numAreas) |
Removes the areas stored at the end of the area array for this UDO, and returns them in an array More... | |
unsafe double[] | PopDoubles (int numDoubles) |
Removes the doubles stored at the end of the double array for this UDO, and returns them in an array More... | |
unsafe int[] | PopIntegers (int numIntegers) |
Removes the integers stored at the end of the integer array for this UDO, and returns them in an array More... | |
unsafe double[] | PopLengths (int numLengths) |
Removes the lengths stored at the end of the length array for this UDO, and returns them in an array More... | |
unsafe NXOpen.UserDefinedObjects.UserDefinedObject.LinkDefinition[] | PopLinks (NXOpen.UserDefinedObjects.UserDefinedObject.LinkType linkType, int numLinks) |
Removes the links stored at the end of the given link type's link array for this UDO, and returns them in an array More... | |
unsafe string[] | PopStrings (int numStrings) |
Removes the strings stored at the end of the string array for this UDO, and returns them in an array More... | |
unsafe double[] | PopVolumes (int numVolumes) |
Removes the volumes stored at the end of the volume array for this UDO, and returns them in an array More... | |
unsafe void | PushAreas (double[] areas) |
Add the specified areas to the end of the area array for this UDO More... | |
unsafe void | PushDoubles (double[] doubles) |
Add the specified doubles to the end of the double array for this UDO More... | |
unsafe void | PushIntegers (int[] integers) |
Add the specified integers to the end of the integer array for this UDO More... | |
unsafe void | PushLengths (double[] lengths) |
Add the specified lengths to the end of the length array for this UDO More... | |
unsafe void | PushLinks (NXOpen.UserDefinedObjects.UserDefinedObject.LinkType linkType, NXOpen.UserDefinedObjects.UserDefinedObject.LinkDefinition[] links) |
Add the specified links to the end of the given link type's link array for this UDO More... | |
unsafe void | PushStrings (string[] strings) |
Add the specified strings to the end of the string array for this UDO More... | |
unsafe void | PushVolumes (double[] volumes) |
Add the specified volumes to the end of the volume array for this UDO More... | |
unsafe void | SetAreas (double[] areas) |
Sets all of the areas stored with this UDO More... | |
unsafe void | SetAreas (int offset, int length, double[] areas) |
Replaces the areas stored with this UDO in the specified range with a new array of areas More... | |
unsafe void | SetDoubles (double[] doubles) |
Sets all of the doubles stored with this UDO More... | |
unsafe void | SetDoubles (int offset, int length, double[] doubles) |
Replaces the doubles stored with this UDO in the specified range with a new array of doubles More... | |
unsafe void | SetIntegers (int[] integers) |
Sets all of the integers stored with this UDO More... | |
unsafe void | SetIntegers (int offset, int length, int[] integers) |
Replaces the integers stored with this UDO in the specified range with a new array of integers More... | |
unsafe void | SetLengths (double[] lengths) |
Sets all of the lengths stored with this UDO More... | |
unsafe void | SetLengths (int offset, int length, double[] lengths) |
Replaces the lengths stored with this UDO in the specified range with a new array of lengths More... | |
unsafe void | SetLinks (NXOpen.UserDefinedObjects.UserDefinedObject.LinkType linkType, NXOpen.UserDefinedObjects.UserDefinedObject.LinkDefinition[] links) |
Sets all of the links with the given link type stored with this UDO. More... | |
unsafe void | SetLinks (NXOpen.UserDefinedObjects.UserDefinedObject.LinkType linkType, int offset, int length, NXOpen.UserDefinedObjects.UserDefinedObject.LinkDefinition[] links) |
Replaces the links of the given link type stored with this UDO in the specified range with a new array of links More... | |
unsafe void | SetStrings (string[] strings) |
Sets all of the strings stored with this UDO More... | |
unsafe void | SetStrings (int offset, int length, string[] strings) |
Replaces the strings stored with this UDO in the specified range with a new array of strings More... | |
unsafe void | SetVolumes (double[] volumes) |
Sets all of the volumes stored with this UDO More... | |
unsafe void | SetVolumes (int offset, int length, double[] volumes) |
Replaces the volumes stored with this UDO in the specified range with a new array of volumes More... | |
Public Member Functions inherited from NXOpen.DisplayableObject | |
unsafe void | Blank () |
Blanks the object. More... | |
unsafe void | Highlight () |
Highlights the object. More... | |
unsafe void | RedisplayObject () |
Redisplays the object in all views. More... | |
unsafe void | RemoveViewDependency () |
Remove dependency on all views from an object. More... | |
unsafe void | SetNameLocation (NXOpen.Point3d location) |
Sets the location of the object's name. More... | |
unsafe void | Unblank () |
Unblanks the object. More... | |
unsafe void | Unhighlight () |
Unhighlights the object. More... | |
Public Member Functions inherited from NXOpen.NXObject | |
unsafe NXOpen.AttributeIterator | CreateAttributeIterator () |
Create an attribute iterator More... | |
unsafe void | DeleteAllAttributesByType (NXOpen.NXObject.AttributeType type) |
Deletes all attributes of a specific type. More... | |
unsafe void | DeleteAllAttributesByType (NXOpen.NXObject.AttributeType type, NXOpen.Update.Option option) |
Deletes all attributes of a specific type with the option to update or not. More... | |
unsafe void | DeleteAttributeByTypeAndTitle (NXOpen.NXObject.AttributeType type, string title) |
Deletes an attribute by type and title. More... | |
unsafe void | DeleteAttributeByTypeAndTitle (NXOpen.NXObject.AttributeType type, string title, NXOpen.Update.Option option) |
Deletes an attribute by type and title with the option to update or not. More... | |
unsafe void | DeleteUserAttribute (NXOpen.NXObject.AttributeType type, string title, bool deleteEntireArray, NXOpen.Update.Option option) |
Deletes the first attribute encountered with the given Type, Title. More... | |
unsafe void | DeleteUserAttributes (NXOpen.AttributeIterator iterator, NXOpen.Update.Option option) |
Deletes the attributes on the object, if any, that satisfy the given iterator More... | |
unsafe void | DeleteUserAttributes (NXOpen.NXObject.AttributeType type, NXOpen.Update.Option option) |
Deletes the attributes encountered with the given Type with option to update or not. More... | |
unsafe NXOpen.INXObject | FindObject (string journalIdentifier) |
Finds the NXOpen.NXObject with the given identifier as recorded in a journal. More... | |
unsafe NXOpen.NXObject.AttributeInformation[] | GetAttributeTitlesByType (NXOpen.NXObject.AttributeType type) |
Gets all the attribute titles of a specific type. More... | |
unsafe bool | GetBooleanUserAttribute (string title, int index) |
Gets a boolean attribute by Title and array Index. More... | |
unsafe NXOpen.NXObject.ComputationalTime | GetComputationalTimeUserAttribute (string title, int index) |
Gets a time attribute by Title and array Index. More... | |
unsafe int | GetIntegerAttribute (string title) |
Gets an integer attribute by title. More... | |
unsafe int | GetIntegerUserAttribute (string title, int index) |
Gets an integer attribute by Title and array Index. More... | |
unsafe bool | GetNextUserAttribute (NXOpen.AttributeIterator iterator, out NXOpen.NXObject.AttributeInformation info) |
Gets the next attribute encountered on the object, if any, that satisfies the given iterator. More... | |
unsafe string | GetPdmReferenceAttributeValue (string attributeTitle) |
Gets the value of PDM Reference attribute for given object. More... | |
unsafe double | GetRealAttribute (string title) |
Gets a real attribute by title. More... | |
unsafe double | GetRealUserAttribute (string title, int index) |
Gets a real attribute by Title and array Index. More... | |
unsafe string | GetReferenceAttribute (string title) |
Gets the reference string (not the calculated value) of a string attribute that uses a reference string. More... | |
unsafe string | GetStringAttribute (string title) |
Gets a string attribute value by title. More... | |
unsafe string | GetStringUserAttribute (string title, int index) |
Gets a string attribute by Title and array Index. More... | |
unsafe string | GetTimeAttribute (NXOpen.NXObject.DateAndTimeFormat format, string title) |
Gets a time attribute by title. More... | |
unsafe string | GetTimeUserAttribute (string title, int index) |
Gets a time attribute by Title and array Index. More... | |
unsafe NXOpen.NXObject.AttributeInformation | GetUserAttribute (string title, NXOpen.NXObject.AttributeType type, int index) |
Gets the first attribute encountered on the object, if any, with a given Title, Type and array Index. More... | |
unsafe NXOpen.NXObject.AttributeInformation[] | GetUserAttribute (string title, bool includeUnset, bool addStringValues, NXOpen.NXObject.AttributeType type) |
Gets the first attribute (or attribute array) encountered on the object, if any, with a given Title and Type. More... | |
unsafe string | GetUserAttributeAsString (string title, NXOpen.NXObject.AttributeType type, int index) |
Gets the first attribute encountered on the object, if any, with a given title, type and array index. More... | |
unsafe int | GetUserAttributeCount (NXOpen.AttributeIterator iterator) |
Gets the count of set attributes on the object, if any, that satisfy the given iterator. More... | |
unsafe int | GetUserAttributeCount (NXOpen.AttributeIterator iterator, bool countArrayAsOneAttribute) |
Gets the count of set attributes on the object, if any, that satisfy the given iterator. More... | |
unsafe int | GetUserAttributeCount (NXOpen.NXObject.AttributeType type) |
Gets the count of set attributes on the object, if any, of the given type. More... | |
unsafe int | GetUserAttributeCount (NXOpen.NXObject.AttributeType type, bool includeUnset, bool countArrayAsOneAttribute) |
Gets the count of attributes on the object, if any, of the given type. More... | |
unsafe bool | GetUserAttributeLock (string title, NXOpen.NXObject.AttributeType type) |
Determine the lock of the given attribute. More... | |
unsafe NXOpen.NXObject.AttributeInformation[] | GetUserAttributes (NXOpen.AttributeIterator iterator) |
Gets all the attributes that have been set on the given object, if any, that satisfy the given iterator. More... | |
unsafe NXOpen.NXObject.AttributeInformation[] | GetUserAttributes () |
Gets all the attributes that have been set on the given object. More... | |
unsafe NXOpen.NXObject.AttributeInformation[] | GetUserAttributes (bool includeUnset) |
Gets all the attributes of the given object. More... | |
unsafe NXOpen.NXObject.AttributeInformation[] | GetUserAttributes (bool includeUnset, bool addStringValues) |
Gets all the attributes of the given object. More... | |
unsafe string[] | GetUserAttributesAsStrings () |
Gets all the attributes that have been set on the given object. More... | |
unsafe int | GetUserAttributeSize (string title, NXOpen.NXObject.AttributeType type) |
Gets the size of the first attribute encountered on the object, if any, with a given Title and Type. More... | |
unsafe NXOpen.NXObject[] | GetUserAttributeSourceObjects () |
Returns an array of objects from which this object presents attributes. More... | |
unsafe bool | HasUserAttribute (NXOpen.AttributeIterator iterator) |
Determines if an attribute exists on the object, that satisfies the given iterator More... | |
unsafe bool | HasUserAttribute (string title, NXOpen.NXObject.AttributeType type, int index) |
Determines if an attribute with the given Title, Type and array Index is present on the object Unset attributes will not be detected by this function, as its purpose is to test for the actual presence of the attribute on the object. More... | |
unsafe void | Print () |
Prints a representation of this object to the system log file. More... | |
unsafe void | SetAttribute (string title, int value) |
Creates or modifies an integer attribute. More... | |
unsafe void | SetAttribute (string title, int value, NXOpen.Update.Option option) |
Creates or modifies an integer attribute with the option to update or not. More... | |
unsafe void | SetAttribute (string title, double value) |
Creates or modifies a real attribute. More... | |
unsafe void | SetAttribute (string title, double value, NXOpen.Update.Option option) |
Creates or modifies a real attribute with the option to update or not. More... | |
unsafe void | SetAttribute (string title, string value) |
Creates or modifies a string attribute. More... | |
unsafe void | SetAttribute (string title, string value, NXOpen.Update.Option option) |
Creates or modifies a string attribute with the option to update or not. More... | |
unsafe void | SetAttribute (string title) |
Creates or modifies a null attribute which is an attribute with a title and no value. More... | |
unsafe void | SetAttribute (string title, NXOpen.Update.Option option) |
Creates or modifies a null attribute with the option to update or not. More... | |
unsafe void | SetBooleanUserAttribute (string title, int index, bool value, NXOpen.Update.Option option) |
Creates or modifies a boolean attribute with the option to update or not. More... | |
unsafe void | SetName (string name) |
Sets the custom name of the object. More... | |
unsafe void | SetPdmReferenceAttribute (string attributeTitle, string attributeValue) |
Sets the value of PDM Reference attribute on the object. More... | |
unsafe void | SetReferenceAttribute (string title, string value) |
Creates or modifies a string attribute which uses a reference string. More... | |
unsafe void | SetReferenceAttribute (string title, string value, NXOpen.Update.Option option) |
Creates or modifies a string attribute which uses a reference string, with the option to update or not. More... | |
unsafe void | SetTimeAttribute (string title, string value) |
Creates or modifies a time attribute. More... | |
unsafe void | SetTimeAttribute (string title, string value, NXOpen.Update.Option option) |
Creates or modifies a time attribute with the option to update or not. More... | |
unsafe void | SetTimeUserAttribute (string title, int index, string value, NXOpen.Update.Option option) |
Creates or modifies a time attribute with the option to update or not. More... | |
unsafe void | SetTimeUserAttribute (string title, int index, NXOpen.NXObject.ComputationalTime value, NXOpen.Update.Option option) |
Creates or modifies a time attribute with the option to update or not. More... | |
unsafe void | SetUserAttribute (NXOpen.NXObject.AttributeInformation info, NXOpen.Update.Option option) |
Creates or modifies an attribute with the option to update or not. More... | |
unsafe void | SetUserAttribute (string title, int index, int value, NXOpen.Update.Option option) |
Creates or modifies an integer attribute with the option to update or not. More... | |
unsafe void | SetUserAttribute (string title, int index, double value, NXOpen.Update.Option option) |
Creates or modifies a real attribute with the option to update or not. More... | |
unsafe void | SetUserAttribute (string title, int index, string value, NXOpen.Update.Option option) |
Creates or modifies a string attribute with the option to update or not. More... | |
unsafe void | SetUserAttribute (string title, int index, NXOpen.Update.Option option) |
Creates or modifies a null attribute with the option to update or not. More... | |
unsafe void | SetUserAttributeLock (string title, NXOpen.NXObject.AttributeType type, bool @lock) |
Lock or unlock the given attribute. More... | |
Public Member Functions inherited from NXOpen.TaggedObject | |
void | PrintTestData (String variableName) |
<exclude> More... | |
void | PrintTestData (String variableName, int lineNumber) |
<exclude> More... | |
override string | ToString () |
Returns a String that represents the current Object. More... | |
Public Member Functions inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageCtrl | AsyncProcessMessage (IMessage msg, IMessageSink replySink) |
Asynchronously processes the given message. More... | |
IMessage | SyncProcessMessage (IMessage msg) |
Synchronously processes the given message. More... | |
Properties | |
unsafe string | ClassName [get] |
Returns the class name of this UDO More... | |
unsafe NXOpen.UserDefinedObjects.UserDefinedClass | UserDefinedClass [get, set] |
Returns or sets the NXOpen.UserDefinedObjects.UserDefinedClass for this UDO More... | |
Properties inherited from NXOpen.DisplayableObject | |
unsafe int | Color [get, set] |
Returns or sets the color of the object. More... | |
unsafe bool | IsBlanked [get] |
Returns the blank status of this object. More... | |
unsafe int | Layer [get, set] |
Returns or sets the layer that the object is in. More... | |
unsafe NXOpen.DisplayableObject.ObjectFont | LineFont [get, set] |
Returns or sets the line font of the object. More... | |
unsafe NXOpen.DisplayableObject.ObjectWidth | LineWidth [get, set] |
Returns or sets the line width of the object. More... | |
unsafe NXOpen.Point3d | NameLocation [get] |
Returns the location of the object's name. More... | |
Properties inherited from NXOpen.NXObject | |
unsafe bool | IsOccurrence [get] |
Returns whether this object is an occurrence or not. More... | |
unsafe string | JournalIdentifier [get] |
Returns the identifier that would be recorded in a journal for this object. More... | |
unsafe string | Name [get] |
Returns the custom name of the object. More... | |
unsafe NXOpen.Assemblies.Component | OwningComponent [get] |
Returns the owning component, if this object is an occurrence. More... | |
unsafe NXOpen.BasePart | OwningPart [get] |
Returns the owning part of this object More... | |
unsafe NXOpen.INXObject | Prototype [get] |
Returns the prototype of this object if it is an occurrence. More... | |
Properties inherited from NXOpen.TaggedObject | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Properties inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageSink | NextSink [get] |
Gets the next message sink in the sink chain. More... | |
Properties inherited from NXOpen.INXObject | |
bool | IsOccurrence [get] |
Returns whether this object is an occurrence or not. More... | |
string | JournalIdentifier [get] |
Returns the identifier that would be recorded in a journal for this object. More... | |
string | Name [get] |
Returns the custom name of the object. More... | |
NXOpen.Assemblies.Component | OwningComponent [get] |
Returns the owning component, if this object is an occurrence. More... | |
NXOpen.BasePart | OwningPart [get] |
Returns the owning part of this object More... | |
NXOpen.INXObject | Prototype [get] |
Returns the prototype of this object if it is an occurrence. More... | |
Additional Inherited Members | |
Protected Member Functions inherited from NXOpen.TaggedObject | |
new void | initialize () |
<exclude> More... | |
JA interface for the UserDefinedObject object
Created in NX5.0.0
Status of the object linked to a NXOpen.Features.UserDefinedObjectFeature
Enumerator | |
---|---|
UpToDate |
The associated object is up to date. |
OutOfDate |
The associated object is out of date. |
Available link types for a NXOpen.Features.UserDefinedObjectFeature .
|
inline |
Clears the out of data indicator (status) of this UDO
Created in NX5.0.0
License requirements: None.
|
inline |
Gets all of the areas stored with this UDO
Created in NX5.0.0
License requirements: None.
|
inline |
Gets the areas stored in the specified range with this UDO
Created in NX5.0.0
License requirements: None.
offset | Index into the array of areas at the start of the returned range. Valid values are 0 through (number of areas in the udo - 1) and -(number of areas in the udo) through -1. If the offset is negative, it is used to count back from the end of the area array. Therefore using -1 or (number of areas in the udo -1) for the offset will give the same result. |
length | The number of areas you wish to get |
|
inline |
Gets all of the doubles stored with this UDO
Created in NX5.0.0
License requirements: None.
|
inline |
Gets the doubles stored in the specified range with this UDO
Created in NX5.0.0
License requirements: None.
offset | Index into the array of doubles at the start of the returned range. Valid values are 0 through (number of doubles in the udo - 1) and -(number of doubles in the udo) through -1. If the offset is negative, it is used to count back from the end of the double array. Therefore using -1 or (number of doubles in the udo -1) for the offset will give the same result. |
length | The number of doubles you wish to get |
|
inline |
Gets all of the integers stored with this UDO
Created in NX5.0.0
License requirements: None.
|
inline |
Gets the integers stored in the specified range with this UDO
Created in NX5.0.0
License requirements: None.
offset | Index into the array of integers at the start of the returned range. Valid values are 0 through (number of integers in the udo - 1) and -(number of integers in the udo) through -1. If the offset is negative, it is used to count back from the end of the integer array. Therefore using -1 or (number of integers in the udo -1) for the offset will give the same result. |
length | The number of integers you wish to get |
|
inline |
Gets all of the lengths stored with this UDO
Created in NX5.0.0
License requirements: None.
|
inline |
Gets the lengths stored in the specified range with this UDO
Created in NX5.0.0
License requirements: None.
offset | Index into the array of lengths at the start of the returned range. Valid values are 0 through (number of lengths in the udo - 1) and -(number of lengths in the udo) through -1. If the offset is negative, it is used to count back from the end of the length array. Therefore using -1 or (number of lengths in the udo -1) for the offset will give the same result. |
length | The number of lengths you wish to get |
|
inline |
Gets all links with the given link type that are stored with this UDO
Created in NX5.0.0
License requirements: None.
linkType | The type of links you wish to get |
|
inline |
Gets the links with the given link type that are stored in the specified range with this UDO
Created in NX5.0.0
License requirements: None.
linkType | The type of links you wish to get |
offset | Index into the array of links (with the given link type) at the start of the returned range. Valid values are 0 through (number of links of the given type in the udo - 1) and -(number of links of the given type in the udo) through -1. If the offset is negative, it is used to count back from the end of the link array. Therefore using -1 or (number of links of the given link type in the udo -1) for the offset will give the same result. |
length | The number of links (with the given link type) you wish to get |
|
inline |
Gets all of the strings stored with this UDO
Created in NX5.0.0
License requirements: None.
|
inline |
Gets the strings stored in the specified range with this UDO
Created in NX5.0.0
License requirements: None.
offset | Index into the array of strings at the start of the returned range. Valid values are 0 through (number of strings in the udo - 1) and -(number of strings in the udo) through -1. If the offset is negative, it is used to count back from the end of the string array. Therefore using -1 or (number of strings in the udo -1) for the offset will give the same result. |
length | The number of strings you wish to get |
|
inline |
Gets the NXOpen.Features.UserDefinedObjectFeature associated with this UDO, if there isn't an associated feature, a null reference (Nothing in Visual Basic) is returned
Created in NX5.0.0
License requirements: None.
|
inline |
Gets the out of date indicator (status) of this UDO
Created in NX5.0.0
License requirements: None.
|
inline |
Gets all of the volumes stored with this UDO
Created in NX5.0.0
License requirements: None.
|
inline |
Gets the volumes stored in the specified range with this UDO
Created in NX5.0.0
License requirements: None.
offset | Index into the array of volumes at the start of the returned range. Valid values are 0 through (number of volumes in the udo - 1) and -(number of volumes in the udo) through -1. If the offset is negative, it is used to count back from the end of the volume array. Therefore using -1 or (number of volumes in the udo -1) for the offset will give the same result. |
length | The number of volumes you wish to get |
|
inline |
Removes the areas stored at the end of the area array for this UDO, and returns them in an array
Created in NX5.0.0
License requirements: None.
numAreas |
|
inline |
Removes the doubles stored at the end of the double array for this UDO, and returns them in an array
Created in NX5.0.0
License requirements: None.
numDoubles |
|
inline |
Removes the integers stored at the end of the integer array for this UDO, and returns them in an array
Created in NX5.0.0
License requirements: None.
numIntegers |
|
inline |
Removes the lengths stored at the end of the length array for this UDO, and returns them in an array
Created in NX5.0.0
License requirements: None.
numLengths |
|
inline |
Removes the links stored at the end of the given link type's link array for this UDO, and returns them in an array
Created in NX5.0.0
License requirements: None.
linkType | The type of links you wish to remove |
numLinks |
|
inline |
Removes the strings stored at the end of the string array for this UDO, and returns them in an array
Created in NX5.0.0
License requirements: None.
numStrings |
|
inline |
Removes the volumes stored at the end of the volume array for this UDO, and returns them in an array
Created in NX5.0.0
License requirements: None.
numVolumes |
|
inline |
Add the specified areas to the end of the area array for this UDO
Created in NX5.0.0
License requirements: None.
areas | Array of new areas to add to this UDO. This routine is cumulutive, and will not remove any areas already stored with the UDO. It simply adds these new areas to the end of the existing area array and increases the total number of areas stored with the UDO |
|
inline |
Add the specified doubles to the end of the double array for this UDO
Created in NX5.0.0
License requirements: None.
doubles | Array of new doubles to add to this UDO. This routine is cumulutive, and will not remove any doubles already stored with the UDO. It simply adds these new doubles to the end of the existing double array and increases the total number of doubles stored with the UDO |
|
inline |
Add the specified integers to the end of the integer array for this UDO
Created in NX5.0.0
License requirements: None.
integers | Array of new integers to add to this UDO. This routine is cumulutive, and will not remove any integers already stored with the UDO. It simply adds these new integers to the end of the existing integer array and increases the total number of integers stored with the UDO |
|
inline |
Add the specified lengths to the end of the length array for this UDO
Created in NX5.0.0
License requirements: None.
lengths | Array of new lengths to add to this UDO. This routine is cumulutive, and will not remove any lengths already stored with the UDO. It simply adds these new lengths to the end of the existing length array and increases the total number of lengths stored with the UDO |
|
inline |
Add the specified links to the end of the given link type's link array for this UDO
Created in NX5.0.0
License requirements: None.
linkType | The type of links you wish to add |
links | Array of new links (with the given link type) to add to this UDO. This routine is cumulutive, and will not remove any links already stored with the UDO. It simply adds these new links to the end of the existing link array for the given link type and increases the total number of links of the given type stored with the UDO |
|
inline |
Add the specified strings to the end of the string array for this UDO
Created in NX5.0.0
License requirements: None.
strings | Array of new strings to add to this UDO. This routine is cumulutive, and will not remove any strings already stored with the UDO. It simply adds these new strings to the end of the existing string array and increases the total number of strings stored with the UDO |
|
inline |
Add the specified volumes to the end of the volume array for this UDO
Created in NX5.0.0
License requirements: None.
volumes | Array of new volumes to add to this UDO. This routine is cumulutive, and will not remove any volumes already stored with the UDO. It simply adds these new volumes to the end of the existing volume array and increases the total number of volumes stored with the UDO |
|
inline |
Sets all of the areas stored with this UDO
Created in NX5.0.0
License requirements: None.
areas | New Array of areas stored with this UDO |
|
inline |
Replaces the areas stored with this UDO in the specified range with a new array of areas
Created in NX5.0.0
License requirements: None.
offset | Index into the array of areas at the start of the range you wish to cut and replace. Valid values are 0 through (number of areas in the udo - 1) and -(number of areas in the udo) through -1. If the offset is negative, it is used to count back from the end of the area array. Therefore using -1 or (number of areas in the udo -1) for the offset will give the same result. |
length | The number of areas in the range you wish to cut |
areas | Array of areas to paste in place of the specified range. |
|
inline |
Sets all of the doubles stored with this UDO
Created in NX5.0.0
License requirements: None.
doubles | New Array of doubles stored with this UDO |
|
inline |
Replaces the doubles stored with this UDO in the specified range with a new array of doubles
Created in NX5.0.0
License requirements: None.
offset | Index into the array of doubles at the start of the range you wish to cut and replace. Valid values are 0 through (number of doubles in the udo - 1) and -(number of doubles in the udo) through -1. If the offset is negative, it is used to count back from the end of the double array. Therefore using -1 or (number of doubles in the udo -1) for the offset will give the same result. |
length | The number of doubles in the range you wish to cut |
doubles | Array of doubles to paste in place of the specified range. |
|
inline |
Sets all of the integers stored with this UDO
Created in NX5.0.0
License requirements: None.
integers | New Array of integers stored with this UDO |
|
inline |
Replaces the integers stored with this UDO in the specified range with a new array of integers
Created in NX5.0.0
License requirements: None.
offset | Index into the array of integers at the start of the range you wish to cut and replace. Valid values are 0 through (number of integers in the udo - 1) and -(number of integers in the udo) through -1. If the offset is negative, it is used to count back from the end of the integer array. Therefore using -1 or (number of integers in the udo -1) for the offset will give the same result. |
length | The number of integers in the range you wish to cut |
integers | Array of integers to paste in place of the specified range. |
|
inline |
Sets all of the lengths stored with this UDO
Created in NX5.0.0
License requirements: None.
lengths | New Array of lengths stored with this UDO |
|
inline |
Replaces the lengths stored with this UDO in the specified range with a new array of lengths
Created in NX5.0.0
License requirements: None.
offset | Index into the array of lengths at the start of the range you wish to cut and replace. Valid values are 0 through (number of lengths in the udo - 1) and -(number of lengths in the udo) through -1. If the offset is negative, it is used to count back from the end of the length array. Therefore using -1 or (number of lengths in the udo -1) for the offset will give the same result. |
length | The number of lengths in the range you wish to cut |
lengths | Array of lengths to paste in place of the specified range. |
|
inline |
Sets all of the links with the given link type stored with this UDO.
If you already had objects linked to the UDO via the specified link type, this operation will over-write them with the newly specified links.
Created in NX5.0.0
License requirements: None.
linkType | The type of links you wish to set |
links | New Array of links (with the given link type) stored with this UDO |
|
inline |
Replaces the links of the given link type stored with this UDO in the specified range with a new array of links
Created in NX5.0.0
License requirements: None.
linkType | The type of links you wish to set |
offset | Index into the array of links (with the given link type) at the start of the range you wish to cut and replace. Valid values are 0 through (number of links with the given link type in the udo - 1) and -(number of links with the given link type in the udo) through -1. If the offset is negative, it is used to count back from the end of the link array. Therefore using -1 or (number of links with the given link type in the udo -1) for the offset will give the same result. |
length | The number of links (with the given link type) in the range you wish to cut |
links | Array of links (with the given link type) to paste in place of the specified range. |
|
inline |
Sets all of the strings stored with this UDO
Created in NX5.0.0
License requirements: None.
strings | New Array of strings stored with this UDO |
|
inline |
Replaces the strings stored with this UDO in the specified range with a new array of strings
Created in NX5.0.0
License requirements: None.
offset | Index into the array of strings at the start of the range you wish to cut and replace. Valid values are 0 through (number of strings in the udo - 1) and -(number of strings in the udo) through -1. If the offset is negative, it is used to count back from the end of the string array. Therefore using -1 or (number of strings in the udo -1) for the offset will give the same result. |
length | The number of strings in the range you wish to cut |
strings | Array of strings to paste in place of the specified range. |
|
inline |
Sets all of the volumes stored with this UDO
Created in NX5.0.0
License requirements: None.
volumes | New Array of volumes stored with this UDO |
|
inline |
Replaces the volumes stored with this UDO in the specified range with a new array of volumes
Created in NX5.0.0
License requirements: None.
offset | Index into the array of volumes at the start of the range you wish to cut and replace. Valid values are 0 through (number of volumes in the udo - 1) and -(number of volumes in the udo) through -1. If the offset is negative, it is used to count back from the end of the volume array. Therefore using -1 or (number of volumes in the udo -1) for the offset will give the same result. |
length | The number of volumes in the range you wish to cut |
volumes | Array of volumes to paste in place of the specified range. |
|
get |
Returns the class name of this UDO
Created in NX5.0.0
License requirements: None.
|
getset |
Returns or sets the NXOpen.UserDefinedObjects.UserDefinedClass for this UDO
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: None.