NXOpen .NET Reference Guide
|
Mold Wizard trim region management builder, trims a body to a boundary of edges, curves or bodies. More...
Public Types | |
enum | BoundaryOption { BodyCurve, Traverse } |
represents the boundary type option, body/curve type or traverse type. More... | |
enum | RegionOption { Keep, Discard } |
represents the option to keep or discard the selected region. More... | |
Public Member Functions | |
unsafe void | GetColorValue (out double redValue, out double greenValue, out double blueValue) |
Returns the value of surface patch color. More... | |
unsafe void | SetColorValue (double redValue, double greenValue, double blueValue) |
Sets the value of surface patch color. More... | |
unsafe void | SetTraverseEdges (NXOpen.NXObject[] traverseEdges) |
Sets the edges from traverse loop to builder data. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen.TaggedObject | |
void | PrintTestData (String variableName) |
<exclude> More... | |
void | PrintTestData (String variableName, int lineNumber) |
<exclude> More... | |
override string | ToString () |
Returns a String that represents the current Object. More... | |
Public Member Functions inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageCtrl | AsyncProcessMessage (IMessage msg, IMessageSink replySink) |
Asynchronously processes the given message. More... | |
IMessage | SyncProcessMessage (IMessage msg) |
Synchronously processes the given message. More... | |
Properties | |
unsafe bool | AsPatchSurface [get, set] |
Returns or sets the value of option, which specifies whether to set the result region as patch surface or not. More... | |
unsafe NXOpen.NXColor | BodyColor [get, set] |
Returns or sets the color value of patch surface body. More... | |
unsafe NXOpen.SelectNXObjectList | BoundaryBody [get] |
Returns the selection of boundary body to extract region faces, which are used for create intersection curves with target. More... | |
unsafe NXOpen.Tooling.TrimRegionBuilder.BoundaryOption | BoundaryType [get, set] |
Returns or sets the value of boundary type option, which specifies to use body or edge/curve as boundary object. More... | |
unsafe NXOpen.ScCollector | LoopCollector [get] |
Returns the loop collector to collect the traverse loops. More... | |
unsafe NXOpen.RegionPointList | RegionPoint [get] |
Returns the selection of region point, which will be kept or discarded as the result of trim region. More... | |
unsafe NXOpen.Tooling.TrimRegionBuilder.RegionOption | RegionType [get, set] |
Returns or sets the value of the option, which specifies to keep or discard the selected region. More... | |
unsafe NXOpen.SelectBody | TargetBody [get] |
Returns the selection of target to create trim region, body type only. More... | |
Additional Inherited Members | |
Protected Member Functions inherited from NXOpen.TaggedObject | |
new void | initialize () |
<exclude> More... | |
Mold Wizard trim region management builder, trims a body to a boundary of edges, curves or bodies.
Optionally creates output trimmed sheet body as a patch surface.
To create a new instance of this class, use NXOpen.Tooling.TrimRegionCollection.CreateTrimRegionBuilder
Default values.
Property | Value |
---|---|
AsPatchSurface |
1 |
BoundaryType |
BodyCurve |
RegionType |
Keep |
Created in NX7.5.0
|
inline |
Returns the value of surface patch color.
Created in NX7.5.0
License requirements: None.
redValue | red value between 0 and 1 |
greenValue | green value between 0 and 1 |
blueValue | blue value between 0 and 1 |
|
inline |
Sets the value of surface patch color.
Created in NX7.5.0
License requirements: None.
redValue | red value between 0 and 1 |
greenValue | green value between 0 and 1 |
blueValue | blue value between 0 and 1 |
|
inline |
Sets the edges from traverse loop to builder data.
Created in NX7.5.0
License requirements: None.
traverseEdges | the selected edges |
|
getset |
Returns or sets the value of option, which specifies whether to set the result region as patch surface or not.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the color value of patch surface body.
Created in NX8.0.1
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the selection of boundary body to extract region faces, which are used for create intersection curves with target.
Created in NX7.5.0
License requirements: None.
|
getset |
Returns or sets the value of boundary type option, which specifies to use body or edge/curve as boundary object.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the loop collector to collect the traverse loops.
Created in NX8.0.0
License requirements: None.
|
get |
Returns the selection of region point, which will be kept or discarded as the result of trim region.
Created in NX7.5.0
License requirements: None.
|
getset |
Returns or sets the value of the option, which specifies to keep or discard the selected region.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the selection of target to create trim region, body type only.
Created in NX7.5.0
License requirements: None.