NXOpen .NET Reference Guide
|
Represents a standard NX color. More...
Classes | |
class | Factory |
<exclude> More... | |
struct | Rgb |
RGB values More... | |
Public Member Functions | |
unsafe NXOpen.NXColor.Rgb | GetRgb () |
Gets the RGB values in the display part More... | |
Public Member Functions inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageCtrl | AsyncProcessMessage (IMessage msg, IMessageSink replySink) |
Asynchronously processes the given message. More... | |
IMessage | SyncProcessMessage (IMessage msg) |
Synchronously processes the given message. More... | |
Properties | |
int | Handle [get] |
Returns an integer identifier for this object. This identifier can be used in methods that require an integer representation of this object, such as User Function methods. More... | |
unsafe string | Label [get] |
Returns the label in the display part More... | |
Properties inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageSink | NextSink [get] |
Gets the next message sink in the sink chain. More... | |
Additional Inherited Members | |
Protected Member Functions inherited from NXOpen.Utilities.NXRemotableObject | |
void | initialize () |
<exclude> More... | |
Represents a standard NX color.
The RGB values and name for a particular NXColor object depend on the part. Hence, if you look up an NXColor object in one part and use it in another part, the object may have different RGB values in the other part.
Created in NX5.0.0
|
inline |
Gets the RGB values in the display part
Created in NX5.0.0
License requirements: None.
|
get |
Returns an integer identifier for this object. This identifier can be used in methods that require an integer representation of this object, such as User Function methods.
|
get |
Returns the label in the display part
Created in NX5.0.0
License requirements: None.