NXOpen .NET Reference Guide
|
Represents a builder to be used to create specify baffle. More...
Public Types | |
enum | AttributeTypes { BodyAsChannel, BodyAsBaffle } |
Types to specify how to assign attributes to the selected body. More... | |
Public Member Functions | |
unsafe void | GetChannelColor (out double redValue, out double greenValue, out double blueValue) |
Returns color value for the selected channels. More... | |
unsafe void | SetChannelColor (double redValue, double greenValue, double blueValue) |
Sets the channel color. More... | |
unsafe void | SetColorModified (bool modified) |
Sets the color value modified or not. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen.TaggedObject | |
void | PrintTestData (String variableName) |
<exclude> More... | |
void | PrintTestData (String variableName, int lineNumber) |
<exclude> More... | |
override string | ToString () |
Returns a String that represents the current Object. More... | |
Public Member Functions inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageCtrl | AsyncProcessMessage (IMessage msg, IMessageSink replySink) |
Asynchronously processes the given message. More... | |
IMessage | SyncProcessMessage (IMessage msg) |
Synchronously processes the given message. More... | |
Properties | |
unsafe NXOpen.Tooling.SpecifyBaffleBuilder.AttributeTypes | AttributeType [get, set] |
Returns or sets the type of attributes conversion type values. More... | |
unsafe NXOpen.NXColor | ChannelColor [get, set] |
Returns or sets the selected channel body color. More... | |
unsafe NXOpen.SelectBodyList | Channels [get] |
Returns the channel or body to assign new attributes. More... | |
unsafe string | ChannelType [get, set] |
Returns or sets the type to specify the Cooling fittings types: oil, air or water. More... | |
unsafe int | Layer [get, set] |
Returns or sets the layer value for the selected channels. More... | |
Additional Inherited Members | |
Protected Member Functions inherited from NXOpen.TaggedObject | |
new void | initialize () |
<exclude> More... | |
Represents a builder to be used to create specify baffle.
To create a new instance of this class, use NXOpen.Tooling.SpecifyBaffleCollection.CreateBuilder
Default values.
Property | Value |
---|---|
AttributeType |
BodyAsChannel |
Layer |
1 |
Created in NX8.0.0
|
inline |
Returns color value for the selected channels.
Created in NX8.0.0
Deprecated in NX8.5.0. Use Tooling.SpecifyBaffleBuilder.ChannelColor instead.
License requirements: ug_mold_design ("UG MOLD")
redValue | red value between 0 and 1 |
greenValue | green value between 0 and 1 |
blueValue | blue value between 0 and 1 |
|
inline |
Sets the channel color.
Created in NX8.0.0
Deprecated in NX8.5.0. Use Tooling.SpecifyBaffleBuilder.ChannelColor instead.
License requirements: ug_mold_design ("UG MOLD")
redValue | red value between 0 and 1 |
greenValue | green value between 0 and 1 |
blueValue | blue value between 0 and 1 |
|
inline |
Sets the color value modified or not.
Created in NX8.0.0
License requirements: ug_mold_design ("UG MOLD")
modified |
|
getset |
Returns or sets the type of attributes conversion type values.
Created in NX8.0.0
License requirements to get this property: ug_mold_design ("UG MOLD")
License requirements to set this property: ug_mold_design ("UG MOLD")
|
getset |
Returns or sets the selected channel body color.
Created in NX8.0.1
License requirements to get this property: ug_mold_design ("UG MOLD")
License requirements to set this property: ug_mold_design ("UG MOLD")
|
get |
Returns the channel or body to assign new attributes.
Created in NX8.0.0
License requirements: ug_mold_design ("UG MOLD")
|
getset |
Returns or sets the type to specify the Cooling fittings types: oil, air or water.
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: ug_mold_design ("UG MOLD")
|
getset |
Returns or sets the layer value for the selected channels.
Created in NX8.0.0
License requirements to get this property: ug_mold_design ("UG MOLD")
License requirements to set this property: ug_mold_design ("UG MOLD")