NXOpen .NET Reference Guide
|
Represents a replace solid operation. More...
Public Member Functions | |
unsafe void | EditBox () |
Edit bounding box. More... | |
unsafe NXOpen.Features.ToolingBoxBuilder | GetBoundedBoxBuilder () |
Asks the new bounded box feature builder. More... | |
unsafe void | ReverseFaceDirectionCallBack (NXOpen.NXObject faceEid, int state) |
Update face information when set to reverse face direction. More... | |
unsafe void | SetBoundedBoxBuilder (NXOpen.Features.ToolingBoxBuilder boxBuilder) |
Sets the new bounded box feature builder. More... | |
unsafe void | UpdateFaceListState (NXOpen.NXObject faceEid, int reverse, int faceForBoxFlag, int action) |
Update face state in ReplaceSolidFaceList. More... | |
unsafe void | UpdateForFaceChange () |
Update bounding box and face information. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen.TaggedObject | |
void | PrintTestData (String variableName) |
<exclude> More... | |
void | PrintTestData (String variableName, int lineNumber) |
<exclude> More... | |
override string | ToString () |
Returns a String that represents the current Object. More... | |
Public Member Functions inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageCtrl | AsyncProcessMessage (IMessage msg, IMessageSink replySink) |
Asynchronously processes the given message. More... | |
IMessage | SyncProcessMessage (IMessage msg) |
Synchronously processes the given message. More... | |
Properties | |
unsafe NXOpen.Tooling.CreateBoxBuilder | BoundingBoxBuilder [get, set] |
Returns or sets the bounding box feature builder. More... | |
unsafe bool | BoxFaceToggle [get, set] |
Returns or sets the face used for box creation. More... | |
unsafe NXOpen.Expression | Clearance [get] |
Returns the clearance value for box in six directions. More... | |
unsafe bool | FaceReverseDirection [get, set] |
Returns or sets the face reverse direction status. More... | |
unsafe bool | RemoveParameter [get, set] |
Returns or sets the option to remove parameter after feature creation. More... | |
unsafe NXOpen.SelectFaceList | SelFace [get] |
Returns the selected replacement face. More... | |
Additional Inherited Members | |
Protected Member Functions inherited from NXOpen.TaggedObject | |
new void | initialize () |
<exclude> More... | |
Represents a replace solid operation.
To create a new instance of this class, use NXOpen.Tooling.ReplaceSolidCollection.CreateReplaceSolidBuilder
Default values.
Property | Value |
---|---|
BoundingBoxBuilder.Clearance.Value (deprecated) |
1.0 (millimeters part), 0.1 (inches part) |
BoundingBoxBuilder.OffsetNegativeX.Value (deprecated) |
1.0 (millimeters part), 0.1 (inches part) |
BoundingBoxBuilder.OffsetNegativeY.Value (deprecated) |
1.0 (millimeters part), 0.1 (inches part) |
BoundingBoxBuilder.OffsetNegativeZ.Value (deprecated) |
1.0 (millimeters part), 0.1 (inches part) |
BoundingBoxBuilder.OffsetPositiveX.Value (deprecated) |
1.0 (millimeters part), 0.1 (inches part) |
BoundingBoxBuilder.OffsetPositiveY.Value (deprecated) |
1.0 (millimeters part), 0.1 (inches part) |
BoundingBoxBuilder.OffsetPositiveZ.Value (deprecated) |
1.0 (millimeters part), 0.1 (inches part) |
BoundingBoxBuilder.XValue.Value (deprecated) |
10 (millimeters part), 1.0 (inches part) |
BoundingBoxBuilder.YValue.Value (deprecated) |
10 (millimeters part), 1.0 (inches part) |
BoundingBoxBuilder.ZValue.Value (deprecated) |
10 (millimeters part), 1.0 (inches part) |
BoxFaceToggle |
1 |
RemoveParameter |
0 |
Created in NX8.0.0
|
inline |
Edit bounding box.
Created in NX8.0.0
License requirements: ug_mold_design ("UG MOLD") OR nx_electrode_wizard ("NX Electrode Wizard") OR prog_die_wizard ("UG/Progressive Die Wizard")
|
inline |
Asks the new bounded box feature builder.
Created in NX10.0.0
License requirements: ug_mold_design ("UG MOLD") OR nx_electrode_wizard ("NX Electrode Wizard") OR prog_die_wizard ("UG/Progressive Die Wizard")
|
inline |
Update face information when set to reverse face direction.
Created in NX8.0.0
License requirements: ug_mold_design ("UG MOLD") OR nx_electrode_wizard ("NX Electrode Wizard") OR prog_die_wizard ("UG/Progressive Die Wizard")
faceEid | placement face eid |
state | state for reverse face direction |
|
inline |
Sets the new bounded box feature builder.
Created in NX10.0.0
License requirements: ug_mold_design ("UG MOLD") OR nx_electrode_wizard ("NX Electrode Wizard") OR prog_die_wizard ("UG/Progressive Die Wizard")
boxBuilder |
|
inline |
Update face state in ReplaceSolidFaceList.
Created in NX8.0.0
License requirements: ug_mold_design ("UG MOLD") OR nx_electrode_wizard ("NX Electrode Wizard") OR prog_die_wizard ("UG/Progressive Die Wizard")
faceEid | placement face eid |
reverse | flag for reverse face direction,0–not reversed, 1–reversed, -1–no change |
faceForBoxFlag | face for creating box flag, 0–not , 1–yes, -1–no change |
action | action type, 0–add, 1–modify, -1–remove |
|
inline |
Update bounding box and face information.
Created in NX8.0.0
License requirements: ug_mold_design ("UG MOLD") OR nx_electrode_wizard ("NX Electrode Wizard") OR prog_die_wizard ("UG/Progressive Die Wizard")
|
getset |
Returns or sets the bounding box feature builder.
Created in NX8.0.0
Deprecated in NX10.0.0. Use Tooling.ReplaceSolidBuilder.GetBoundedBoxBuilder instead.
License requirements to get this property: ug_mold_design ("UG MOLD") OR nx_electrode_wizard ("NX Electrode Wizard") OR prog_die_wizard ("UG/Progressive Die Wizard")
License requirements to set this property: ug_mold_design ("UG MOLD") OR nx_electrode_wizard ("NX Electrode Wizard") OR prog_die_wizard ("UG/Progressive Die Wizard")
|
getset |
Returns or sets the face used for box creation.
Created in NX8.0.0
License requirements to get this property: ug_mold_design ("UG MOLD") OR nx_electrode_wizard ("NX Electrode Wizard") OR prog_die_wizard ("UG/Progressive Die Wizard")
License requirements to set this property: ug_mold_design ("UG MOLD") OR nx_electrode_wizard ("NX Electrode Wizard") OR prog_die_wizard ("UG/Progressive Die Wizard")
|
get |
Returns the clearance value for box in six directions.
Created in NX8.0.0
License requirements: ug_mold_design ("UG MOLD") OR nx_electrode_wizard ("NX Electrode Wizard") OR prog_die_wizard ("UG/Progressive Die Wizard")
|
getset |
Returns or sets the face reverse direction status.
Created in NX8.0.0
License requirements to get this property: ug_mold_design ("UG MOLD") OR nx_electrode_wizard ("NX Electrode Wizard") OR prog_die_wizard ("UG/Progressive Die Wizard")
License requirements to set this property: ug_mold_design ("UG MOLD") OR nx_electrode_wizard ("NX Electrode Wizard") OR prog_die_wizard ("UG/Progressive Die Wizard")
|
getset |
Returns or sets the option to remove parameter after feature creation.
Created in NX8.0.0
License requirements to get this property: ug_mold_design ("UG MOLD") OR nx_electrode_wizard ("NX Electrode Wizard") OR prog_die_wizard ("UG/Progressive Die Wizard")
License requirements to set this property: ug_mold_design ("UG MOLD") OR nx_electrode_wizard ("NX Electrode Wizard") OR prog_die_wizard ("UG/Progressive Die Wizard")
|
get |
Returns the selected replacement face.
Created in NX8.0.0
License requirements: ug_mold_design ("UG MOLD") OR nx_electrode_wizard ("NX Electrode Wizard") OR prog_die_wizard ("UG/Progressive Die Wizard")