NXOpen .NET Reference Guide
|
Represents a box creation operation More...
Public Types | |
enum | BoxType { General, Bounding } |
the type for creating box More... | |
Public Member Functions | |
unsafe void | ConvertFrecToBuilderData (NXOpen.NXObject featTag) |
Convert feature record data to builder. More... | |
unsafe NXOpen.Point3d | GetBoxCsysPosition () |
Gets point position of csys for box. More... | |
unsafe NXOpen.NXObject | GetBoxFeatTag () |
Gets kf box feature tag. More... | |
unsafe void | SetBoxColorValue (NXOpen.Point3d value) |
Sets box color. More... | |
unsafe void | SetBoxCsysPosition (NXOpen.Point3d value) |
Sets point position of csys for box. More... | |
unsafe void | SetBoxMatrixAndPosition (NXOpen.Matrix3x3 matrix, NXOpen.Point3d position) |
Sets box csys matrix. More... | |
unsafe void | SetSelectedOccs (NXOpen.NXObject[] selections, NXOpen.NXObject[] deselections) |
Sets selected object occurrences. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen.TaggedObject | |
void | PrintTestData (String variableName) |
<exclude> More... | |
void | PrintTestData (String variableName, int lineNumber) |
<exclude> More... | |
override string | ToString () |
Returns a String that represents the current Object. More... | |
Public Member Functions inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageCtrl | AsyncProcessMessage (IMessage msg, IMessageSink replySink) |
Asynchronously processes the given message. More... | |
IMessage | SyncProcessMessage (IMessage msg) |
Synchronously processes the given message. More... | |
Properties | |
unsafe int | BoxColor [get, set] |
Returns or sets the box color. More... | |
unsafe NXOpen.Expression | Clearance [get] |
Returns the clearance value for box in six directions. More... | |
unsafe NXOpen.ScCollector | Objects [get] |
Returns the objects used for bounding box creation. More... | |
unsafe NXOpen.Expression | OffsetNegativeX [get] |
Returns the offset value for box in -X direction. More... | |
unsafe NXOpen.Expression | OffsetNegativeY [get] |
Returns the offset value for box in -Y direction. More... | |
unsafe NXOpen.Expression | OffsetNegativeZ [get] |
Returns the offset value for box in -Z direction. More... | |
unsafe NXOpen.Expression | OffsetPositiveX [get] |
Returns the offset value for box in +X direction. More... | |
unsafe NXOpen.Expression | OffsetPositiveY [get] |
Returns the offset value for box in +Y direction. More... | |
unsafe NXOpen.Expression | OffsetPositiveZ [get] |
Returns the offset value for box in +Z direction. More... | |
unsafe NXOpen.Tooling.CreateBoxBuilder.BoxType | Type [get, set] |
Returns or sets the box type. More... | |
unsafe NXOpen.Expression | XValue [get] |
Returns the edge length in X direction for general box. More... | |
unsafe NXOpen.Expression | YValue [get] |
Returns the edge length in Y direction for general box. More... | |
unsafe NXOpen.Expression | ZValue [get] |
Returns the edge length in Z direction for general box. More... | |
Additional Inherited Members | |
Protected Member Functions inherited from NXOpen.TaggedObject | |
new void | initialize () |
<exclude> More... | |
Represents a box creation operation
To create a new instance of this class, use NXOpen.Tooling.CreateBoxCollection.CreateBoxBuilder
Default values.
Property | Value |
---|---|
Clearance.Value |
1.0 (millimeters part), 0.1 (inches part) |
OffsetNegativeX.Value |
1.0 (millimeters part), 0.1 (inches part) |
OffsetNegativeY.Value |
1.0 (millimeters part), 0.1 (inches part) |
OffsetNegativeZ.Value |
1.0 (millimeters part), 0.1 (inches part) |
OffsetPositiveX.Value |
1.0 (millimeters part), 0.1 (inches part) |
OffsetPositiveY.Value |
1.0 (millimeters part), 0.1 (inches part) |
OffsetPositiveZ.Value |
1.0 (millimeters part), 0.1 (inches part) |
XValue.Value |
10 (millimeters part), 1.0 (inches part) |
YValue.Value |
10 (millimeters part), 1.0 (inches part) |
ZValue.Value |
10 (millimeters part), 1.0 (inches part) |
Created in NX8.0.0
|
inline |
Convert feature record data to builder.
Created in NX8.0.0
License requirements: ug_mold_design ("UG MOLD") OR nx_electrode_wizard ("NX Electrode Wizard") OR prog_die_wizard ("UG/Progressive Die Wizard") OR studio_free_form ("STUDIO FREE FORM") OR features_modeling ("FEATURES MODELING") OR solid_modeling ("SOLIDS MODELING")
featTag | bounding box kf feature tag |
|
inline |
Gets point position of csys for box.
Created in NX8.0.0
License requirements: ug_mold_design ("UG MOLD") OR nx_electrode_wizard ("NX Electrode Wizard") OR prog_die_wizard ("UG/Progressive Die Wizard")
|
inline |
Gets kf box feature tag.
Created in NX8.0.0
License requirements: ug_mold_design ("UG MOLD") OR nx_electrode_wizard ("NX Electrode Wizard") OR prog_die_wizard ("UG/Progressive Die Wizard")
|
inline |
Sets box color.
Created in NX8.0.0
License requirements: ug_mold_design ("UG MOLD") OR nx_electrode_wizard ("NX Electrode Wizard") OR prog_die_wizard ("UG/Progressive Die Wizard") OR studio_free_form ("STUDIO FREE FORM") OR features_modeling ("FEATURES MODELING") OR solid_modeling ("SOLIDS MODELING")
value |
|
inline |
Sets point position of csys for box.
Created in NX8.0.0
License requirements: ug_mold_design ("UG MOLD") OR nx_electrode_wizard ("NX Electrode Wizard") OR prog_die_wizard ("UG/Progressive Die Wizard") OR studio_free_form ("STUDIO FREE FORM") OR features_modeling ("FEATURES MODELING") OR solid_modeling ("SOLIDS MODELING")
value |
|
inline |
Sets box csys matrix.
Created in NX8.0.0
License requirements: ug_mold_design ("UG MOLD") OR nx_electrode_wizard ("NX Electrode Wizard") OR prog_die_wizard ("UG/Progressive Die Wizard") OR studio_free_form ("STUDIO FREE FORM") OR features_modeling ("FEATURES MODELING") OR solid_modeling ("SOLIDS MODELING")
matrix | |
position |
|
inline |
Sets selected object occurrences.
Created in NX8.0.0
License requirements: ug_mold_design ("UG MOLD") OR nx_electrode_wizard ("NX Electrode Wizard") OR prog_die_wizard ("UG/Progressive Die Wizard") OR studio_free_form ("STUDIO FREE FORM") OR features_modeling ("FEATURES MODELING") OR solid_modeling ("SOLIDS MODELING")
selections | Last selected objects. |
deselections | Last deselected objects. |
|
getset |
Returns or sets the box color.
Created in NX8.0.0
License requirements to get this property: ug_mold_design ("UG MOLD") OR nx_electrode_wizard ("NX Electrode Wizard") OR prog_die_wizard ("UG/Progressive Die Wizard")
License requirements to set this property: ug_mold_design ("UG MOLD") OR nx_electrode_wizard ("NX Electrode Wizard") OR prog_die_wizard ("UG/Progressive Die Wizard") OR studio_free_form ("STUDIO FREE FORM") OR features_modeling ("FEATURES MODELING") OR solid_modeling ("SOLIDS MODELING")
|
get |
Returns the clearance value for box in six directions.
Created in NX8.0.0
License requirements: ug_mold_design ("UG MOLD") OR nx_electrode_wizard ("NX Electrode Wizard") OR prog_die_wizard ("UG/Progressive Die Wizard")
|
get |
Returns the objects used for bounding box creation.
Created in NX8.0.0
License requirements: ug_mold_design ("UG MOLD") OR nx_electrode_wizard ("NX Electrode Wizard") OR prog_die_wizard ("UG/Progressive Die Wizard")
|
get |
Returns the offset value for box in -X direction.
Created in NX8.0.0
License requirements: ug_mold_design ("UG MOLD") OR nx_electrode_wizard ("NX Electrode Wizard") OR prog_die_wizard ("UG/Progressive Die Wizard")
|
get |
Returns the offset value for box in -Y direction.
Created in NX8.0.0
License requirements: ug_mold_design ("UG MOLD") OR nx_electrode_wizard ("NX Electrode Wizard") OR prog_die_wizard ("UG/Progressive Die Wizard")
|
get |
Returns the offset value for box in -Z direction.
Created in NX8.0.0
License requirements: ug_mold_design ("UG MOLD") OR nx_electrode_wizard ("NX Electrode Wizard") OR prog_die_wizard ("UG/Progressive Die Wizard")
|
get |
Returns the offset value for box in +X direction.
Created in NX8.0.0
License requirements: ug_mold_design ("UG MOLD") OR nx_electrode_wizard ("NX Electrode Wizard") OR prog_die_wizard ("UG/Progressive Die Wizard")
|
get |
Returns the offset value for box in +Y direction.
Created in NX8.0.0
License requirements: ug_mold_design ("UG MOLD") OR nx_electrode_wizard ("NX Electrode Wizard") OR prog_die_wizard ("UG/Progressive Die Wizard")
|
get |
Returns the offset value for box in +Z direction.
Created in NX8.0.0
License requirements: ug_mold_design ("UG MOLD") OR nx_electrode_wizard ("NX Electrode Wizard") OR prog_die_wizard ("UG/Progressive Die Wizard")
|
getset |
Returns or sets the box type.
Created in NX8.0.0
License requirements to get this property: ug_mold_design ("UG MOLD") OR nx_electrode_wizard ("NX Electrode Wizard") OR prog_die_wizard ("UG/Progressive Die Wizard")
License requirements to set this property: ug_mold_design ("UG MOLD") OR nx_electrode_wizard ("NX Electrode Wizard") OR prog_die_wizard ("UG/Progressive Die Wizard") OR studio_free_form ("STUDIO FREE FORM") OR features_modeling ("FEATURES MODELING") OR solid_modeling ("SOLIDS MODELING")
|
get |
Returns the edge length in X direction for general box.
Created in NX8.0.0
License requirements: ug_mold_design ("UG MOLD") OR nx_electrode_wizard ("NX Electrode Wizard") OR prog_die_wizard ("UG/Progressive Die Wizard")
|
get |
Returns the edge length in Y direction for general box.
Created in NX8.0.0
License requirements: ug_mold_design ("UG MOLD") OR nx_electrode_wizard ("NX Electrode Wizard") OR prog_die_wizard ("UG/Progressive Die Wizard")
|
get |
Returns the edge length in Z direction for general box.
Created in NX8.0.0
License requirements: ug_mold_design ("UG MOLD") OR nx_electrode_wizard ("NX Electrode Wizard") OR prog_die_wizard ("UG/Progressive Die Wizard")