NXOpen .NET Reference Guide
|
Progressive Die Wizard builder to create quick quotation. More...
Public Types | |
enum | DesignTypes { NewDesign, Changeover, AdditionalDie } |
Specify the design type. More... | |
enum | InsertGroupMaterials { Cr12, Cr12MoV } |
Specify the insert group material. More... | |
enum | ManageTemporaryObjectsTypes { Hide, Display, Delete } |
Specify the management type for the temporary objects. More... | |
enum | ObjectTypes { Piercing, Bending, Forming, Burring, Cam } |
Specify the concept sheet body type. More... | |
enum | Types { JobInformation, ProjectDefinition, ConceptDesign, Grouping, Quoting } |
Specify the operation type. More... | |
Public Member Functions | |
unsafe void | DatumPlane () |
Create a datum plane. More... | |
unsafe void | TemplateConfig () |
The template configuration. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen.TaggedObject | |
void | PrintTestData (String variableName) |
<exclude> More... | |
void | PrintTestData (String variableName, int lineNumber) |
<exclude> More... | |
override string | ToString () |
Returns a String that represents the current Object. More... | |
Public Member Functions inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageCtrl | AsyncProcessMessage (IMessage msg, IMessageSink replySink) |
Asynchronously processes the given message. More... | |
IMessage | SyncProcessMessage (IMessage msg) |
Synchronously processes the given message. More... | |
Properties | |
unsafe NXOpen.NXColor | BendingColor [get, set] |
Returns or sets the bending color. More... | |
unsafe double | BlankSize [get, set] |
Returns or sets the blank size. More... | |
unsafe NXOpen.NXColor | BurringColor [get, set] |
Returns or sets the burring color. More... | |
unsafe NXOpen.NXColor | CamunitColor [get, set] |
Returns or sets the cam unit color. More... | |
unsafe double | CompFactor [get, set] |
Returns or sets the complexity factor. More... | |
unsafe string | Customer [get, set] |
Returns or sets the customer. More... | |
unsafe double | DesignHours [get, set] |
Returns or sets the design hours. More... | |
unsafe double | DesignPrice [get, set] |
Returns or sets the work area width. More... | |
unsafe double | DistanceX [get, set] |
Returns or sets the distance between sub die base and die base edge in X direction. More... | |
unsafe double | DistanceY [get, set] |
Returns or sets the distance between sub die base and die base edge in Y direction. More... | |
unsafe NXOpen.NXColor | FormingColor [get, set] |
Returns or sets the forming color. More... | |
unsafe NXOpen.Tooling.QuickQuotationBuilder.InsertGroupMaterials | InsertGroupMaterial [get, set] |
Returns or sets the insert group material. More... | |
unsafe NXOpen.Tooling.QuickQuotationBuilder.ManageTemporaryObjectsTypes | ManageTemporaryObjectsType [get, set] |
Returns or sets the management type for temporary objects. More... | |
unsafe string | MaterialUtil [get, set] |
Returns or sets the material utilization. More... | |
unsafe NXOpen.Tooling.QuickQuotationBuilder.ObjectTypes | ObjectType [get, set] |
Returns or sets the object type. More... | |
unsafe double | OutlineEnlargeTimes [get, set] |
Returns or sets the outline enlarge times. More... | |
unsafe int | PartNo [get, set] |
Returns or sets the part no. More... | |
unsafe int | PartsAmout [get, set] |
Returns or sets the parts amount. More... | |
unsafe NXOpen.NXColor | PiercingColor [get, set] |
Returns or sets the piercing color. More... | |
unsafe double | Pitch [get, set] |
Returns or sets the pitch. More... | |
unsafe string | QuoteDate [get, set] |
Returns or sets the quote date. More... | |
unsafe string | QuoteNo [get, set] |
Returns or sets the quote no. More... | |
unsafe string | Quoter [get, set] |
Returns or sets the quoter. More... | |
unsafe NXOpen.Section | SelOutline [get] |
Returns the selected outline. More... | |
unsafe NXOpen.SelectBodyList | SelSheetBody [get] |
Returns the selected sheet body. More... | |
unsafe int | StationsNo [get, set] |
Returns or sets the stations no. More... | |
unsafe double | StripLength [get, set] |
Returns or sets the strip length. More... | |
unsafe string | StripMaterial [get, set] |
Returns or sets the strip material. More... | |
unsafe double | StripThickness [get, set] |
Returns or sets the strip thickness. More... | |
unsafe NXOpen.Tooling.QuickQuotationBuilder.Types | Type [get, set] |
Returns or sets the operation type. More... | |
unsafe double | Width [get, set] |
Returns or sets the width. More... | |
unsafe double | WorkAreaLength [get, set] |
Returns or sets the work area length. More... | |
unsafe double | WorkAreaWidth [get, set] |
Returns or sets the work area width. More... | |
Additional Inherited Members | |
Protected Member Functions inherited from NXOpen.TaggedObject | |
new void | initialize () |
<exclude> More... | |
Progressive Die Wizard builder to create quick quotation.
To create a new instance of this class, use NXOpen.Tooling.QuickQuotationCollection.CreateQuickQuotationBuilder
Default values.
Property | Value |
---|---|
BendingColor |
120 |
BurringColor |
29 |
CamunitColor |
58 |
CompFactor |
1 |
FormingColor |
152 |
InsertGroupMaterial |
Cr12 |
ManageTemporaryObjectsType |
Hide |
ObjectType |
Piercing |
OutlineEnlargeTimes |
1 |
PartNo |
0 |
PartsAmout |
0 |
PiercingColor |
97 |
Pitch |
0 |
StationsNo |
0 |
StripLength |
0 |
StripThickness |
0 |
Width |
0 |
WorkAreaLength |
0 |
WorkAreaWidth |
0 |
Created in NX8.0.0
|
inline |
Create a datum plane.
Created in NX8.0.0
License requirements: None.
|
inline |
The template configuration.
Created in NX8.0.0
License requirements: None.
|
getset |
Returns or sets the bending color.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: prog_die_wizard ("UG/Progressive Die Wizard") OR nx_engineering_die_wizard ("NX Engineering Die Wizard")
|
getset |
Returns or sets the blank size.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: prog_die_wizard ("UG/Progressive Die Wizard") OR nx_engineering_die_wizard ("NX Engineering Die Wizard")
|
getset |
Returns or sets the burring color.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: prog_die_wizard ("UG/Progressive Die Wizard") OR nx_engineering_die_wizard ("NX Engineering Die Wizard")
|
getset |
Returns or sets the cam unit color.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: prog_die_wizard ("UG/Progressive Die Wizard") OR nx_engineering_die_wizard ("NX Engineering Die Wizard")
|
getset |
Returns or sets the complexity factor.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: prog_die_wizard ("UG/Progressive Die Wizard") OR nx_engineering_die_wizard ("NX Engineering Die Wizard")
|
getset |
Returns or sets the customer.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: prog_die_wizard ("UG/Progressive Die Wizard") OR nx_engineering_die_wizard ("NX Engineering Die Wizard")
|
getset |
Returns or sets the design hours.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: prog_die_wizard ("UG/Progressive Die Wizard") OR nx_engineering_die_wizard ("NX Engineering Die Wizard")
|
getset |
Returns or sets the work area width.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: prog_die_wizard ("UG/Progressive Die Wizard") OR nx_engineering_die_wizard ("NX Engineering Die Wizard")
|
getset |
Returns or sets the distance between sub die base and die base edge in X direction.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: prog_die_wizard ("UG/Progressive Die Wizard") OR nx_engineering_die_wizard ("NX Engineering Die Wizard")
|
getset |
Returns or sets the distance between sub die base and die base edge in Y direction.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: prog_die_wizard ("UG/Progressive Die Wizard") OR nx_engineering_die_wizard ("NX Engineering Die Wizard")
|
getset |
Returns or sets the forming color.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: prog_die_wizard ("UG/Progressive Die Wizard") OR nx_engineering_die_wizard ("NX Engineering Die Wizard")
|
getset |
Returns or sets the insert group material.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: prog_die_wizard ("UG/Progressive Die Wizard") OR nx_engineering_die_wizard ("NX Engineering Die Wizard")
|
getset |
Returns or sets the management type for temporary objects.
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: prog_die_wizard ("UG/Progressive Die Wizard") OR nx_engineering_die_wizard ("NX Engineering Die Wizard")
|
getset |
Returns or sets the material utilization.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: prog_die_wizard ("UG/Progressive Die Wizard") OR nx_engineering_die_wizard ("NX Engineering Die Wizard")
|
getset |
Returns or sets the object type.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: prog_die_wizard ("UG/Progressive Die Wizard") OR nx_engineering_die_wizard ("NX Engineering Die Wizard")
|
getset |
Returns or sets the outline enlarge times.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: prog_die_wizard ("UG/Progressive Die Wizard") OR nx_engineering_die_wizard ("NX Engineering Die Wizard")
|
getset |
Returns or sets the part no.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: prog_die_wizard ("UG/Progressive Die Wizard") OR nx_engineering_die_wizard ("NX Engineering Die Wizard")
|
getset |
Returns or sets the parts amount.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: prog_die_wizard ("UG/Progressive Die Wizard") OR nx_engineering_die_wizard ("NX Engineering Die Wizard")
|
getset |
Returns or sets the piercing color.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: prog_die_wizard ("UG/Progressive Die Wizard") OR nx_engineering_die_wizard ("NX Engineering Die Wizard")
|
getset |
Returns or sets the pitch.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: prog_die_wizard ("UG/Progressive Die Wizard") OR nx_engineering_die_wizard ("NX Engineering Die Wizard")
|
getset |
Returns or sets the quote date.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: prog_die_wizard ("UG/Progressive Die Wizard") OR nx_engineering_die_wizard ("NX Engineering Die Wizard")
|
getset |
Returns or sets the quote no.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: prog_die_wizard ("UG/Progressive Die Wizard") OR nx_engineering_die_wizard ("NX Engineering Die Wizard")
|
getset |
Returns or sets the quoter.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: prog_die_wizard ("UG/Progressive Die Wizard") OR nx_engineering_die_wizard ("NX Engineering Die Wizard")
|
get |
Returns the selected outline.
Created in NX8.0.0
License requirements: None.
|
get |
Returns the selected sheet body.
Created in NX8.0.0
License requirements: None.
|
getset |
Returns or sets the stations no.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: prog_die_wizard ("UG/Progressive Die Wizard") OR nx_engineering_die_wizard ("NX Engineering Die Wizard")
|
getset |
Returns or sets the strip length.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: prog_die_wizard ("UG/Progressive Die Wizard") OR nx_engineering_die_wizard ("NX Engineering Die Wizard")
|
getset |
Returns or sets the strip material.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: prog_die_wizard ("UG/Progressive Die Wizard") OR nx_engineering_die_wizard ("NX Engineering Die Wizard")
|
getset |
Returns or sets the strip thickness.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: prog_die_wizard ("UG/Progressive Die Wizard") OR nx_engineering_die_wizard ("NX Engineering Die Wizard")
|
getset |
Returns or sets the operation type.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: prog_die_wizard ("UG/Progressive Die Wizard") OR nx_engineering_die_wizard ("NX Engineering Die Wizard")
|
getset |
Returns or sets the width.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: prog_die_wizard ("UG/Progressive Die Wizard") OR nx_engineering_die_wizard ("NX Engineering Die Wizard")
|
getset |
Returns or sets the work area length.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: prog_die_wizard ("UG/Progressive Die Wizard") OR nx_engineering_die_wizard ("NX Engineering Die Wizard")
|
getset |
Returns or sets the work area width.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: prog_die_wizard ("UG/Progressive Die Wizard") OR nx_engineering_die_wizard ("NX Engineering Die Wizard")