NXOpen .NET Reference Guide
|
The Search Region builder is for defining a region by searching the region faces given a set of seed faces and boundary edges. More...
Public Member Functions | |
unsafe void | ChangeBoundaryFacesColor () |
Change the color of the selected boundary using the specified color More... | |
unsafe void | DisplayProductBody () |
Display the product body in the part file More... | |
unsafe void | InitBuilderData () |
Initialize the data for the Search Region builder More... | |
unsafe void | TurnOffAllPartingLines () |
Turn off all parting lines More... | |
unsafe void | UpdateRegion () |
Update the region with the new region faces and seed faces More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen.TaggedObject | |
void | PrintTestData (String variableName) |
<exclude> More... | |
void | PrintTestData (String variableName, int lineNumber) |
<exclude> More... | |
override string | ToString () |
Returns a String that represents the current Object. More... | |
Public Member Functions inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageCtrl | AsyncProcessMessage (IMessage msg, IMessageSink replySink) |
Asynchronously processes the given message. More... | |
IMessage | SyncProcessMessage (IMessage msg) |
Synchronously processes the given message. More... | |
Properties | |
unsafe NXOpen.NXColor | BoundaryFacesColor [get, set] |
Returns or sets the color to be applied to the selected boundary faces More... | |
unsafe bool | DifferentColorsAsBoundaryFacesOption [get, set] |
Returns or sets the option to use different colors as boundary faces More... | |
unsafe int | HighlightConnectingFacesScale [get, set] |
Returns or sets the highlight connecting faces scale More... | |
unsafe int | MaximumNumberOfFacesSearched [get, set] |
Returns or sets the maximum number of faces to be searched More... | |
unsafe NXOpen.SelectEdgeList | SelectBoundaryEdges [get] |
Returns the select boundary edges More... | |
unsafe NXOpen.SelectFaceList | SelectBoundaryFaces [get] |
Returns the select boundary faces More... | |
unsafe NXOpen.SelectFaceList | SelectSeedFaces [get] |
Returns the select seed faces More... | |
unsafe bool | TranslucencyAsBoundaryFacesToggle [get, set] |
Returns or sets the translucency as boundary faces toggle More... | |
Additional Inherited Members | |
Protected Member Functions inherited from NXOpen.TaggedObject | |
new void | initialize () |
<exclude> More... | |
The Search Region builder is for defining a region by searching the region faces given a set of seed faces and boundary edges.
To create a new instance of this class, use NXOpen.Tooling.MWSearchRegionCollection.CreateBuilder
Default values.
Property | Value |
---|---|
HighlightConnectingFacesScale |
0 |
MaximumNumberOfFacesSearched |
1 |
TranslucencyAsBoundaryFacesToggle |
0 |
Created in NX6.0.0
|
inline |
Change the color of the selected boundary using the specified color
Created in NX6.0.3
License requirements: None.
|
inline |
Display the product body in the part file
Created in NX6.0.3
License requirements: None.
|
inline |
Initialize the data for the Search Region builder
Created in NX6.0.3
License requirements: None.
|
inline |
Turn off all parting lines
Created in NX6.0.3
License requirements: None.
|
inline |
Update the region with the new region faces and seed faces
Created in NX6.0.3
License requirements: None.
|
getset |
Returns or sets the color to be applied to the selected boundary faces
Created in NX6.0.3
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the option to use different colors as boundary faces
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the highlight connecting faces scale
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the maximum number of faces to be searched
Created in NX6.0.3
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the select boundary edges
Created in NX6.0.0
License requirements: None.
|
get |
Returns the select boundary faces
Created in NX6.0.3
License requirements: None.
|
get |
Returns the select seed faces
Created in NX6.0.0
License requirements: None.
|
getset |
Returns or sets the translucency as boundary faces toggle
Created in NX6.0.3
License requirements to get this property: None.
License requirements to set this property: None.