NXOpen .NET Reference Guide
|
Represents a collection of Mold Design. More...
Public Member Functions | |
unsafe NXOpen.Tooling.FlowAnalysisBuilder | CreateFlowAnalysisBuilder () |
Creates flow analysis builder More... | |
unsafe NXOpen.Tooling.FlowDisplayBuilder | CreateFlowDisplayBuilder (NXOpen.DisplayableObject moldex3DResult) |
Creates flow display builder More... | |
NXOpen.Tooling.MoldDesign[] | ToArray () |
Returns an array of NXOpen.Tooling.MoldDesign objects. More... | |
Public Member Functions inherited from NXOpen.TaggedObjectCollection | |
IEnumerator | GetEnumerator () |
Returns an enumerator that iterates through a collection. More... | |
Public Member Functions inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageCtrl | AsyncProcessMessage (IMessage msg, IMessageSink replySink) |
Asynchronously processes the given message. More... | |
IMessage | SyncProcessMessage (IMessage msg) |
Synchronously processes the given message. More... | |
Protected Member Functions | |
override int | EnumerateMoveNext (ref Tag currentTag, byte[] state) |
Advances the enumerator to the next element of the collection. More... | |
Protected Member Functions inherited from NXOpen.TaggedObjectCollection | |
new void | initialize () |
<exclude> More... | |
Protected Member Functions inherited from NXOpen.Utilities.NXRemotableObject | |
void | initialize () |
<exclude> More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Represents a collection of Mold Design.
To obtain an instance of this class, refer to NXOpen.Tooling.ToolingManager
Created in NX8.5.0
|
inline |
Creates flow analysis builder
Created in NX8.5.0
License requirements: ug_mold_design ("UG MOLD")
|
inline |
Creates flow display builder
Created in NX8.5.0
License requirements: ug_mold_design ("UG MOLD")
moldex3DResult | MFAO |
|
inlineprotectedvirtual |
Advances the enumerator to the next element of the collection.
Implements NXOpen.TaggedObjectCollection.
|
inline |
Returns an array of NXOpen.Tooling.MoldDesign objects.
|
get |
Returns the tag of this object.