NXOpen .NET Reference Guide
|
Represents the builder which is used to create flow analysis. More...
Public Types | |
enum | AnalysisResults { MeltFrontTime, GateContribution, PressureDrop, MeltFrontTemperature, MaxTemperature, AverageTemperature, FrozenLayerRatio, MaxCoolingTime } |
The option of analysis results. More... | |
Public Member Functions | |
unsafe void | DisplayDynamicColorPlots () |
Display color plots in all steps. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen.TaggedObject | |
void | PrintTestData (String variableName) |
<exclude> More... | |
void | PrintTestData (String variableName, int lineNumber) |
<exclude> More... | |
override string | ToString () |
Returns a String that represents the current Object. More... | |
Public Member Functions inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageCtrl | AsyncProcessMessage (IMessage msg, IMessageSink replySink) |
Asynchronously processes the given message. More... | |
IMessage | SyncProcessMessage (IMessage msg) |
Synchronously processes the given message. More... | |
Properties | |
unsafe bool | AirTrapOption [get, set] |
Returns or sets the air trap option to be set More... | |
unsafe string | FolderBrowser [get, set] |
Returns or sets the folder in which flow analysis results can be found More... | |
unsafe int | NumberIntervals [get, set] |
Returns or sets the interval number of the whole filling time. More... | |
unsafe int | NumberSubMeshes [get, set] |
Returns or sets the number of sub-meshes to display More... | |
unsafe NXOpen.Tooling.FlowDisplayBuilder.AnalysisResults | ResultsOption [get, set] |
Returns or sets the analysis results option to display More... | |
unsafe bool | WeldLineOption [get, set] |
Returns or sets the weld line option to be set More... | |
Additional Inherited Members | |
Protected Member Functions inherited from NXOpen.TaggedObject | |
new void | initialize () |
<exclude> More... | |
Represents the builder which is used to create flow analysis.
To create a new instance of this class, use NXOpen.Tooling.MoldDesignCollection.CreateFlowDisplayBuilder
Default values.
Property | Value |
---|---|
AirTrapOption |
0 |
NumberIntervals |
20 |
NumberSubMeshes |
0 |
ResultsOption |
MeltFrontTime |
WeldLineOption |
0 |
Created in NX8.5.0
|
inline |
Display color plots in all steps.
Created in NX8.5.0
License requirements: ug_mold_design ("UG MOLD")
|
getset |
Returns or sets the air trap option to be set
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: ug_mold_design ("UG MOLD")
|
getset |
Returns or sets the folder in which flow analysis results can be found
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: ug_mold_design ("UG MOLD")
|
getset |
Returns or sets the interval number of the whole filling time.
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: ug_mold_design ("UG MOLD")
|
getset |
Returns or sets the number of sub-meshes to display
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: ug_mold_design ("UG MOLD")
|
getset |
Returns or sets the analysis results option to display
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: ug_mold_design ("UG MOLD")
|
getset |
Returns or sets the weld line option to be set
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: ug_mold_design ("UG MOLD")