NXOpen .NET Reference Guide
|
Die Engineer define product orientation builder. More...
Public Types | |
enum | FacetQualityOption { Coarse, Normal, Fine, ExtraFine, UltraFine } |
the facet quality option More... | |
enum | OptimalMethod { MinimizeBackdraft, MinimizeDrawDepth, NormaltoFace, AxisofHole, ThreePoints } |
the optimal method More... | |
enum | ViewDraftOptions { None, ComputeTrimAngles, ComputeWallAngles } |
view draft options More... | |
Public Member Functions | |
unsafe void | ButtonApplyOptimal () |
The callback function of button apply optimal More... | |
unsafe void | ButtonCopy () |
The callback function of button copy More... | |
unsafe void | ButtonCopyTip () |
The callback function of button copy tip More... | |
unsafe void | ButtonCut () |
The callback function of button cut More... | |
unsafe void | ButtonNew () |
The callback function of button new More... | |
unsafe void | ButtonPaste () |
The callback function of button paste More... | |
unsafe void | ButtonView () |
The callback function of button view More... | |
unsafe string[] | GetReason () |
Returns the reason More... | |
unsafe void | SetReason (string[] reason) |
Sets the reason More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen.TaggedObject | |
void | PrintTestData (String variableName) |
<exclude> More... | |
void | PrintTestData (String variableName, int lineNumber) |
<exclude> More... | |
override string | ToString () |
Returns a String that represents the current Object. More... | |
Public Member Functions inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageCtrl | AsyncProcessMessage (IMessage msg, IMessageSink replySink) |
Asynchronously processes the given message. More... | |
IMessage | SyncProcessMessage (IMessage msg) |
Synchronously processes the given message. More... | |
Properties | |
unsafe NXOpen.Direction | AngleAbout [get, set] |
Returns or sets the angle about More... | |
unsafe double | AngleIncrement [get, set] |
Returns or sets the angle increment More... | |
unsafe double | AngleValue [get, set] |
Returns or sets the angle value More... | |
unsafe double | AngleValueOptimal [get, set] |
Returns or sets the angle value optimal More... | |
unsafe NXOpen.Tooling.DieEngDefineProductOrientationBuilder.OptimalMethod | ChooseOptimalMethod [get, set] |
Returns or sets the choose optimal method More... | |
unsafe NXOpen.NXColor | ColorDepthPass [get, set] |
Returns or sets the color depth pass More... | |
unsafe NXOpen.NXColor | ColorDraftAngleFailure [get, set] |
Returns or sets the color draft angle failure More... | |
unsafe NXOpen.NXColor | ColorDraftAnglePass [get, set] |
Returns or sets the color draft angle pass More... | |
unsafe NXOpen.NXColor | ColorDraftAngleWarning [get, set] |
Returns or sets the color draft angle warning More... | |
unsafe NXOpen.NXColor | ColorFailure [get, set] |
Returns or sets the color failure More... | |
unsafe NXOpen.NXColor | ColorWarning [get, set] |
Returns or sets the color warning More... | |
unsafe double | DoublePassTranslucency [get, set] |
Returns or sets the double pass translucency More... | |
unsafe double | DraftAngleScale [get, set] |
Returns or sets the draft angle scale More... | |
unsafe NXOpen.Tooling.DieEngDefineProductOrientationBuilder.FacetQualityOption | FacetQualityOptions [get, set] |
Returns or sets the facet quality options More... | |
unsafe bool | FailureShowIsocline [get, set] |
Returns or sets the failure show isocline More... | |
unsafe double | FailureValue [get, set] |
Returns or sets the failure value More... | |
unsafe NXOpen.Point | FromPoint [get, set] |
Returns or sets the from point More... | |
unsafe NXOpen.Direction | FromVector [get, set] |
Returns or sets the from vector More... | |
unsafe bool | LimitShading [get, set] |
Returns or sets the limit shading More... | |
unsafe string | NameCSYS [get, set] |
Returns or sets the name csys More... | |
unsafe NXOpen.ScCollector | OptimalHoleAxis [get] |
Returns the optimal hole axis More... | |
unsafe NXOpen.Point | OptimalPoint1 [get, set] |
Returns or sets the optimal point1 More... | |
unsafe NXOpen.Point | OptimalPoint2 [get, set] |
Returns or sets the optimal point2 More... | |
unsafe NXOpen.Point | OptimalPoint3 [get, set] |
Returns or sets the optimal point3 More... | |
unsafe NXOpen.Point | PointInRegion [get, set] |
Returns or sets the point in region More... | |
unsafe NXOpen.Point | PointInRegion1 [get, set] |
Returns or sets the point in region1 More... | |
unsafe NXOpen.CoordinateSystem | ProductCSYS [get, set] |
Returns or sets the product csys More... | |
unsafe bool | ReverseNormal [get, set] |
Returns or sets the reverse normal More... | |
unsafe bool | ReverseSheetNormal [get, set] |
Returns or sets the reverse sheet normal More... | |
unsafe NXOpen.Point | ToPoint [get, set] |
Returns or sets the to point More... | |
unsafe NXOpen.Direction | ToVector [get, set] |
Returns or sets the to vector More... | |
unsafe NXOpen.ScCollector | TrimProfile [get] |
Returns the trim profile More... | |
unsafe double | TrimWallAngleScale [get, set] |
Returns or sets the trim wall angle scale More... | |
unsafe NXOpen.ScCollector | ViewRegionBounds [get] |
Returns the view region bounds More... | |
unsafe bool | VisualizeDepth [get, set] |
Returns or sets the visualize depth More... | |
unsafe bool | VisualizeDraft [get, set] |
Returns or sets the visualize draft More... | |
unsafe NXOpen.Tooling.DieEngDefineProductOrientationBuilder.ViewDraftOptions | VisualizeDraftOptions [get, set] |
Returns or sets the visualize draft options More... | |
unsafe bool | WarningShowIsocline [get, set] |
Returns or sets the warning show isocline More... | |
unsafe double | WarningValue [get, set] |
Returns or sets the warning value More... | |
Additional Inherited Members | |
Protected Member Functions inherited from NXOpen.TaggedObject | |
new void | initialize () |
<exclude> More... | |
Die Engineer define product orientation builder.
To create a new instance of this class, use NXOpen.Tooling.AutoDieCollection.CreateDieEngDefineProductOrientationBuilder
Default values.
Property | Value |
---|---|
AngleIncrement |
0 |
AngleValue |
0 |
AngleValueOptimal |
0 |
ChooseOptimalMethod |
MinimizeBackdraft |
DoublePassTranslucency |
0 |
DraftAngleScale |
0 |
FacetQualityOptions |
Coarse |
FailureShowIsocline |
0 |
FailureValue |
75 |
LimitShading |
0 |
TrimWallAngleScale |
0 |
VisualizeDepth |
0 |
VisualizeDraft |
0 |
VisualizeDraftOptions |
None |
WarningShowIsocline |
0 |
WarningValue |
50 |
Created in NX11.0.0
|
inline |
The callback function of button apply optimal
Created in NX11.0.0
License requirements: die_engineering ("DIE ENGINEERING")
|
inline |
The callback function of button copy
Created in NX11.0.0
License requirements: die_engineering ("DIE ENGINEERING")
|
inline |
The callback function of button copy tip
Created in NX11.0.0
License requirements: die_engineering ("DIE ENGINEERING")
|
inline |
The callback function of button cut
Created in NX11.0.0
License requirements: die_engineering ("DIE ENGINEERING")
|
inline |
The callback function of button new
Created in NX11.0.0
License requirements: die_engineering ("DIE ENGINEERING")
|
inline |
The callback function of button paste
Created in NX11.0.0
License requirements: die_engineering ("DIE ENGINEERING")
|
inline |
The callback function of button view
Created in NX11.0.0
License requirements: die_engineering ("DIE ENGINEERING")
|
inline |
Returns the reason
Created in NX11.0.0
License requirements: die_engineering ("DIE ENGINEERING")
|
inline |
Sets the reason
Created in NX11.0.0
License requirements: die_engineering ("DIE ENGINEERING")
reason |
|
getset |
Returns or sets the angle about
Created in NX11.0.0
License requirements to get this property: die_engineering ("DIE ENGINEERING")
License requirements to set this property: die_engineering ("DIE ENGINEERING")
|
getset |
Returns or sets the angle increment
Created in NX11.0.0
License requirements to get this property: die_engineering ("DIE ENGINEERING")
License requirements to set this property: die_engineering ("DIE ENGINEERING")
|
getset |
Returns or sets the angle value
Created in NX11.0.0
License requirements to get this property: die_engineering ("DIE ENGINEERING")
License requirements to set this property: die_engineering ("DIE ENGINEERING")
|
getset |
Returns or sets the angle value optimal
Created in NX11.0.0
License requirements to get this property: die_engineering ("DIE ENGINEERING")
License requirements to set this property: die_engineering ("DIE ENGINEERING")
|
getset |
Returns or sets the choose optimal method
Created in NX11.0.0
License requirements to get this property: die_engineering ("DIE ENGINEERING")
License requirements to set this property: die_engineering ("DIE ENGINEERING")
|
getset |
Returns or sets the color depth pass
Created in NX11.0.0
License requirements to get this property: die_engineering ("DIE ENGINEERING")
License requirements to set this property: die_engineering ("DIE ENGINEERING")
|
getset |
Returns or sets the color draft angle failure
Created in NX11.0.0
License requirements to get this property: die_engineering ("DIE ENGINEERING")
License requirements to set this property: die_engineering ("DIE ENGINEERING")
|
getset |
Returns or sets the color draft angle pass
Created in NX11.0.0
License requirements to get this property: die_engineering ("DIE ENGINEERING")
License requirements to set this property: die_engineering ("DIE ENGINEERING")
|
getset |
Returns or sets the color draft angle warning
Created in NX11.0.0
License requirements to get this property: die_engineering ("DIE ENGINEERING")
License requirements to set this property: die_engineering ("DIE ENGINEERING")
|
getset |
Returns or sets the color failure
Created in NX11.0.0
License requirements to get this property: die_engineering ("DIE ENGINEERING")
License requirements to set this property: die_engineering ("DIE ENGINEERING")
|
getset |
Returns or sets the color warning
Created in NX11.0.0
License requirements to get this property: die_engineering ("DIE ENGINEERING")
License requirements to set this property: die_engineering ("DIE ENGINEERING")
|
getset |
Returns or sets the double pass translucency
Created in NX11.0.0
License requirements to get this property: die_engineering ("DIE ENGINEERING")
License requirements to set this property: die_engineering ("DIE ENGINEERING")
|
getset |
Returns or sets the draft angle scale
Created in NX11.0.0
License requirements to get this property: die_engineering ("DIE ENGINEERING")
License requirements to set this property: die_engineering ("DIE ENGINEERING")
|
getset |
Returns or sets the facet quality options
Created in NX11.0.0
License requirements to get this property: die_engineering ("DIE ENGINEERING")
License requirements to set this property: die_engineering ("DIE ENGINEERING")
|
getset |
Returns or sets the failure show isocline
Created in NX11.0.0
License requirements to get this property: die_engineering ("DIE ENGINEERING")
License requirements to set this property: die_engineering ("DIE ENGINEERING")
|
getset |
Returns or sets the failure value
Created in NX11.0.0
License requirements to get this property: die_engineering ("DIE ENGINEERING")
License requirements to set this property: die_engineering ("DIE ENGINEERING")
|
getset |
Returns or sets the from point
Created in NX11.0.0
License requirements to get this property: die_engineering ("DIE ENGINEERING")
License requirements to set this property: die_engineering ("DIE ENGINEERING")
|
getset |
Returns or sets the from vector
Created in NX11.0.0
License requirements to get this property: die_engineering ("DIE ENGINEERING")
License requirements to set this property: die_engineering ("DIE ENGINEERING")
|
getset |
Returns or sets the limit shading
Created in NX11.0.0
License requirements to get this property: die_engineering ("DIE ENGINEERING")
License requirements to set this property: die_engineering ("DIE ENGINEERING")
|
getset |
Returns or sets the name csys
Created in NX11.0.0
License requirements to get this property: die_engineering ("DIE ENGINEERING")
License requirements to set this property: die_engineering ("DIE ENGINEERING")
|
get |
Returns the optimal hole axis
Created in NX11.0.0
License requirements: die_engineering ("DIE ENGINEERING")
|
getset |
Returns or sets the optimal point1
Created in NX11.0.0
License requirements to get this property: die_engineering ("DIE ENGINEERING")
License requirements to set this property: die_engineering ("DIE ENGINEERING")
|
getset |
Returns or sets the optimal point2
Created in NX11.0.0
License requirements to get this property: die_engineering ("DIE ENGINEERING")
License requirements to set this property: die_engineering ("DIE ENGINEERING")
|
getset |
Returns or sets the optimal point3
Created in NX11.0.0
License requirements to get this property: die_engineering ("DIE ENGINEERING")
License requirements to set this property: die_engineering ("DIE ENGINEERING")
|
getset |
Returns or sets the point in region
Created in NX11.0.0
License requirements to get this property: die_engineering ("DIE ENGINEERING")
License requirements to set this property: die_engineering ("DIE ENGINEERING")
|
getset |
Returns or sets the point in region1
Created in NX11.0.0
License requirements to get this property: die_engineering ("DIE ENGINEERING")
License requirements to set this property: die_engineering ("DIE ENGINEERING")
|
getset |
Returns or sets the product csys
Created in NX11.0.0
License requirements to get this property: die_engineering ("DIE ENGINEERING")
License requirements to set this property: die_engineering ("DIE ENGINEERING")
|
getset |
Returns or sets the reverse normal
Created in NX11.0.0
License requirements to get this property: die_engineering ("DIE ENGINEERING")
License requirements to set this property: die_engineering ("DIE ENGINEERING")
|
getset |
Returns or sets the reverse sheet normal
Created in NX11.0.0
License requirements to get this property: die_engineering ("DIE ENGINEERING")
License requirements to set this property: die_engineering ("DIE ENGINEERING")
|
getset |
Returns or sets the to point
Created in NX11.0.0
License requirements to get this property: die_engineering ("DIE ENGINEERING")
License requirements to set this property: die_engineering ("DIE ENGINEERING")
|
getset |
Returns or sets the to vector
Created in NX11.0.0
License requirements to get this property: die_engineering ("DIE ENGINEERING")
License requirements to set this property: die_engineering ("DIE ENGINEERING")
|
get |
Returns the trim profile
Created in NX11.0.0
License requirements: die_engineering ("DIE ENGINEERING")
|
getset |
Returns or sets the trim wall angle scale
Created in NX11.0.0
License requirements to get this property: die_engineering ("DIE ENGINEERING")
License requirements to set this property: die_engineering ("DIE ENGINEERING")
|
get |
Returns the view region bounds
Created in NX11.0.0
License requirements: die_engineering ("DIE ENGINEERING")
|
getset |
Returns or sets the visualize depth
Created in NX11.0.0
License requirements to get this property: die_engineering ("DIE ENGINEERING")
License requirements to set this property: die_engineering ("DIE ENGINEERING")
|
getset |
Returns or sets the visualize draft
Created in NX11.0.0
License requirements to get this property: die_engineering ("DIE ENGINEERING")
License requirements to set this property: die_engineering ("DIE ENGINEERING")
|
getset |
Returns or sets the visualize draft options
Created in NX11.0.0
License requirements to get this property: die_engineering ("DIE ENGINEERING")
License requirements to set this property: die_engineering ("DIE ENGINEERING")
|
getset |
Returns or sets the warning show isocline
Created in NX11.0.0
License requirements to get this property: die_engineering ("DIE ENGINEERING")
License requirements to set this property: die_engineering ("DIE ENGINEERING")
|
getset |
Returns or sets the warning value
Created in NX11.0.0
License requirements to get this property: die_engineering ("DIE ENGINEERING")
License requirements to set this property: die_engineering ("DIE ENGINEERING")