NXOpen .NET Reference Guide
|
Creates a DesignTrimToolCollection class More...
Public Member Functions | |
unsafe NXOpen.Tooling.DesignTrimToolBuilder | CreateDesignTrimToolBuilder () |
Creates a DesignTrimTool builder More... | |
NXOpen.Tooling.DesignTrimToolBuilder[] | ToArray () |
Returns an array of NXOpen.Tooling.DesignTrimToolBuilder objects. More... | |
Public Member Functions inherited from NXOpen.TaggedObjectCollection | |
IEnumerator | GetEnumerator () |
Returns an enumerator that iterates through a collection. More... | |
Public Member Functions inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageCtrl | AsyncProcessMessage (IMessage msg, IMessageSink replySink) |
Asynchronously processes the given message. More... | |
IMessage | SyncProcessMessage (IMessage msg) |
Synchronously processes the given message. More... | |
Protected Member Functions | |
override int | EnumerateMoveNext (ref Tag currentTag, byte[] state) |
Advances the enumerator to the next element of the collection. More... | |
Protected Member Functions inherited from NXOpen.TaggedObjectCollection | |
new void | initialize () |
<exclude> More... | |
Protected Member Functions inherited from NXOpen.Utilities.NXRemotableObject | |
void | initialize () |
<exclude> More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Creates a DesignTrimToolCollection class
To obtain an instance of this class, refer to NXOpen.Tooling.ToolingManager
Created in NX7.5.0
|
inline |
Creates a DesignTrimTool builder
Created in NX7.5.0
License requirements: None.
|
inlineprotectedvirtual |
Advances the enumerator to the next element of the collection.
Implements NXOpen.TaggedObjectCollection.
|
inline |
Returns an array of NXOpen.Tooling.DesignTrimToolBuilder objects.
|
get |
Returns the tag of this object.