NXOpen .NET Reference Guide
|
Represents a builder to be used to create Mold Wizard design trim tool. More...
Public Member Functions | |
unsafe NXOpen.NXObject | CreateDefaultSheet (string surfaceName, NXOpen.NXObject trimPart, int sheetType, int layer) |
Create a Moldwizard default trim surface, including CORE_TRIM_SHEET, CAVITY_TRIM_SHEET, CORE_MOLD_SURFACE, CAVITY_MOLD_SURFACE. More... | |
unsafe NXOpen.Assemblies.Component | CreateNewComponent (string partName, string instanceName) |
Create a new trim part component in the work part. More... | |
unsafe void | SetTrimDataDetails (NXOpen.NXObject trimPart, NXOpen.NXObject sourceObjectOcc, string currentTrimSurfaceName, string previousTrimSurfaceName) |
Set details of the trim data. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen.TaggedObject | |
void | PrintTestData (String variableName) |
<exclude> More... | |
void | PrintTestData (String variableName, int lineNumber) |
<exclude> More... | |
override string | ToString () |
Returns a String that represents the current Object. More... | |
Public Member Functions inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageCtrl | AsyncProcessMessage (IMessage msg, IMessageSink replySink) |
Asynchronously processes the given message. More... | |
IMessage | SyncProcessMessage (IMessage msg) |
Synchronously processes the given message. More... | |
Properties | |
unsafe int | NewSurfaceLayer [get, set] |
Returns or sets the layer where the new trim surface is created. More... | |
unsafe NXOpen.SelectNXObject | SourceObject [get] |
Returns the face or sheet body. More... | |
Additional Inherited Members | |
Protected Member Functions inherited from NXOpen.TaggedObject | |
new void | initialize () |
<exclude> More... | |
Represents a builder to be used to create Mold Wizard design trim tool.
To create a new instance of this class, use NXOpen.Tooling.DesignTrimToolCollection.CreateDesignTrimToolBuilder
Default values.
Property | Value |
---|---|
NewSurfaceLayer |
32 |
Created in NX7.5.0
|
inline |
Create a Moldwizard default trim surface, including CORE_TRIM_SHEET, CAVITY_TRIM_SHEET, CORE_MOLD_SURFACE, CAVITY_MOLD_SURFACE.
Created in NX7.5.0
License requirements: None.
surfaceName | the name for the default sheet to create. |
trimPart | the trim part where to create the default trim surface feature. |
sheetType | the sheet type, parting sheet or mold surface. |
layer | the layer to put the new sheet feature. |
|
inline |
Create a new trim part component in the work part.
Created in NX7.5.0
License requirements: None.
partName | the part name for the new component. |
instanceName | the instance name for the new component. |
|
inline |
Set details of the trim data.
Created in NX7.5.0
License requirements: None.
trimPart | the trim part where to create or edit or trim surface feature. |
sourceObjectOcc | the source object occurrence used to create a linked feature in the trim part. |
currentTrimSurfaceName | the name to set to the trim surface feature. |
previousTrimSurfaceName | the previous name of the trim surface feature. |
|
getset |
Returns or sets the layer where the new trim surface is created.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the face or sheet body.
Created in NX7.5.0
License requirements: None.