NXOpen .NET Reference Guide
|
Provides methods for manipulating the Knowledge Fusion rules in a part. More...
Classes | |
struct | _DebugInstance |
Used to return debug update information for instances. | |
struct | _DebugRule |
Used to return debug update information for rules. | |
struct | _FunctionArgumentsInformation |
Used to return information about the arguments for a function. | |
struct | _FunctionInformation |
Used to return information about a function. | |
struct | _ParameterRule |
Used to specify parameter values for child rule creation or modification. | |
struct | AdoptableTypes |
Used to return adoptable object types. More... | |
struct | DebugInstance |
Used to return debug update information for instances. More... | |
struct | DebugRule |
Used to return debug update information for rules. More... | |
struct | FunctionArgumentsInformation |
Used to return information about the arguments for a function. More... | |
struct | FunctionInformation |
Used to return information about a function. More... | |
struct | ParameterRule |
Used to specify parameter values for child rule creation or modification. More... | |
Public Types | |
enum | Filter { User, System, Both, UserPlus, UserLoaded, SystemLoaded, BothLoaded, UserPlusLoaded } |
The filter option for asking for classes. More... | |
enum | InitializationStatusType { Success, Failure, Unavailable, UnableToObtainLicense, CloseFailure } |
Indicates the status from initializing RuleManager. More... | |
enum | LicenseType { NoLicense, Author, Execute, Pipeline, KfFeature, KfInterop, KfNewGeom, KfChecking } |
Indicates the license type to be used. More... | |
enum | RuleType { Boolean, Frame, Integer, List, Name, Number, Point, String, Vector, Instance, Any, HostPointer } |
Indicates the data type of a rule. More... | |
Public Member Functions | |
unsafe bool | AdoptObjects (NXOpen.NXObject[] ugObjects) |
Adopt the specified ug objects. More... | |
unsafe void | Copy (string oldNameChain, string oldLeafName, string newNameChain, string newLeafName) |
Copy a dynamic child or attribute rule. More... | |
unsafe void | CreateChildRule (string ruleName, string className, NXOpen.RuleManager.ParameterRule[] parameters) |
Create a child rule and the root for this rule manager's part. More... | |
unsafe void | CreateDynamicRule (string referenceChain, string ruleName, NXOpen.RuleManager.RuleType ruleType, string ruleText) |
Create or modify a dynamic rule. More... | |
unsafe void | CreateDynamicRule (string referenceChain, string ruleName, string behaviors, string ruleUnits, string ruleText, string leadingComment) |
Create or modify a dynamic rule. More... | |
unsafe void | CreateDynamicRule (string referenceChain, string ruleName, string behaviors, string ruleText, string leadingComment) |
Create or modify a dynamic rule. More... | |
unsafe void | DeleteChildRule (string ruleName) |
Delete a child rule from this rule manager. More... | |
unsafe void | DeleteDynamicRule (string referenceChain, string ruleName) |
Delete an existing dynamic rule. More... | |
unsafe int | DoKfUpdate (NXOpen.Session.UndoMarkId undoMark) |
Performs an KF update. More... | |
unsafe Object | Evaluate (string referenceChain) |
Evaluate a rule and return its value. More... | |
unsafe string | EvaluateAnyAsString (string referenceChain) |
Evaluate a rule and return its value as a string. More... | |
unsafe string | EvaluateAsString (string referenceChain) |
Evaluate a rule and return its value as a string. More... | |
unsafe NXOpen.RuleManager.AdoptableTypes[] | GetAdoptableTypes () |
The list of object types which can be adopted. More... | |
unsafe string[] | GetAncestorClasses (string className) |
Get the ancestor classes for a given class. More... | |
unsafe string | GetClass (string referenceChain) |
Get the class of a dynamic rule. More... | |
unsafe string | GetClassDfaFile (string className) |
Get the name of the dfa file that contains the specified class. More... | |
unsafe string[] | GetClasses (NXOpen.RuleManager.Filter filter) |
Get class names that match the specified filter. More... | |
unsafe string[] | GetClassesOfChildList (string referenceChain) |
Get the classes for the members of a child list rule. More... | |
unsafe void | GetDebugInstances (out NXOpen.RuleManager.DebugInstance[] instances, out NXOpen.RuleManager.DebugRule[] rules) |
Get the debug update instances. More... | |
unsafe string | GetDefaultFormula (string className, string ruleName) |
Returns the default formula for a rule within a class . More... | |
unsafe string[] | GetDependencies (string referenceChain) |
Get the rules that the specified dynamic rule depends on. More... | |
unsafe string[] | GetDependents (string referenceChain) |
Get the rules that depend on the specified dynamic rule. More... | |
unsafe string[] | GetDynamicRules (string childRuleName) |
Get the names of all dynamic rules defined on a child rule (or Root:). More... | |
unsafe string | GetDynamicRuleText (string referenceChain) |
Returns the rule text for a dynamic rule . More... | |
unsafe int | GetErrorEnd () |
Get the parse error end location. More... | |
unsafe int | GetErrorStart () |
Get the parse error start location. More... | |
unsafe NXOpen.RuleManager.FunctionArgumentsInformation[] | GetFunctionArgumentsInformation (string functionName, string instanceOrClassName, bool isInstance, bool briefOnly) |
Get information about the arguments for a function. More... | |
unsafe string | GetFunctionFile (string functionName) |
Get the file that contains the definitions for a function. More... | |
unsafe NXOpen.RuleManager.FunctionInformation | GetFunctionInformation (string functionName, string instanceOrClassName, bool isInstance, bool briefOnly) |
Get information about a function. More... | |
unsafe string[] | GetFunctions (NXOpen.RuleManager.Filter filter, bool doSort) |
Get functions that match the specified filter. More... | |
unsafe string[] | GetLastError () |
Get messages for the most recent error. More... | |
unsafe string | GetNameChain (NXOpen.NXObject ugObject) |
Returns the name chain More... | |
unsafe NXOpen.NXObject | GetObjectOfInstance (string nameChain) |
Get object of instance More... | |
unsafe string | GetObjectText (NXOpen.NXObject ugObject) |
Get the text to use when referencing the specified ug object in a rule. More... | |
unsafe string | GetParameterFormula (string referenceChain, string parameterName) |
Get the formula for a parameter that has been specified on a dynamic child rule. More... | |
unsafe NXOpen.RuleManager.RuleType | GetParameterType (string referenceChain) |
Get the type of a parameter in a dynamic child rule. More... | |
unsafe string | GetReferenceText (NXOpen.NXObject ugObject) |
Get the text to use when referencing the specified ug object in a rule. More... | |
unsafe string | GetRulesForObjects (NXOpen.NXObject[] ugObjects) |
Adoption text for the specified ug objects. More... | |
unsafe string[] | GetRulesOfClass (string className) |
Get the names of all the rules defined in a class. More... | |
unsafe NXOpen.RuleManager.RuleType | GetRuleType (string className, string ruleName) |
Get the type of a rule within a class. More... | |
unsafe NXOpen.RuleManager.RuleType | GetRuleType (string referenceChain) |
Get the data type of a dynamic rule. More... | |
unsafe string[] | GetRuleTypes () |
Get strings that describe the rule types. More... | |
unsafe string[] | GetSpecifiedParameters (string referenceChain) |
Get the parameters that have been specified on a dynamic child rule. More... | |
unsafe NXOpen.RuleManager.InitializationStatusType | Initialize (NXOpen.RuleManager.LicenseType licenseToTake, out int intentStatus) |
Initialize the RuleManager. More... | |
unsafe bool | IsCanonical (string className, string ruleName) |
Returns whether a rule within a class is canonical. More... | |
unsafe bool | IsChildList (string className, string ruleName) |
Returns whether a rule within a class is a child list rule. More... | |
unsafe bool | IsChildList (string referenceChain) |
Returns whether a dynamic rule is a child list. More... | |
unsafe bool | IsChildRule (string className, string ruleName) |
Returns whether a rule in a class is a child rule. More... | |
unsafe bool | IsChildRule (string referenceChain) |
Returns whether a dynamic rule is a child rule. More... | |
unsafe bool | IsComputed (string referenceChain) |
Returns whether a dynamic rule's value has been computed yet. More... | |
unsafe bool | IsExpressionRule (string ruleName) |
Determine whether a root level dynamic rule is mapped to an NX expression. More... | |
unsafe bool | IsHidden (string className, string ruleName) |
Returns whether a rule within a class is hidden. More... | |
unsafe bool | IsHidden (string referenceChain) |
Returns whether a dynamic rule is hidden. More... | |
unsafe bool | IsLocal (string className, string ruleName) |
Returns whether a rule within a class is local to that class. More... | |
unsafe bool | IsMethod (string className, string ruleName) |
Returns whether a rule within a class is a method. More... | |
unsafe bool | IsMethod (string referenceChain) |
Returns whether a dynamic rule is a method. More... | |
unsafe bool | IsModifiable (string className, string ruleName) |
Returns whether a rule within a class is modifiable. More... | |
unsafe bool | IsModifiable (string referenceChain) |
Returns whether a dynamic rule is modifiable. More... | |
unsafe bool | IsParameter (string className, string ruleName) |
Returns whether a rule within a class is a parameter of that class. More... | |
unsafe bool | IsRuleInClass (string className, string ruleName) |
Returns whether the rule is defined in the specified class. More... | |
unsafe bool | IsUncached (string className, string ruleName) |
Returns whether a rule within a class is uncached. More... | |
unsafe bool | IsUncached (string referenceChain) |
Returns whether a dynamic rule is uncached. More... | |
unsafe bool | IsUserClass (string className) |
Determine whether a class is a user class. More... | |
unsafe bool | IsUserFunction (string functionName) |
Determine whether a function is one defined by the user. More... | |
unsafe string | ReadDfaFile (string fileName) |
Read a dfa file and return its contents as a string. More... | |
unsafe void | RebuildTrees () |
Rebuilds the KF Navigator tree and any Part Inspector trees that are being shown. More... | |
unsafe void | RegenerateAll () |
Regenerate all rules. More... | |
unsafe void | Reload (bool refreshUserClassDir) |
Reload all classes and functions. More... | |
unsafe void | ReloadClassesAndFunctions (string[] classes, string[] functions) |
Reload specified classes and functions. More... | |
unsafe void | ReloadSingleClass (string className) |
Reload a single class. More... | |
unsafe void | RemoveAllRules () |
Remove all rules in the part. More... | |
unsafe void | RemoveRuleOnly (string referenceChain) |
Remove a dynamic child or attribute rule, but leave the geometry. More... | |
unsafe void | Rename (string referenceChain, string newName) |
Rename a dynamic child or attribute rule. More... | |
unsafe void | SyntaxCheck (string fileName) |
Run the syntax check on a dfa file. More... | |
unsafe void | WriteDfaFile (string fileName, string fileString, bool replace) |
Write a string out to a dfa file. More... | |
Public Member Functions inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageCtrl | AsyncProcessMessage (IMessage msg, IMessageSink replySink) |
Asynchronously processes the given message. More... | |
IMessage | SyncProcessMessage (IMessage msg) |
Synchronously processes the given message. More... | |
Properties | |
unsafe bool | CreateMode [get] |
Returns the create mode flag. More... | |
unsafe bool | DebugFlag [get, set] |
Returns or sets the debug update flag. More... | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Properties inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageSink | NextSink [get] |
Gets the next message sink in the sink chain. More... | |
Additional Inherited Members | |
Protected Member Functions inherited from NXOpen.Utilities.NXRemotableObject | |
void | initialize () |
<exclude> More... | |
Provides methods for manipulating the Knowledge Fusion rules in a part.
To obtain an instance of this class, refer to NXOpen.BasePart
Created in NX3.0.0
The filter option for asking for classes.
|
inline |
Adopt the specified ug objects.
Created in NX4.0.0
License requirements: gateway ("UG GATEWAY")
ugObjects | objects to adopt |
|
inline |
Copy a dynamic child or attribute rule.
Created in NX4.0.0
License requirements: gateway ("UG GATEWAY")
oldNameChain | Name chain for rule to copy |
oldLeafName | Leaf name of rule to copy |
newNameChain | Name chain for copied rule |
newLeafName | Leaf name for copied rule |
|
inline |
Create a child rule and the root for this rule manager's part.
Created in NX3.0.0
License requirements: gateway ("UG GATEWAY")
ruleName | Name of child rule to create |
className | Class to instantiate as this child |
parameters | Input parameters for this class |
|
inline |
Create or modify a dynamic rule.
Created in NX3.0.0
License requirements: gateway ("UG GATEWAY")
referenceChain | Reference chain for instance in which to create the dynamic rule |
ruleName | Name of rule to create |
ruleType | Data type for the new rule |
ruleText | Value for the new rule as a string |
|
inline |
Create or modify a dynamic rule.
Created in NX4.0.0
License requirements: gateway ("UG GATEWAY")
referenceChain | Reference chain for instance in which to create the dynamic rule |
ruleName | Name of rule to create |
behaviors | Behaviors for the new rule, for example, "Number Modifiable" |
ruleUnits | Unit for the new rule, for example, "mm" |
ruleText | Value for the new rule as a string |
leadingComment | Leading comment of the form "#+ #-" for rule. This can be NULL |
|
inline |
Create or modify a dynamic rule.
Created in NX4.0.0
License requirements: gateway ("UG GATEWAY")
referenceChain | Reference chain for instance in which to create the dynamic rule |
ruleName | Name of rule to create |
behaviors | Behaviors for the new rule, for example, "Number Modifiable" |
ruleText | Value for the new rule as a string |
leadingComment | Leading comment of the form "#+ #-" for rule. This can be NULL |
|
inline |
Delete a child rule from this rule manager.
Created in NX3.0.0
License requirements: gateway ("UG GATEWAY")
ruleName | Name of child to delete |
|
inline |
Delete an existing dynamic rule.
Created in NX3.0.0
License requirements: gateway ("UG GATEWAY")
referenceChain | Reference chain for instance from which to delete the dynamic rule |
ruleName | Name of rule to delete |
|
inline |
Performs an KF update.
This ensures that all KF objects will be properly updated when created through dynamic rules.
Note: This method does the same thing as, Update.DoUpdate except that it does some addition updating to make sure CAE objects are complete.
Created in NX4.0.0
License requirements: None.
undoMark | If any update error occurs, the system will roll back to this undo mark. |
|
inline |
Evaluate a rule and return its value.
Created in NX3.0.0
License requirements: gateway ("UG GATEWAY")
referenceChain | Reference chain for the rule to evaluate |
|
inline |
Evaluate a rule and return its value as a string.
Created in NX5.0.0
License requirements: gateway ("UG GATEWAY")
referenceChain | Reference chain for the rule to evaluate |
|
inline |
Evaluate a rule and return its value as a string.
Created in NX3.0.0
License requirements: gateway ("UG GATEWAY")
referenceChain | Reference chain for the rule to evaluate |
|
inline |
The list of object types which can be adopted.
Created in NX4.0.0
License requirements: gateway ("UG GATEWAY")
|
inline |
Get the ancestor classes for a given class.
Created in NX4.0.0
License requirements: gateway ("UG GATEWAY")
className | class name for which to get component classes |
|
inline |
Get the class of a dynamic rule.
Created in NX4.0.0
License requirements: gateway ("UG GATEWAY")
referenceChain | Reference chain for rule |
|
inline |
Get the name of the dfa file that contains the specified class.
Created in NX4.0.0
License requirements: gateway ("UG GATEWAY")
className | Class name |
|
inline |
Get class names that match the specified filter.
Created in NX4.0.0
License requirements: gateway ("UG GATEWAY")
filter | filter for classes |
|
inline |
Get the classes for the members of a child list rule.
Created in NX4.0.0
License requirements: gateway ("UG GATEWAY")
referenceChain | Reference chain for rule |
|
inline |
Get the debug update instances.
Created in NX5.0.0
License requirements: gateway ("UG GATEWAY")
instances | Array of instances |
rules | Array of rules |
|
inline |
Returns the default formula for a rule within a class .
Created in NX3.0.0
License requirements: gateway ("UG GATEWAY")
className | Class name |
ruleName | Rule name within the class |
|
inline |
Get the rules that the specified dynamic rule depends on.
Created in NX4.0.0
License requirements: gateway ("UG GATEWAY")
referenceChain | Reference chain for rule |
|
inline |
Get the rules that depend on the specified dynamic rule.
Created in NX4.0.0
License requirements: gateway ("UG GATEWAY")
referenceChain | Reference chain for rule |
|
inline |
Get the names of all dynamic rules defined on a child rule (or Root:).
Created in NX4.0.0
License requirements: gateway ("UG GATEWAY")
childRuleName | reference chain of child rule |
|
inline |
Returns the rule text for a dynamic rule .
Created in NX5.0.0
License requirements: gateway ("UG GATEWAY")
referenceChain | name chain for a dynamic rule |
|
inline |
Get the parse error end location.
Created in NX5.0.0
License requirements: gateway ("UG GATEWAY")
|
inline |
Get the parse error start location.
Created in NX5.0.0
License requirements: gateway ("UG GATEWAY")
|
inline |
Get information about the arguments for a function.
Created in NX4.0.0
License requirements: gateway ("UG GATEWAY")
functionName | Function name |
instanceOrClassName | Instance or class name (used only for a method) |
isInstance | TRUE if instance name passed, FALSE otherwise |
briefOnly | TRUE if returning brief information only |
|
inline |
Get the file that contains the definitions for a function.
Created in NX5.0.0
License requirements: gateway ("UG GATEWAY")
functionName | Function name |
|
inline |
Get information about a function.
Created in NX4.0.0
License requirements: gateway ("UG GATEWAY")
functionName | Function name |
instanceOrClassName | Instance or class name (used only for a method otherwise null or Nothing |
isInstance | TRUE if instance name passed, FALSE otherwise |
briefOnly | TRUE if returning brief information only |
|
inline |
Get functions that match the specified filter.
Created in NX4.0.0
License requirements: gateway ("UG GATEWAY")
filter | filter for functions |
doSort | TRUE to get the functions sorted alphabetically |
|
inline |
Get messages for the most recent error.
Created in NX4.0.0
License requirements: gateway ("UG GATEWAY")
|
inline |
Returns the name chain
Created in NX5.0.0
License requirements: gateway ("UG GATEWAY")
ugObject | object to find name chain |
|
inline |
Get object of instance
Created in NX9.0.0
License requirements: gateway ("UG GATEWAY")
nameChain | Name chain of instance |
|
inline |
Get the text to use when referencing the specified ug object in a rule.
Created in NX8.5.0
License requirements: gateway ("UG GATEWAY")
ugObject | object to find object text for |
|
inline |
Get the formula for a parameter that has been specified on a dynamic child rule.
Created in NX4.0.0
License requirements: gateway ("UG GATEWAY")
referenceChain | Reference chain for rule |
parameterName | Parameter name |
|
inline |
Get the type of a parameter in a dynamic child rule.
Created in NX4.0.0
License requirements: gateway ("UG GATEWAY")
referenceChain | Reference chain for rule |
|
inline |
Get the text to use when referencing the specified ug object in a rule.
Note that the rule text may reference the container object rather than the given object. For example, the rule text may reference the owning CSYS feature rather than the given datum plane or datum axis. If the rule text of the given object is desired then call RuleManager.GetObjectText .
Created in NX4.0.0
License requirements: gateway ("UG GATEWAY")
ugObject | object to find reference text for |
|
inline |
Adoption text for the specified ug objects.
Created in NX4.0.0
License requirements: gateway ("UG GATEWAY")
ugObjects | objects to adopt |
|
inline |
Get the names of all the rules defined in a class.
Created in NX3.0.0
License requirements: gateway ("UG GATEWAY")
className | Class name |
|
inline |
Get the type of a rule within a class.
Created in NX3.0.0
License requirements: gateway ("UG GATEWAY")
className | Class name |
ruleName | Rule name within the class |
|
inline |
Get the data type of a dynamic rule.
Created in NX4.0.0
License requirements: gateway ("UG GATEWAY")
referenceChain | Reference chain for rule |
|
inline |
Get strings that describe the rule types.
Created in NX4.0.0
License requirements: gateway ("UG GATEWAY")
|
inline |
Get the parameters that have been specified on a dynamic child rule.
Created in NX4.0.0
License requirements: gateway ("UG GATEWAY")
referenceChain | Reference chain for rule |
|
inline |
Initialize the RuleManager.
Created in NX4.0.0
License requirements: gateway ("UG GATEWAY")
licenseToTake | Which license to take |
intentStatus | Status from initializing subsystem |
|
inline |
Returns whether a rule within a class is canonical.
Created in NX3.0.0
License requirements: gateway ("UG GATEWAY")
className | Class name |
ruleName | Rule name within the class |
|
inline |
Returns whether a rule within a class is a child list rule.
Created in NX4.0.0
License requirements: gateway ("UG GATEWAY")
className | Class name |
ruleName | Rule name within the class |
|
inline |
Returns whether a dynamic rule is a child list.
Created in NX4.0.0
License requirements: gateway ("UG GATEWAY")
referenceChain | Reference chain for rule |
|
inline |
Returns whether a rule in a class is a child rule.
Created in NX4.0.0
License requirements: gateway ("UG GATEWAY")
className | Class name |
ruleName | Rule name within the class |
|
inline |
Returns whether a dynamic rule is a child rule.
Created in NX4.0.0
License requirements: gateway ("UG GATEWAY")
referenceChain | Reference chain for rule |
|
inline |
Returns whether a dynamic rule's value has been computed yet.
Created in NX4.0.0
License requirements: gateway ("UG GATEWAY")
referenceChain | Reference chain for rule |
|
inline |
Determine whether a root level dynamic rule is mapped to an NX expression.
Created in NX5.0.0
License requirements: gateway ("UG GATEWAY")
ruleName | Dynamic rule name |
|
inline |
Returns whether a rule within a class is hidden.
Created in NX4.0.0
License requirements: gateway ("UG GATEWAY")
className | Class name |
ruleName | Rule name within the class |
|
inline |
Returns whether a dynamic rule is hidden.
Created in NX4.0.0
License requirements: gateway ("UG GATEWAY")
referenceChain | Reference chain for rule |
|
inline |
Returns whether a rule within a class is local to that class.
Created in NX4.0.0
License requirements: gateway ("UG GATEWAY")
className | Class name |
ruleName | Rule name within the class |
|
inline |
Returns whether a rule within a class is a method.
Created in NX3.0.0
License requirements: gateway ("UG GATEWAY")
className | Class name |
ruleName | Rule name within the class |
|
inline |
Returns whether a dynamic rule is a method.
Created in NX4.0.0
License requirements: gateway ("UG GATEWAY")
referenceChain | Reference chain for rule |
|
inline |
Returns whether a rule within a class is modifiable.
Created in NX3.0.0
License requirements: gateway ("UG GATEWAY")
className | Class name |
ruleName | Rule name within the class |
|
inline |
Returns whether a dynamic rule is modifiable.
Created in NX4.0.0
License requirements: gateway ("UG GATEWAY")
referenceChain | Reference chain for rule |
|
inline |
Returns whether a rule within a class is a parameter of that class.
Created in NX3.0.0
License requirements: gateway ("UG GATEWAY")
className | Class name |
ruleName | Rule name within the class |
|
inline |
Returns whether the rule is defined in the specified class.
Created in NX4.0.0
License requirements: gateway ("UG GATEWAY")
className | Class name |
ruleName | Rule name within the class |
|
inline |
Returns whether a rule within a class is uncached.
Created in NX4.0.0
License requirements: gateway ("UG GATEWAY")
className | Class name |
ruleName | Rule name within the class |
|
inline |
Returns whether a dynamic rule is uncached.
Created in NX4.0.0
License requirements: gateway ("UG GATEWAY")
referenceChain | Reference chain for rule |
|
inline |
Determine whether a class is a user class.
Created in NX4.0.0
License requirements: gateway ("UG GATEWAY")
className | Class name |
|
inline |
Determine whether a function is one defined by the user.
Created in NX5.0.0
License requirements: gateway ("UG GATEWAY")
functionName | Function name |
|
inline |
Read a dfa file and return its contents as a string.
Created in NX4.0.0
License requirements: gateway ("UG GATEWAY")
fileName | File name to read |
|
inline |
Rebuilds the KF Navigator tree and any Part Inspector trees that are being shown.
Created in NX4.0.0
License requirements: gateway ("UG GATEWAY")
|
inline |
Regenerate all rules.
Created in NX4.0.0
License requirements: gateway ("UG GATEWAY")
|
inline |
Reload all classes and functions.
Created in NX4.0.0
License requirements: gateway ("UG GATEWAY")
refreshUserClassDir | flag for whether to refresh search dirs after load |
|
inline |
Reload specified classes and functions.
Created in NX4.0.0
License requirements: gateway ("UG GATEWAY")
classes | names of classes to reload |
functions | names of functions to reload |
|
inline |
Reload a single class.
Created in NX4.0.0
License requirements: gateway ("UG GATEWAY")
className | class name to reload |
|
inline |
Remove all rules in the part.
Created in NX4.0.0
License requirements: gateway ("UG GATEWAY")
|
inline |
Remove a dynamic child or attribute rule, but leave the geometry.
Created in NX4.0.0
License requirements: gateway ("UG GATEWAY")
referenceChain | Reference chain for rule to remove |
|
inline |
Rename a dynamic child or attribute rule.
Created in NX4.0.0
License requirements: gateway ("UG GATEWAY")
referenceChain | Reference chain for rule to rename |
newName | New leaf name |
|
inline |
Run the syntax check on a dfa file.
Created in NX4.0.0
License requirements: gateway ("UG GATEWAY")
fileName | dfa file to check |
|
inline |
Write a string out to a dfa file.
Created in NX4.0.0
License requirements: gateway ("UG GATEWAY")
fileName | File name to write |
fileString | String to write to file |
replace | if TRUE, replace the file if it exists |
|
get |
Returns the create mode flag.
Created in NX5.0.0
License requirements: None.
|
getset |
Returns or sets the debug update flag.
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: gateway ("UG GATEWAY")
|
get |
Returns the tag of this object.