NXOpen .NET Reference Guide
|
The builder for creating the list item of RunItems More...
Public Member Functions | |
unsafe NXOpen.TaggedObject | GetVirtualStubItem (string virtualReferenceId) |
A virtual stub item to be used as From/To item. More... | |
unsafe void | SetSelectedItemData (NXOpen.TaggedObject scopedObject, string referenceId, string portName, NXOpen.TaggedObject[] availablePorts) |
The selected items data of the run More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen.TaggedObject | |
void | PrintTestData (String variableName) |
<exclude> More... | |
void | PrintTestData (String variableName, int lineNumber) |
<exclude> More... | |
override string | ToString () |
Returns a String that represents the current Object. More... | |
Public Member Functions inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageCtrl | AsyncProcessMessage (IMessage msg, IMessageSink replySink) |
Asynchronously processes the given message. More... | |
IMessage | SyncProcessMessage (IMessage msg) |
Synchronously processes the given message. More... | |
Properties | |
unsafe NXOpen.TaggedObject | CurrentSelectedPort [get, set] |
Returns or sets the ports of FROM/TO item of the run. More... | |
unsafe NXOpen.SelectNXObjectList | RunItems [get] |
Returns the list item of run From/To item More... | |
unsafe string | VirtualReferenceId [get, set] |
Returns or sets the virtual reference Id for FROM/TO items of a run. More... | |
Additional Inherited Members | |
Protected Member Functions inherited from NXOpen.TaggedObject | |
new void | initialize () |
<exclude> More... | |
The builder for creating the list item of RunItems
To create a new instance of this class, use NXOpen.Routing.DefineRunBuilder.CreateRunItemsBuilder
Created in NX8.5.0
|
inline |
A virtual stub item to be used as From/To item.
Created in NX8.5.0
License requirements: routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")
virtualReferenceId |
|
inline |
The selected items data of the run
Created in NX8.5.0
License requirements: routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")
scopedObject | |
referenceId | |
portName | |
availablePorts |
|
getset |
Returns or sets the ports of FROM/TO item of the run.
Created in NX8.5.0
License requirements to get this property: routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")
License requirements to set this property: routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")
|
get |
Returns the list item of run From/To item
Created in NX8.5.0
License requirements: routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")
|
getset |
Returns or sets the virtual reference Id for FROM/TO items of a run.
Created in NX8.5.0
License requirements to get this property: routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")
License requirements to set this property: routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")