NXOpen .NET Reference Guide
|
Builder Class for DefineRun Object More...
Public Member Functions | |
unsafe void | AddMemberItems (NXOpen.TaggedObject memberItem) |
Append a member item to the list in the builder for DefineRun More... | |
unsafe NXOpen.Routing.RunItemsBuilder | CreateRunItemsBuilder () |
Creates a RunItems used to create list item for DefineRun More... | |
unsafe void | RemoveMemberItems (NXOpen.TaggedObject[] memberItems) |
Remove a member item from the list in the builder for DefineRun More... | |
unsafe void | UnifyPath () |
UnifyPath of the run. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen.TaggedObject | |
void | PrintTestData (String variableName) |
<exclude> More... | |
void | PrintTestData (String variableName, int lineNumber) |
<exclude> More... | |
override string | ToString () |
Returns a String that represents the current Object. More... | |
Public Member Functions inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageCtrl | AsyncProcessMessage (IMessage msg, IMessageSink replySink) |
Asynchronously processes the given message. More... | |
IMessage | SyncProcessMessage (IMessage msg) |
Synchronously processes the given message. More... | |
Properties | |
unsafe NXOpen.Routing.RunItemsBuilderList | FromItemsList [get] |
Returns the FROM items list of the run. More... | |
unsafe NXOpen.Routing.RouteObjectCollector | MemberItems [get] |
Returns the MEMBER items of the run. More... | |
unsafe string | RunIdentifier [get, set] |
Returns or sets the run identifier More... | |
unsafe string | RunType [get, set] |
Returns or sets the run type More... | |
unsafe string | SpecificationOption [get, set] |
Returns or sets the specification of the run. More... | |
unsafe NXOpen.Routing.RunItemsBuilderList | ToItemsList [get] |
Returns the TO items list of the run . More... | |
Additional Inherited Members | |
Protected Member Functions inherited from NXOpen.TaggedObject | |
new void | initialize () |
<exclude> More... | |
Builder Class for DefineRun Object
To create a new instance of this class, use NXOpen.Routing.RouteManager.CreateDefineRunBuilder
Created in NX8.5.0
|
inline |
Append a member item to the list in the builder for DefineRun
Created in NX8.5.0
License requirements: routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")
memberItem | run member item |
|
inline |
Creates a RunItems used to create list item for DefineRun
Created in NX8.5.0
License requirements: routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")
|
inline |
Remove a member item from the list in the builder for DefineRun
Created in NX8.5.0
License requirements: routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")
memberItems | member items to be removed from the run. |
|
inline |
UnifyPath of the run.
Created in NX8.5.0
License requirements: routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")
|
get |
Returns the FROM items list of the run.
The list consists of NXOpen.Routing.DefineRunBuilder objects.
Created in NX8.5.0
License requirements: routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")
|
get |
Returns the MEMBER items of the run.
Created in NX8.5.0
License requirements: routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")
|
getset |
Returns or sets the run identifier
Created in NX8.5.0
License requirements to get this property: routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")
License requirements to set this property: routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")
|
getset |
Returns or sets the run type
Created in NX8.5.0
License requirements to get this property: routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")
License requirements to set this property: routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")
|
getset |
Returns or sets the specification of the run.
Created in NX8.5.0
License requirements to get this property: routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")
License requirements to set this property: routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")
|
get |
Returns the TO items list of the run .
The list consists of NXOpen.Routing.DefineRunBuilder objects.
Created in NX8.5.0
License requirements: routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")