NXOpen .NET Reference Guide
|
Represents an NXOpen.Routing.RoutingManager object. More...
Static Public Member Functions | |
static RoutingManager | GetRoutingManager (NXOpen.Session owner) |
Returns the RoutingManager object for the running session which serves as the 'gateway' class for the application API. More... | |
Properties | |
NXOpen.Routing.BuilderFactory | BuilderFactory [get] |
Returns a NXOpen.Routing.BuilderFactory object. More... | |
NXOpen.Routing.InsulationService | InsulationService [get] |
Returns a NXOpen.Routing.InsulationService object. More... | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Properties inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageSink | NextSink [get] |
Gets the next message sink in the sink chain. More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageCtrl | AsyncProcessMessage (IMessage msg, IMessageSink replySink) |
Asynchronously processes the given message. More... | |
IMessage | SyncProcessMessage (IMessage msg) |
Synchronously processes the given message. More... | |
Protected Member Functions inherited from NXOpen.Utilities.NXRemotableObject | |
void | initialize () |
<exclude> More... | |
Represents an NXOpen.Routing.RoutingManager object.
To obtain an instance of this class, refer to NXOpen.Session
Created in NX1847.0.0
|
inlinestatic |
Returns the RoutingManager object for the running session which serves as the 'gateway' class for the application API.
References to all other objects in this API are obtained either directly or indirectly via methods and properties on this class. Platform Session should be initialized using 'GetSession' method from NXOpen API prior to this call.
|
get |
Returns a NXOpen.Routing.BuilderFactory object.
Use this object to create specific routing builders.
Created in NX1847.0.0
|
get |
Returns a NXOpen.Routing.InsulationService object.
Use this object for specific Routing Insulation service
Created in NX1847.0.0
|
get |
Returns the tag of this object.