NXOpen .NET Reference Guide
|
Represents a collection of NXOpen.Routing.BendCorner objects. More...
Public Types | |
enum | Type { RadiusRatio, Table } |
Option for creating a bend using a bend table or using radius or ratio More... | |
Public Member Functions | |
unsafe NXOpen.Routing.BendCorner | AssignCornerByBendRadius (NXOpen.Routing.ControlPoint bendCrn, double bendRadius) |
This routine assigns a new bend corner to the given input bend corner object using bend radius. More... | |
unsafe NXOpen.Routing.BendCorner | AssignCornerByBendRatio (NXOpen.Routing.ControlPoint bendCrn, double bendRatio) |
This routine assigns a new bend corner to the given input bend corner object using bend ratio. More... | |
unsafe NXOpen.Routing.BendCorner | AssignCornerByBendTable (NXOpen.Routing.ControlPoint rcp, string bendTable) |
This routine assigns a bend corner to the given input RCP object using a bend table entry. More... | |
unsafe NXOpen.Routing.BendCorner | Create (NXOpen.Routing.ControlPoint rcp, bool useBendRatio, double bendRatio, double bendRadius) |
Create a bend corner object at a Control Point. More... | |
unsafe NXOpen.Routing.BendCorner | CreateCorner (NXOpen.Routing.ControlPoint rcp, NXOpen.Routing.CornerTypeBuilder.BendMethods bendMethod, double bendRatio, double bendRadius) |
Create a bend corner object at a Control Point. More... | |
unsafe NXOpen.Routing.BendCorner | GetBendAssociatedToSegment (NXOpen.Routing.ISegment segment) |
Enquire the Bend Corner that this segment represents. More... | |
unsafe NXOpen.Routing.BendCorner[] | GetBendCornersFromObjects (NXOpen.NXObject[] objects) |
Returns all the corners connected to the given objects, if any. More... | |
NXOpen.Routing.BendCorner[] | ToArray () |
Returns an array of NXOpen.Routing.BendCorner objects. More... | |
Public Member Functions inherited from NXOpen.TaggedObjectCollection | |
IEnumerator | GetEnumerator () |
Returns an enumerator that iterates through a collection. More... | |
Public Member Functions inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageCtrl | AsyncProcessMessage (IMessage msg, IMessageSink replySink) |
Asynchronously processes the given message. More... | |
IMessage | SyncProcessMessage (IMessage msg) |
Synchronously processes the given message. More... | |
Protected Member Functions | |
override int | EnumerateMoveNext (ref Tag currentTag, byte[] state) |
Advances the enumerator to the next element of the collection. More... | |
Protected Member Functions inherited from NXOpen.TaggedObjectCollection | |
new void | initialize () |
<exclude> More... | |
Protected Member Functions inherited from NXOpen.Utilities.NXRemotableObject | |
void | initialize () |
<exclude> More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Represents a collection of NXOpen.Routing.BendCorner objects.
To obtain an instance of this class, refer to NXOpen.Routing.RouteManager
Created in NX4.0.0
|
inline |
This routine assigns a new bend corner to the given input bend corner object using bend radius.
This "assignment" can involve the removal of an existing corner at this location and the creation of a new corner.
Created in NX4.0.0
License requirements: routing_base ("Routing Basic")
bendCrn | Input bend corner. |
bendRadius | Radius of bend corner arc. |
|
inline |
This routine assigns a new bend corner to the given input bend corner object using bend ratio.
This "assignment" can involve the removal of an existing corner at this location and the creation of a new corner.
Created in NX4.0.0
License requirements: routing_base ("Routing Basic")
bendCrn | Input bend corner. |
bendRatio | Bend ratio must be greater than 0.5. |
|
inline |
This routine assigns a bend corner to the given input RCP object using a bend table entry.
This "assignment" can involve the removal of an existing corner at this location and the creation of a new corner. The application view must be loaded before attempting to assign a bend corner of this type.
Created in NX4.0.0
License requirements: routing_base ("Routing Basic")
rcp | Control point to assign corner to. a null reference (Nothing in Visual Basic) not allowed. |
bendTable | The bend table entry that is used to create bend corner |
|
inline |
Create a bend corner object at a Control Point.
Created in NX4.0.0
Deprecated in NX8.5.0. Use Routing.BendCornerCollection.CreateCorner instead.
License requirements: routing_base ("Routing Basic")
rcp | Route control point to bend. |
useBendRatio | TRUE: use bend ratio calculation, FALSE: use given radius |
bendRatio | Bend ratio only used if use_bend_ratio is TRUE. Must be greater than 0.5. |
bendRadius | Radius of bend corner arc, only used if use_bend_ratio is FALSE. Must be greater than 0. |
|
inline |
Create a bend corner object at a Control Point.
Created in NX8.5.0
License requirements: routing_base ("Routing Basic")
rcp | Route control point to bend. |
bendMethod | Enumerated bend method. |
bendRatio | Bend ratio is used only if bend method is set to NXOpen.Routing.CornerTypeBuilder.BendMethods.RatioToDiameter . Must be greater than 0.5. |
bendRadius | Radius of bend corner arc, used only if bend method is set to NXOpen.Routing.CornerTypeBuilder.BendMethods.Radius . Must be greater than 0. |
|
inlineprotectedvirtual |
Advances the enumerator to the next element of the collection.
Implements NXOpen.TaggedObjectCollection.
|
inline |
Enquire the Bend Corner that this segment represents.
(a null reference (Nothing in Visual Basic) can be returned, indicating that this segment does not represent a Bend Corner.)
Created in NX4.0.0
License requirements: routing_base ("Routing Basic")
segment | Segment being queried for the Bend Corner it represents. |
|
inline |
Returns all the corners connected to the given objects, if any.
Can find corners from NXOpen.Routing.ControlPoint s, NXOpen.Routing.ISegment s, or NXOpen.Routing.Stock .
Created in NX11.0.0
License requirements: routing_base ("Routing Basic")
objects |
|
inline |
Returns an array of NXOpen.Routing.BendCorner objects.
|
get |
Returns the tag of this object.