NXOpen .NET Reference Guide
|
Contains setting for corner creation. More...
Public Types | |
enum | BendMethods { Radius, RatioToDiameter, BendRadiusTable, InnerRadius } |
Methods available for bend creation. More... | |
enum | Type { None, Miter, Bend, SBend, SElbow, UBend, UElbow, Cope, MiteredBend } |
Defines the type of bend available for bend creation. More... | |
Public Member Functions | |
unsafe NXOpen.Routing.CharacteristicList | GetElbowAppliedCharx () |
Returns the applied charx of elbow part More... | |
unsafe NXOpen.Routing.CharacteristicList | GetElbowPart () |
Returns the created elbow part More... | |
unsafe void | RouteCornerAlternateSolution () |
Route alternate solution More... | |
unsafe void | RouteCornerBendRadiusInfo () |
Bend corner info More... | |
unsafe void | RouteCornerSpecifyElbow () |
Route specify elbow More... | |
unsafe void | SetElbowAppliedCharx (NXOpen.Routing.CharacteristicList elbowPart) |
Sets the applied charx for elbow creation More... | |
unsafe void | SetElbowPart (NXOpen.Routing.CharacteristicList elbowPart) |
Sets the elbow part to be used for elbow creation More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen.TaggedObject | |
void | PrintTestData (String variableName) |
<exclude> More... | |
void | PrintTestData (String variableName, int lineNumber) |
<exclude> More... | |
override string | ToString () |
Returns a String that represents the current Object. More... | |
Public Member Functions inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageCtrl | AsyncProcessMessage (IMessage msg, IMessageSink replySink) |
Asynchronously processes the given message. More... | |
IMessage | SyncProcessMessage (IMessage msg) |
Synchronously processes the given message. More... | |
Properties | |
unsafe NXOpen.Routing.CornerTypeBuilder.BendMethods | RouteCornerBendMethods [get, set] |
Returns or sets the route corner bend options More... | |
unsafe int | RouteCornerNumberOfMiters [get, set] |
Returns or sets the number of miter in mitered bend corner More... | |
unsafe NXOpen.Expression | RouteCornerRadius [get] |
Returns the route corner radius More... | |
unsafe NXOpen.Expression | RouteCornerRatioToDiameter [get] |
Returns the route corner ratio to diameter More... | |
unsafe bool | RouteCornerRequireLinearSolution [get, set] |
Returns or sets the route corner require linear solution More... | |
unsafe NXOpen.Routing.CornerTypeBuilder.Type | RouteCornerTypeOptions [get, set] |
Returns or sets the route corner type options More... | |
Properties inherited from NXOpen.TaggedObject | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Properties inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageSink | NextSink [get] |
Gets the next message sink in the sink chain. More... | |
Additional Inherited Members | |
Protected Member Functions inherited from NXOpen.TaggedObject | |
new void | initialize () |
<exclude> More... | |
Contains setting for corner creation.
Type of bend to be created and the method to create the corner.
Created in NX6.0.0
Methods available for bend creation.
|
inline |
Returns the applied charx of elbow part
Created in NX6.0.0
License requirements: routing_base ("Routing Basic")
|
inline |
Returns the created elbow part
Created in NX6.0.0
License requirements: routing_base ("Routing Basic")
|
inline |
Route alternate solution
Created in NX6.0.0
License requirements: routing_base ("Routing Basic")
|
inline |
Bend corner info
Created in NX6.0.0
License requirements: routing_base ("Routing Basic")
|
inline |
Route specify elbow
Created in NX6.0.0
License requirements: routing_base ("Routing Basic")
|
inline |
Sets the applied charx for elbow creation
Created in NX6.0.0
License requirements: routing_base ("Routing Basic")
elbowPart | Characteristic list used to find the appropriate |
|
inline |
Sets the elbow part to be used for elbow creation
Created in NX6.0.0
License requirements: routing_base ("Routing Basic")
elbowPart | Characteristic list used to find the appropriate |
|
inline |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Created in NX3.0.1
License requirements: None.
Implements NXOpen.GeometricUtilities.IComponentBuilder.
|
getset |
Returns or sets the route corner bend options
Created in NX8.5.0
License requirements to get this property: routing_base ("Routing Basic")
License requirements to set this property: routing_base ("Routing Basic")
|
getset |
Returns or sets the number of miter in mitered bend corner
Created in NX8.0.0
License requirements to get this property: routing_base ("Routing Basic")
License requirements to set this property: routing_base ("Routing Basic")
|
get |
Returns the route corner radius
Created in NX6.0.0
License requirements: routing_base ("Routing Basic")
|
get |
Returns the route corner ratio to diameter
Created in NX6.0.0
License requirements: routing_base ("Routing Basic")
|
getset |
Returns or sets the route corner require linear solution
Created in NX6.0.0
License requirements to get this property: routing_base ("Routing Basic")
License requirements to set this property: routing_base ("Routing Basic")
|
getset |
Returns or sets the route corner type options
Created in NX6.0.0
License requirements to get this property: routing_base ("Routing Basic")
License requirements to set this property: routing_base ("Routing Basic")