NXOpen .NET Reference Guide
|
Assigns path to a broken routing run More...
Public Member Functions | |
unsafe void | AddToScopedObjectSet (NXOpen.NXObject @object, NXOpen.Routing.RunItem.Type runItemType) |
Add the given object to the scoped object set More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen.TaggedObject | |
void | PrintTestData (String variableName) |
<exclude> More... | |
void | PrintTestData (String variableName, int lineNumber) |
<exclude> More... | |
override string | ToString () |
Returns a String that represents the current Object. More... | |
Public Member Functions inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageCtrl | AsyncProcessMessage (IMessage msg, IMessageSink replySink) |
Asynchronously processes the given message. More... | |
IMessage | SyncProcessMessage (IMessage msg) |
Synchronously processes the given message. More... | |
Properties | |
unsafe NXOpen.Routing.RouteObjectCollector | RouteObjectCollector [get] |
Returns the route object collector More... | |
Additional Inherited Members | |
Protected Member Functions inherited from NXOpen.TaggedObject | |
new void | initialize () |
<exclude> More... | |
Assigns path to a broken routing run
To create a new instance of this class, use NXOpen.Routing.RouteManager.CreateAssignPathBuilder
Created in NX8.5.0
|
inline |
Add the given object to the scoped object set
Created in NX8.5.0
License requirements: routing_base ("Routing Basic")
object | |
runItemType |
|
get |
Returns the route object collector
Created in NX8.5.0
License requirements: routing_base ("Routing Basic")