NXOpen .NET Reference Guide
|
Routing Run Item object references components which comprise a piping run. More...
Public Types | |
enum | Type { From, To, Member } |
Represents the type of Run Item More... | |
Protected Member Functions | |
override void | FreeResource () |
Free resources associated with this instance of Run Item class. More... | |
Properties | |
unsafe NXOpen.Routing.CharacteristicList | Attributes [get, set] |
Returns or sets the attributes on the Run Item. More... | |
unsafe NXOpen.Routing.RunItem.Type | ItemType [get, set] |
Returns or sets the Run Item type such as "From", "To", or "Member" item. More... | |
unsafe string | ReferenceId [get, set] |
Returns or sets the unique reference identifier for this Run Item. More... | |
Properties inherited from NXOpen.TransientObject | |
IntPtr | Handle [get] |
Handle of the internal object represented by this object. More... | |
Properties inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageSink | NextSink [get] |
Gets the next message sink in the sink chain. More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.TransientObject | |
void | Dispose () |
Frees the object from memory. More... | |
void | PrintTestData (String variableName) |
<exclude> More... | |
void | PrintTestData (String variableName, int lineNumber) |
<exclude> More... | |
new string | ToString () |
Returns a String that represents the current Object. More... | |
Routing Run Item object references components which comprise a piping run.
Created in NX7.5.4
|
inlineprotectedvirtual |
Free resources associated with this instance of Run Item class.
After calling this method, it is illegal to use the object. In .NET, this method is automatically called when the object is deleted by the garbage collector.
Created in NX7.5.4
License requirements: None.
Implements NXOpen.TransientObject.
|
getset |
Returns or sets the attributes on the Run Item.
Created in NX7.5.4
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the Run Item type such as "From", "To", or "Member" item.
Created in NX7.5.4
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the unique reference identifier for this Run Item.
Created in NX7.5.4
License requirements to get this property: None.
License requirements to set this property: None.