NXOpen .NET Reference Guide
|
Represents a NXOpen.PrintPDFBuilder to be used when exporting the Current Display or selected sheets to a PDF document. More...
Public Types | |
enum | ActionOption { New, Overwrite, Append, Native } |
Specifies the action option to be used when running Teamcenter More... | |
enum | Color { AsDisplayed, PartColors, CustomPalette, BlackOnWhite, LegacyColors, ColorsByWidth } |
Specifies the color option to use when creating the PDF document More... | |
enum | ImageResolutionOption { Draft, Low, Medium, High } |
Specifies the image resolution when exporting a raster image More... | |
enum | OutputTextOption { Text, Polylines } |
Specifies the output text option, as either text or polylines More... | |
enum | RelationOption { Specification, Manifestation, Undefined } |
Specifies the relation to use when exporting a PDF to Teamcenter More... | |
enum | SizeOption { FullScale, ScaleFactor, Dimension } |
Specifies the size option of the PDF document. More... | |
enum | UnitsOption { Metric, English } |
Specifies which units are associated to the dimensions More... | |
enum | Width { StandardWidths, SingleWidth, CustomThreeWidths, CustomPalette } |
Specifies the primary selection of which type of width assignment to use. More... | |
Public Member Functions | |
unsafe void | Assign () |
The Assign button will assign an appropriate name to the Dataset field if Create New is chosen as the Action. More... | |
unsafe NXOpen.CDF | CreateCdf () |
Creates and returns a NXOpen.CDF object representing the Color Palette. More... | |
unsafe NXOpen.WidthDefinition | CreateWidthDefinition () |
Creates and returns a NXOpen.WidthDefinition object representing the Width Palette. More... | |
unsafe void | DefinePalette () |
Initialize the Color Palette. More... | |
unsafe void | DefineWidths () |
Initialize the Width dialog. More... | |
unsafe NXOpen.CDF | GetCdf () |
Returns a NXOpen.CDF object representing the Color Palette. More... | |
unsafe NXOpen.WidthDefinition | GetWidthDefinition () |
Returns a NXOpen.WidthDefinition object representing the Width Palette. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen.TaggedObject | |
void | PrintTestData (String variableName) |
<exclude> More... | |
void | PrintTestData (String variableName, int lineNumber) |
<exclude> More... | |
override string | ToString () |
Returns a String that represents the current Object. More... | |
Public Member Functions inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageCtrl | AsyncProcessMessage (IMessage msg, IMessageSink replySink) |
Asynchronously processes the given message. More... | |
IMessage | SyncProcessMessage (IMessage msg) |
Synchronously processes the given message. More... | |
Properties | |
unsafe NXOpen.PrintPDFBuilder.ActionOption | Action [get, set] |
Returns or sets the action option to be used when saving the PDF file in a Teamcenter environment. More... | |
unsafe bool | AddWatermark [get, set] |
Returns or sets the Add Watermark option. More... | |
unsafe bool | Append [get, set] |
Returns or sets the Append option. More... | |
unsafe NXOpen.PrintPDFBuilder.Color | Colors [get, set] |
Returns or sets the color option to be used when creating the PDF document. More... | |
unsafe bool | CustomSymbolsInForeground [get, set] |
Returns or sets the plotting custom symbols in the foreground option. More... | |
unsafe string | DatasetName [get, set] |
Returns or sets the dataset name to be used when Creating a New PDF document in a Teamcenter environment. More... | |
unsafe string | DatasetType [get, set] |
Returns or sets the dataset type to be used when exporting a PDF to Teamcenter More... | |
unsafe string | Filename [get, set] |
Returns or sets the filename to be used upon creation of the PDF document. More... | |
unsafe NXOpen.PrintPDFBuilder.ImageResolutionOption | ImageResolution [get, set] |
Returns or sets the resolution of images created for export of shaded views. More... | |
unsafe string | NamedReferenceType [get, set] |
Returns or sets the named reference type to be used when exporting a PDF to Teamcenter More... | |
unsafe NXOpen.PrintPDFBuilder.OutputTextOption | OutputText [get, set] |
Returns or sets the output text of the PDF. More... | |
unsafe bool | RasterImages [get, set] |
Returns or sets the Raster Images option. More... | |
unsafe NXOpen.PrintPDFBuilder.RelationOption | Relation [get, set] |
Returns or sets the relation to be used when exporting a PDF to Teamcenter More... | |
unsafe double | Scale [get, set] |
Returns or sets the scale factor to be used when creating a PDF document. More... | |
unsafe bool | ShadedGeometry [get, set] |
Returns or sets the Shaded Geometry as Wireframe option. More... | |
unsafe NXOpen.PrintPDFBuilder.SizeOption | Size [get, set] |
Returns or sets the size of the PDF document. More... | |
unsafe NXOpen.PlotSourceBuilder | SourceBuilder [get] |
Returns the Source builder. More... | |
unsafe NXOpen.PrintPDFBuilder.UnitsOption | Units [get, set] |
Returns or sets the units of the X and Y dimensions to be used when Dimension has been selected from the Size option. More... | |
unsafe string | Watermark [get, set] |
Returns or sets the watermark text. More... | |
unsafe NXOpen.PrintPDFBuilder.Width | Widths [get, set] |
Returns or sets the width option. More... | |
unsafe double | XDimension [get, set] |
Returns or sets the x dimension to be used when Dimension has been selected from the Size option. More... | |
unsafe double | YDimension [get, set] |
Returns or sets the y dimension to be used when Dimension has been selected from the Size option. More... | |
Additional Inherited Members | |
Protected Member Functions inherited from NXOpen.TaggedObject | |
new void | initialize () |
<exclude> More... | |
Represents a NXOpen.PrintPDFBuilder to be used when exporting the Current Display or selected sheets to a PDF document.
This class is for use on Windows only and is created using NXOpen.PlotManager .
All sheets provided must be in the displayed part.
To create a new instance of this class, use NXOpen.PlotManager.CreatePrintPdfbuilder
Default values.
Property | Value |
---|---|
Relation |
Undefined |
Created in NX5.0.0
|
inline |
The Assign button will assign an appropriate name to the Dataset field if Create New is chosen as the Action.
Created in NX5.0.0
License requirements: None.
|
inline |
Creates and returns a NXOpen.CDF object representing the Color Palette.
This object contains all custom color information to be used when Custom Palette or Colors By Width is selected from the Color option.
Created in NX5.0.0
License requirements: None.
|
inline |
Creates and returns a NXOpen.WidthDefinition object representing the Width Palette.
This object contains all custom width information to be used when Single Width, Custom Three Widths, or Custom Palette is selected from the Width option.
Created in NX5.0.0
License requirements: None.
|
inline |
Initialize the Color Palette.
This allows the user to change the attributes of any color. These changed colors will be used if Custom Palette or Colors By Width is selected as the color option.
Created in NX5.0.0
License requirements: None.
|
inline |
Initialize the Width dialog.
This allows the user to change the attributes of Single Width, Custom Three Widths, or Custom Palette. These changed width values will be used depending on the width option selected.
Created in NX5.0.0
License requirements: None.
|
inline |
Returns a NXOpen.CDF object representing the Color Palette.
This object contains all custom color information to be used when Custom Palette or Colors By Width is selected from the Color option.
Created in NX5.0.0
License requirements: None.
|
inline |
Returns a NXOpen.WidthDefinition object representing the Width Palette.
This object contains all custom width information to be used when Single Width, Custom Three Widths, or Custom Palette is selected from the Width option.
Created in NX5.0.0
License requirements: None.
|
getset |
Returns or sets the action option to be used when saving the PDF file in a Teamcenter environment.
This can be set to Create New, Overwrite Existing PDF, or Append to Existing PDF.
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the Add Watermark option.
If Add Watermark is set to false, no Watermark will be added to the PDF document. If Add Watermark is set to true, the user defined watermark text will be added as a watermark to the PDF document.
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the Append option.
If Append is set to false, a new PDF document will be created and will overwrite an existing PDF document. If Append is set to true, the selected sheets will be appended to the existing PDF document.
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the color option to be used when creating the PDF document.
If the color option is set to Custom Palette or Colors By Width then the PDF document will be created with the user defined color attributes belonging to the CDF object.
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the plotting custom symbols in the foreground option.
Setting this option on will cause custom symbols to be plotted in the foreground. When this option is off, geometry may overlap custom symbols when plotted.
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the dataset name to be used when Creating a New PDF document in a Teamcenter environment.
The dataset name will be used if Create New, Overwrite Existing PDF, or Append to Existing PDF are selected as the Action.
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the dataset type to be used when exporting a PDF to Teamcenter
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the filename to be used upon creation of the PDF document.
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the resolution of images created for export of shaded views.
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the named reference type to be used when exporting a PDF to Teamcenter
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the output text of the PDF.
This will determine whether the drawing text will be exported as text or as polylines.
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the Raster Images option.
This option determines whether or not raster images will be exported to the PDF document.
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the relation to be used when exporting a PDF to Teamcenter
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the scale factor to be used when creating a PDF document.
This value ranges from 0.00 to 1.00 and will only be used if the Size option is set to Scale.
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the Shaded Geometry as Wireframe option.
If set to true, this option will show shaded objects as wireframes. The shaded objects will be represented as shaded if this option is set to false.
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the size of the PDF document.
If the size is set to Scale, then the PDF will use the user-defined Scale Factor. If the size is set to dimension, then the PDF will use the user-defined X and Y dimensions.
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the Source builder.
The Source builder contains all data involving the selected sheets.
Created in NX5.0.1
License requirements: None.
|
getset |
Returns or sets the units of the X and Y dimensions to be used when Dimension has been selected from the Size option.
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the watermark text.
This user-defined text will appear as a watermark to the PDF document only if Add Watermark is set to true.
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the width option.
If the width option is set to Single Width, Custom Three Widths, or Custom Palette then the PDF document will be created with the user defined width attributes belonging to the WidthDefinition object.
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the x dimension to be used when Dimension has been selected from the Size option.
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the y dimension to be used when Dimension has been selected from the Size option.
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: None.