NXOpen .NET Reference Guide
|
Represents a NXOpen.WidthDefinition , which is a representation of an NX width palette. More...
Public Member Functions | |
unsafe NXOpen.ColorWidth[] | GetColorWidths () |
Gets the color widths. More... | |
unsafe NXOpen.CustomWidth[] | GetCustomWidths () |
Gets the custom widths array. More... | |
Public Member Functions inherited from NXOpen.TaggedObject | |
void | PrintTestData (String variableName) |
<exclude> More... | |
void | PrintTestData (String variableName, int lineNumber) |
<exclude> More... | |
override string | ToString () |
Returns a String that represents the current Object. More... | |
Public Member Functions inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageCtrl | AsyncProcessMessage (IMessage msg, IMessageSink replySink) |
Asynchronously processes the given message. More... | |
IMessage | SyncProcessMessage (IMessage msg) |
Synchronously processes the given message. More... | |
Properties | |
unsafe int | Single [get, set] |
Returns or sets the single width type selection More... | |
unsafe int | SingleSource [get, set] |
Returns or sets the single source. More... | |
unsafe double | SingleWidth [get, set] |
Returns or sets the single width. More... | |
unsafe int | Units [get, set] |
Returns or sets the units. More... | |
unsafe int | Use [get, set] |
Returns or sets the 'use' member. More... | |
Properties inherited from NXOpen.TaggedObject | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Properties inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageSink | NextSink [get] |
Gets the next message sink in the sink chain. More... | |
Additional Inherited Members | |
Protected Member Functions inherited from NXOpen.TaggedObject | |
new void | initialize () |
<exclude> More... | |
Represents a NXOpen.WidthDefinition , which is a representation of an NX width palette.
It gives the units in which all the widths are stored, single width information, the 3 custom width definitions, and an entry for each color.
Created in NX5.0.0
|
inline |
Gets the color widths.
The 'widths' array is indexed by the color index straight out of the database, or 1-216. Therefore the array is one longer than the actual number of colors, or 217.
Created in NX5.0.0
License requirements: None.
|
inline |
Gets the custom widths array.
There will be 3 CustomWidth objects.
Created in NX5.0.0
License requirements: None.
|
getset |
Returns or sets the single width type selection
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the single source.
The 'single_source' member contains a value when the 'single' member is CGME_width_std or CGME_width_custom. The value is the index in the 'custom' width array or the standard width index value. Both are assumed to be in internal order, normal, thick, and thin for 0, 1, and 2, respectively.
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the single width.
The 'single_width' member contains the last-typed value for the user-defined width to use when CGME_width_user is selected for member 'single'.
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the units.
All the widths are stored in these units.
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the 'use' member.
The use member specifies the primary selection of which type of width assignment to use.
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: None.