NXOpen .NET Reference Guide
|
Represents the NX Sheetmetal preferences applicable to part More...
Classes | |
struct | _FlatPatternCalloutTypeDisplay |
The members of the following structure are the display data for a callout in a flat pattern drawing member view. | |
struct | _FlatPatternObjectTypeDisplay |
The members of the following structure are the display data for an object in a flat pattern drawing member view. | |
struct | _TabCurveTypeDisplayData |
The members of the following structure are the display data of a tab curve type | |
struct | FlatPatternCalloutTypeDisplay |
The members of the following structure are the display data for a callout in a flat pattern drawing member view. More... | |
struct | FlatPatternObjectTypeDisplay |
The members of the following structure are the display data for an object in a flat pattern drawing member view. More... | |
struct | TabCurveTypeDisplayData |
The members of the following structure are the display data of a tab curve type More... | |
Public Member Functions | |
unsafe void | Commit () |
Commits and applies all the settings done with set_callout_type_display and set_object_type_display. More... | |
unsafe string | GetBendAllowanceFormula () |
RETURNS the bend allowance formula More... | |
unsafe string | GetBendDeductionFormula () |
Returns the bend deduction formula More... | |
unsafe NXOpen.Preferences.PartSheetmetal.BendDefinitionMethodOptions | GetBendDefinitionMethodOption () |
RETURNS the bend definition method More... | |
unsafe NXOpen.Expression | GetBendRadius () |
RETURNS the bend radius expression More... | |
unsafe NXOpen.Expression | GetBendReliefDepth () |
RETURNS the bend relief depth More... | |
unsafe NXOpen.Expression | GetBendReliefWidth () |
RETURNS the bend relief width More... | |
unsafe string | GetBendTable () |
RETURNS the bend table name More... | |
unsafe NXOpen.Expression | GetDepthThreshold () |
RETURNS the depth threshold More... | |
unsafe double | GetDeviationalToleranceInFlatSolid () |
RETURNS the deviational tolerance during Flat Solid simplification More... | |
unsafe NXOpen.Expression | GetDistanceThreshold () |
RETURNS the distance threshold More... | |
unsafe void | GetFlatPatternAllCalloutTypeDisplay (out NXOpen.Preferences.PartSheetmetal.FlatPatternCalloutTypeDisplay[] displayData) |
Returns the dialog names, identifiers, and enabled status for all the available callout types. More... | |
unsafe void | GetFlatPatternAllObjectTypeDisplay (out NXOpen.Preferences.PartSheetmetal.FlatPatternObjectTypeDisplay[] displayData) |
Returns the types, colors, fonts, widths, and enabled status for all the the available object types. More... | |
unsafe NXOpen.Preferences.PartSheetmetal.FlatPatternCalloutOrientationType | GetFlatPatternCalloutOrientationType () |
Returns the orientation type for flat pattern callouts. More... | |
unsafe string[] | GetFlatPatternCalloutTypeContents (string calloutType) |
Returns the contents for a callout type. More... | |
unsafe NXOpen.Preferences.PartSheetmetal.FlatPatternCalloutTypeDisplay | GetFlatPatternCalloutTypeDisplay (string calloutType) |
Returns the display data for a callout type. More... | |
unsafe NXOpen.Preferences.PartSheetmetal.FlatPatternObjectTypeDisplay | GetFlatPatternObjectTypeDisplay (NXOpen.Preferences.PartSheetmetal.FlatPatternObjectType objectType) |
Returns the display data for a flat pattern object type. More... | |
unsafe NXOpen.NXColor | GetFlexibleCableBottomFaceColor () |
RETURNS the bottom face color. More... | |
unsafe NXOpen.NXColor | GetFlexibleCableTopFaceColor () |
RETURNS the top face color. More... | |
unsafe NXOpen.Expression | GetHoleTreatmentDiameter () |
RETURNS the hole treatment diameter value in Flat Pattern operation More... | |
unsafe NXOpen.Features.SheetMetal.FeatureProperty | GetHoleTreatmentType () |
RETURNS the hole treatment type in Flat Pattern operation More... | |
unsafe NXOpen.Features.SheetMetal.FeatureProperty | GetInnerCornerTreatmentType () |
RETURNS the inner corner treatment type in Flat as Solid operation More... | |
unsafe NXOpen.Expression | GetInnerCornerTreatmentValue () |
RETURNS the inner corner treatment value for Flat as Solid operations More... | |
unsafe bool | GetIsBsplineSimplifiedInFlatSolid () |
RETURNS the flag indicating whether B-Splines are simplified as part of the Flat Solid creation More... | |
unsafe bool | GetIsSystemGeneratedBendReliefRemovedInFlatSolid () |
RETURNS the flag indicating whether or not system generated bend releifs are removed as part of the Flat Solid creation More... | |
unsafe bool | GetMaintainCircularShapeForHolesInFlatSolid () |
Returns the flag indicating whether or not maintain circular shape for holes as part of the Flat Solid creation More... | |
unsafe string | GetMaterial () |
RETURNS the material name saved with the part More... | |
unsafe string[] | GetMaterialNames () |
RETURNS the material names defined in the material standards table More... | |
unsafe string[] | GetMaterialProperties (string materialName, out string[] propertyNames) |
RETURNS the material name saved with the part More... | |
unsafe double | GetMinimumArcToleranceInFlatSolid () |
RETURNS the minimum arc tolerance during Flat Solid simplification More... | |
unsafe NXOpen.Expression | GetMinimumToolClearance () |
Returns the minimum tool clearance expression More... | |
unsafe NXOpen.Expression | GetMinimumWebLength () |
Returns the minimum Web Length expression More... | |
unsafe NXOpen.Expression | GetNeutralFactor () |
RETURNS the neutral factor More... | |
unsafe NXOpen.Expression | GetOffsetRadius () |
RETURNS the offset radius More... | |
unsafe NXOpen.Features.SheetMetal.FeatureProperty | GetOuterCornerTreatmentType () |
RETURNS the outer corner treatment type in Flat as Solid operation More... | |
unsafe NXOpen.Expression | GetOuterCornerTreatmentValue () |
RETURNS the out corner treatment value for Flat as Solid operations More... | |
unsafe NXOpen.Preferences.PartSheetmetal.ParameterEntryType | GetParameterEntryType () |
Returns the current parameter entry type More... | |
unsafe string | GetSecondaryToolName () |
Returns the secondaryToolName refered from Material Table More... | |
unsafe NXOpen.Expression | GetStationaryRadius () |
RETURNS the stationary radius More... | |
unsafe NXOpen.Preferences.PartSheetmetal.TabCurveTypeDisplayData | GetTabCurveTypeDisplayData (NXOpen.Preferences.PartSheetmetal.TabCurveType curveType) |
Returns the display data for a given tab curve type. More... | |
unsafe NXOpen.Expression | GetThickness () |
RETURNS the thickness expression More... | |
unsafe string | GetTool () |
Returns the tool name saved with the part More... | |
unsafe string[] | GetToolNames () |
Returns the tool names defined in the material standards table More... | |
unsafe string[] | GetToolProperties (string toolName, out string[] propertyNames) |
Returns the tool properties saved with the part More... | |
unsafe void | SetBendAllowanceFormula (bool updateModel, string bendAllowanceFormula) |
SETS the bend allowance formula More... | |
unsafe void | SetBendDeductionFormula (bool updateModel, string bendDeductionFormula) |
More... | |
unsafe void | SetBendDefinitionMethodOption (bool updateModel, NXOpen.Preferences.PartSheetmetal.BendDefinitionMethodOptions bendDefinitionMethod) |
SETS the bend definition method More... | |
unsafe void | SetBendRadius (bool updateModel, string bendRadius) |
The bend radius value More... | |
unsafe void | SetBendReliefDepth (bool updateModel, string bendReliefDepth) |
THE bend relief depth value More... | |
unsafe void | SetBendReliefWidth (bool updateModel, string bendReliefWidth) |
THE bend relief depth value More... | |
unsafe void | SetBendTable (bool updateModel, string bendTable) |
SETS the bend table name More... | |
unsafe void | SetDepthThreshold (bool updateModel, string depthThreshold) |
THE depth threshold More... | |
unsafe void | SetDeviationalToleranceInFlatSolid (bool updateModel, double deviationalToleranceInFlatSolid) |
SETS the deviational tolerance during Flat Solid simplification More... | |
unsafe void | SetDistanceThreshold (bool updateModel, string distanceThreshold) |
THE distance threshold More... | |
unsafe void | SetFlatPatternCalloutOrientationType (NXOpen.Preferences.PartSheetmetal.FlatPatternCalloutOrientationType orientation) |
Sets the orientation type for flat pattern callouts. More... | |
unsafe void | SetFlatPatternCalloutTypeContents (string calloutType, string[] contents) |
Sets the contents for a callout type. More... | |
unsafe void | SetFlatPatternCalloutTypeDisplay (string calloutType, NXOpen.Preferences.PartSheetmetal.FlatPatternCalloutTypeDisplay displayData) |
Sets the display data for a callout type. More... | |
unsafe void | SetFlatPatternObjectTypeDisplay (bool updateModel, NXOpen.Preferences.PartSheetmetal.FlatPatternObjectType objectType, NXOpen.Preferences.PartSheetmetal.FlatPatternObjectTypeDisplay displayData) |
Sets the display data for a flat pattern object type. More... | |
unsafe void | SetFlexibleCableBottomFaceColor (NXOpen.NXColor bottomFaceColor) |
THE bottom face color. More... | |
unsafe void | SetFlexibleCableTopFaceColor (NXOpen.NXColor topFaceColor) |
THE top face color. More... | |
unsafe void | SetHoleTreatmentDiameter (bool updateModel, string diameter) |
SETS the hole treatment diameter value in Flat Pattern operation More... | |
unsafe void | SetHoleTreatmentType (bool updateModel, NXOpen.Features.SheetMetal.FeatureProperty holeTreatmentType) |
SETS the hole treatment type in Flat Pattern operation More... | |
unsafe void | SetInnerCornerTreatmentType (bool updateModel, NXOpen.Features.SheetMetal.FeatureProperty innerCornerTreatmentType) |
SETS the inner corner treatment type in Flat as Solid operation More... | |
unsafe void | SetInnerCornerTreatmentValue (bool updateModel, string innerCornerTreatment) |
SETS the inner corner treatment value for Flat as Solid operations More... | |
unsafe void | SetIsBsplineSimplifiedInFlatSolid (bool updateModel, bool isBsplineSimplifiedInFlatSolid) |
SETS the flag indicating whether or not B-Splines are simplified as part of the Flat Solid creation More... | |
unsafe void | SetIsSystemGeneratedBendReliefRemovedInFlatSolid (bool updateModel, bool isSystemGeneratedBendReliefRemoved) |
SETS the flag indicating whether or not system generated bend releifs are removed as part of the Flat Solid creation More... | |
unsafe void | SetMaintainCircularShapeForHolesInFlatSolid (bool updateModel, bool isMaintainCircularShapeForHoles) |
Sets the flag indicating whether or not maintain circular shape for holes as part of the Flat Solid creation More... | |
unsafe void | SetMaterial (bool updateModel, string standardName) |
The material standard More... | |
unsafe void | SetMinimumArcToleranceInFlatSolid (bool updateModel, double minimumArcToleranceInFlatSolid) |
SETS the minimum arc tolerance during Flat Solid simplification More... | |
unsafe void | SetMinimumToolClearance (bool updateModel, string minToolClearance) |
Sets minimum tool clearance expression More... | |
unsafe void | SetMinimumWebLength (bool updateModel, string minWebLength) |
Sets minimum Web Length expression More... | |
unsafe void | SetNeutralFactor (bool updateModel, string neutralFactor) |
THE bend relief depth value More... | |
unsafe void | SetOffsetRadius (bool updateModel, string offsetRadius) |
THE offset radius More... | |
unsafe void | SetOuterCornerTreatmentType (bool updateModel, NXOpen.Features.SheetMetal.FeatureProperty outerCornerTreatmentType) |
SETS the outer corner treatment type in Flat as Solid operation More... | |
unsafe void | SetOuterCornerTreatmentValue (bool updateModel, string outerCornerTreatment) |
THE outer corner treatment value for Flat as Solid operations More... | |
unsafe void | SetParameterEntryType (bool updateModel, NXOpen.Preferences.PartSheetmetal.ParameterEntryType parameterEntryType) |
Sets the parameter entry type More... | |
unsafe void | SetSecondaryToolName (bool updateModel, string secondaryToolName) |
More... | |
unsafe void | SetStationaryRadius (bool updateModel, string stationaryRadius) |
THE stationary radius More... | |
unsafe void | SetTabCurveTypeDisplayData (bool updateModel, NXOpen.Preferences.PartSheetmetal.TabCurveType curveType, NXOpen.Preferences.PartSheetmetal.TabCurveTypeDisplayData displayData) |
Sets the display data for a given tab curve type. More... | |
unsafe void | SetThickness (bool updateModel, string thickness) |
THE thickness value string More... | |
unsafe void | SetTool (bool updateModel, string standardName) |
The tool standard More... | |
Public Member Functions inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageCtrl | AsyncProcessMessage (IMessage msg, IMessageSink replySink) |
Asynchronously processes the given message. More... | |
IMessage | SyncProcessMessage (IMessage msg) |
Synchronously processes the given message. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Properties inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageSink | NextSink [get] |
Gets the next message sink in the sink chain. More... | |
Additional Inherited Members | |
Protected Member Functions inherited from NXOpen.Utilities.NXRemotableObject | |
void | initialize () |
<exclude> More... | |
Represents the NX Sheetmetal preferences applicable to part
Preferences are in control of the part. They can not be created but can only be changed.
Created in NX4.0.0
This enum represents the bend definition method options in preferences.
This is used to specify the bend definition method. You can choose to use a global Neutral Factor value OR a Bend Table OR a Bend Allowance Formula OR a Material Table.
The members of the following enumerated type are used to identify object types to the FlatPattern API.
These are not the usual NX object types; they are ordinary NX objects that are known to the flat pattern feature for the type of outline they provide to a bend region, joggle region, or lightening hole.
This enum represents the parameter entry type in the preferences.
This is used to specify the method which defines how parameters are provided to NX. You can choose to use a Value entry, OR a Material Table entry OR a Tool ID Table entry.
Enumerator | |
---|---|
Value |
The manual Value entry method |
MaterialTable |
The Material Table entry method |
ToolIdTable |
The Tool ID Table entry method |
|
inline |
Commits and applies all the settings done with set_callout_type_display and set_object_type_display.
It must be called after a sequence of calls to those methods to cause the view to update.
Created in NX5.0.0
License requirements: nx_sheet_metal ("NX Sheet Metal")
|
inline |
RETURNS the bend allowance formula
Created in NX5.0.0
License requirements: nx_sheet_metal ("NX Sheet Metal")
|
inline |
Returns the bend deduction formula
Created in NX12.0.0
License requirements: None.
|
inline |
RETURNS the bend definition method
Created in NX5.0.0
License requirements: nx_sheet_metal ("NX Sheet Metal")
|
inline |
RETURNS the bend radius expression
Created in NX4.0.0
License requirements: nx_sheet_metal ("NX Sheet Metal")
|
inline |
RETURNS the bend relief depth
Created in NX4.0.0
License requirements: nx_sheet_metal ("NX Sheet Metal")
|
inline |
RETURNS the bend relief width
Created in NX4.0.0
License requirements: nx_sheet_metal ("NX Sheet Metal")
|
inline |
RETURNS the bend table name
Created in NX5.0.0
License requirements: nx_sheet_metal ("NX Sheet Metal")
|
inline |
RETURNS the depth threshold
Created in NX11.0.0
License requirements: adv_sheet_metal_dsgn ("ADVANCED SHEET METAL DESIGN")
|
inline |
RETURNS the deviational tolerance during Flat Solid simplification
Created in NX4.0.0
License requirements: nx_sheet_metal ("NX Sheet Metal")
|
inline |
RETURNS the distance threshold
Created in NX11.0.0
License requirements: adv_sheet_metal_dsgn ("ADVANCED SHEET METAL DESIGN")
|
inline |
Returns the dialog names, identifiers, and enabled status for all the available callout types.
Created in NX5.0.0
License requirements: nx_sheet_metal ("NX Sheet Metal")
displayData | Array of structures with the callout type display data. |
|
inline |
Returns the types, colors, fonts, widths, and enabled status for all the the available object types.
Created in NX5.0.0
License requirements: nx_sheet_metal ("NX Sheet Metal")
displayData | Array of structures with the object type display data. |
|
inline |
Returns the orientation type for flat pattern callouts.
Created in NX9.0.0
License requirements: nx_sheet_metal ("NX Sheet Metal")
|
inline |
Returns the contents for a callout type.
Created in NX9.0.0
License requirements: nx_sheet_metal ("NX Sheet Metal")
calloutType | The name of the callout type for which to get the content. |
|
inline |
Returns the display data for a callout type.
The name member of the NXOpen.Preferences.PartFlexiblePrintedCircuitDesign.FlatPatternCalloutTypeDisplay is separately allocated from the callout_type argument string. In some cases the new string will contain an extended form of the callout_type passed in, and that form should be used for subsequent JA calls, without modification.
Created in NX5.0.0
License requirements: nx_sheet_metal ("NX Sheet Metal")
calloutType | The name of the callout type for which to get the display data. |
|
inline |
Returns the display data for a flat pattern object type.
Created in NX5.0.0
License requirements: nx_sheet_metal ("NX Sheet Metal")
objectType | The object type for which to return the display data. |
|
inline |
RETURNS the bottom face color.
Created in NX7.5.0
License requirements: nx_sheet_metal ("NX Sheet Metal")
|
inline |
RETURNS the top face color.
Created in NX7.5.0
License requirements: nx_sheet_metal ("NX Sheet Metal")
|
inline |
RETURNS the hole treatment diameter value in Flat Pattern operation
Created in NX12.0.0
License requirements: nx_sheet_metal ("NX Sheet Metal")
|
inline |
RETURNS the hole treatment type in Flat Pattern operation
Created in NX12.0.0
License requirements: nx_sheet_metal ("NX Sheet Metal")
|
inline |
RETURNS the inner corner treatment type in Flat as Solid operation
Created in NX4.0.0
License requirements: nx_sheet_metal ("NX Sheet Metal")
|
inline |
RETURNS the inner corner treatment value for Flat as Solid operations
Created in NX4.0.0
License requirements: nx_sheet_metal ("NX Sheet Metal")
|
inline |
RETURNS the flag indicating whether B-Splines are simplified as part of the Flat Solid creation
Created in NX4.0.0
License requirements: nx_sheet_metal ("NX Sheet Metal")
|
inline |
RETURNS the flag indicating whether or not system generated bend releifs are removed as part of the Flat Solid creation
Created in NX4.0.0
License requirements: nx_sheet_metal ("NX Sheet Metal")
|
inline |
Returns the flag indicating whether or not maintain circular shape for holes as part of the Flat Solid creation
Created in NX6.0.0
License requirements: nx_sheet_metal ("NX Sheet Metal")
|
inline |
RETURNS the material name saved with the part
Created in NX4.0.0
License requirements: nx_sheet_metal ("NX Sheet Metal")
|
inline |
RETURNS the material names defined in the material standards table
Created in NX4.0.0
License requirements: nx_sheet_metal ("NX Sheet Metal")
|
inline |
RETURNS the material name saved with the part
Created in NX4.0.0
License requirements: nx_sheet_metal ("NX Sheet Metal")
materialName | material Name |
propertyNames | property Names |
|
inline |
RETURNS the minimum arc tolerance during Flat Solid simplification
Created in NX4.0.0
License requirements: nx_sheet_metal ("NX Sheet Metal")
|
inline |
Returns the minimum tool clearance expression
Created in NX6.0.0
License requirements: nx_sheet_metal ("NX Sheet Metal")
|
inline |
Returns the minimum Web Length expression
Created in NX6.0.0
License requirements: nx_sheet_metal ("NX Sheet Metal")
|
inline |
RETURNS the neutral factor
Created in NX4.0.0
License requirements: nx_sheet_metal ("NX Sheet Metal")
|
inline |
RETURNS the offset radius
Created in NX11.0.0
License requirements: adv_sheet_metal_dsgn ("ADVANCED SHEET METAL DESIGN")
|
inline |
RETURNS the outer corner treatment type in Flat as Solid operation
Created in NX4.0.0
License requirements: nx_sheet_metal ("NX Sheet Metal")
|
inline |
RETURNS the out corner treatment value for Flat as Solid operations
Created in NX4.0.0
License requirements: nx_sheet_metal ("NX Sheet Metal")
|
inline |
Returns the current parameter entry type
Created in NX1847.0.0
License requirements: nx_sheet_metal ("NX Sheet Metal")
|
inline |
Returns the secondaryToolName refered from Material Table
Created in NX12.0.0
License requirements: None.
|
inline |
RETURNS the stationary radius
Created in NX11.0.0
License requirements: adv_sheet_metal_dsgn ("ADVANCED SHEET METAL DESIGN")
|
inline |
Returns the display data for a given tab curve type.
Created in NX12.0.0
License requirements: None.
curveType | The curve type for which to return the display data. |
|
inline |
RETURNS the thickness expression
Created in NX4.0.0
License requirements: nx_sheet_metal ("NX Sheet Metal")
|
inline |
Returns the tool name saved with the part
Created in NX6.0.0
License requirements: nx_sheet_metal ("NX Sheet Metal")
|
inline |
Returns the tool names defined in the material standards table
Created in NX6.0.0
License requirements: nx_sheet_metal ("NX Sheet Metal")
|
inline |
Returns the tool properties saved with the part
Created in NX6.0.0
License requirements: nx_sheet_metal ("NX Sheet Metal")
toolName | tool Name |
propertyNames | property Names |
|
inline |
SETS the bend allowance formula
Created in NX5.0.0
License requirements: nx_sheet_metal ("NX Sheet Metal")
updateModel | Specifies whether the solid model be recomputed immediately |
bendAllowanceFormula | bend allowance formula |
|
inline |
Created in NX12.0.0
License requirements: nx_sheet_metal ("NX Sheet Metal")
updateModel | Specifies whether the solid model be recomputed immediately |
bendDeductionFormula | bend deduction formula |
|
inline |
SETS the bend definition method
Created in NX5.0.0
License requirements: nx_sheet_metal ("NX Sheet Metal")
updateModel | Specifies whether the solid model be recomputed immediately |
bendDefinitionMethod | bend definition method option |
|
inline |
The bend radius value
Created in NX4.0.0
License requirements: nx_sheet_metal ("NX Sheet Metal")
updateModel | Specifies whether the solid model be recomputed immediately |
bendRadius | default bend radius value for bend faces |
|
inline |
THE bend relief depth value
Created in NX4.0.0
License requirements: nx_sheet_metal ("NX Sheet Metal")
updateModel | Specifies whether the solid model be recomputed immediately |
bendReliefDepth | default depth value for bend relief |
|
inline |
THE bend relief depth value
Created in NX4.0.0
License requirements: nx_sheet_metal ("NX Sheet Metal")
updateModel | Specifies whether the solid model be recomputed immediately |
bendReliefWidth | default width value for bend relief |
|
inline |
SETS the bend table name
Created in NX5.0.0
License requirements: nx_sheet_metal ("NX Sheet Metal")
updateModel | Specifies whether the solid model be recomputed immediately |
bendTable | bend table name |
|
inline |
THE depth threshold
Created in NX11.0.0
License requirements: adv_sheet_metal_dsgn ("ADVANCED SHEET METAL DESIGN")
updateModel | Specifies whether the solid model be updated immediately |
depthThreshold | default depth threshold for joggle |
|
inline |
SETS the deviational tolerance during Flat Solid simplification
Created in NX4.0.0
License requirements: nx_sheet_metal ("NX Sheet Metal")
updateModel | Specifies whether the solid model be recomputed immediately |
deviationalToleranceInFlatSolid | flag |
|
inline |
THE distance threshold
Created in NX11.0.0
License requirements: adv_sheet_metal_dsgn ("ADVANCED SHEET METAL DESIGN")
updateModel | Specifies whether the solid model be updated immediately |
distanceThreshold | default distance threshold for joggle |
|
inline |
Sets the orientation type for flat pattern callouts.
Created in NX9.0.0
License requirements: nx_sheet_metal ("NX Sheet Metal")
orientation | The orientation type for the flat pattern callouts. |
|
inline |
Sets the contents for a callout type.
Created in NX9.0.0
License requirements: nx_sheet_metal ("NX Sheet Metal")
calloutType | The name of the callout type for which to set the content. |
contents | The contents for the callout type. |
|
inline |
Sets the display data for a callout type.
Created in NX5.0.0
License requirements: nx_sheet_metal ("NX Sheet Metal")
calloutType | The name of the callout type for which to set the display data. |
displayData | The display data for the callout type. |
|
inline |
Sets the display data for a flat pattern object type.
Created in NX5.0.0
License requirements: nx_sheet_metal ("NX Sheet Metal")
updateModel | Specifies whether the solid model be recomputed immediately. |
objectType | The object type for which to get the display data. |
displayData | The display data for the flat pattern object type. |
|
inline |
THE bottom face color.
Created in NX7.5.0
License requirements: nx_sheet_metal ("NX Sheet Metal")
bottomFaceColor |
|
inline |
THE top face color.
Created in NX7.5.0
License requirements: nx_sheet_metal ("NX Sheet Metal")
topFaceColor |
|
inline |
SETS the hole treatment diameter value in Flat Pattern operation
Created in NX12.0.0
License requirements: nx_sheet_metal ("NX Sheet Metal")
updateModel | Specifies whether the solid model be recomputed immediately |
diameter | default value for hole diameter |
|
inline |
SETS the hole treatment type in Flat Pattern operation
Created in NX12.0.0
License requirements: nx_sheet_metal ("NX Sheet Metal")
updateModel | Specifies whether the solid model be recomputed immediately |
holeTreatmentType | hole treatment type |
|
inline |
SETS the inner corner treatment type in Flat as Solid operation
Created in NX4.0.0
License requirements: nx_sheet_metal ("NX Sheet Metal")
updateModel | Specifies whether the solid model be recomputed immediately |
innerCornerTreatmentType | outer corner treatment type |
|
inline |
SETS the inner corner treatment value for Flat as Solid operations
Created in NX4.0.0
License requirements: nx_sheet_metal ("NX Sheet Metal")
updateModel | Specifies whether the solid model be recomputed immediately |
innerCornerTreatment | default value for inner corner treatment |
|
inline |
SETS the flag indicating whether or not B-Splines are simplified as part of the Flat Solid creation
Created in NX4.0.0
License requirements: nx_sheet_metal ("NX Sheet Metal")
updateModel | Specifies whether the solid model be recomputed immediately |
isBsplineSimplifiedInFlatSolid | flag |
|
inline |
SETS the flag indicating whether or not system generated bend releifs are removed as part of the Flat Solid creation
Created in NX4.0.0
License requirements: nx_sheet_metal ("NX Sheet Metal")
updateModel | Specifies whether the solid model be recomputed immediately |
isSystemGeneratedBendReliefRemoved | flag |
|
inline |
Sets the flag indicating whether or not maintain circular shape for holes as part of the Flat Solid creation
Created in NX6.0.0
License requirements: nx_sheet_metal ("NX Sheet Metal")
updateModel | Specifies whether the solid model be recomputed immediately |
isMaintainCircularShapeForHoles | flag |
|
inline |
The material standard
Created in NX4.0.0
License requirements: nx_sheet_metal ("NX Sheet Metal")
updateModel | Specifies whether the solid model be recomputed immediately |
standardName | The name of a material from the material standards file |
|
inline |
SETS the minimum arc tolerance during Flat Solid simplification
Created in NX4.0.0
License requirements: nx_sheet_metal ("NX Sheet Metal")
updateModel | Specifies whether the solid model be recomputed immediately |
minimumArcToleranceInFlatSolid | flag |
|
inline |
Sets minimum tool clearance expression
Created in NX6.0.0
License requirements: nx_sheet_metal ("NX Sheet Metal")
updateModel | Specifies whether the model be updated immediately |
minToolClearance | minimum tool clearance value for NX Sheetmetal model |
|
inline |
Sets minimum Web Length expression
Created in NX6.0.0
License requirements: nx_sheet_metal ("NX Sheet Metal")
updateModel | Specifies whether the solid model be recomputed immediately |
minWebLength | minimum Web Length value for NX Sheetmetal model |
|
inline |
THE bend relief depth value
Created in NX4.0.0
License requirements: nx_sheet_metal ("NX Sheet Metal")
updateModel | Specifies whether the solid model be recomputed immediately |
neutralFactor | default neutral factor value for bend relief |
|
inline |
THE offset radius
Created in NX11.0.0
License requirements: adv_sheet_metal_dsgn ("ADVANCED SHEET METAL DESIGN")
updateModel | Specifies whether the solid model be updated immediately |
offsetRadius | default offset radius for joggle |
|
inline |
SETS the outer corner treatment type in Flat as Solid operation
Created in NX4.0.0
License requirements: nx_sheet_metal ("NX Sheet Metal")
updateModel | Specifies whether the solid model be recomputed immediately |
outerCornerTreatmentType | outer corner treatment type |
|
inline |
THE outer corner treatment value for Flat as Solid operations
Created in NX4.0.0
License requirements: nx_sheet_metal ("NX Sheet Metal")
updateModel | Specifies whether the solid model be recomputed immediately |
outerCornerTreatment | default value for out corner treatment |
|
inline |
Sets the parameter entry type
Created in NX1847.0.0
License requirements: nx_sheet_metal ("NX Sheet Metal")
updateModel | Specifies whether the solid model be recomputed immediately |
parameterEntryType | parameter entry type |
|
inline |
Created in NX12.0.0
License requirements: nx_sheet_metal ("NX Sheet Metal")
updateModel | Specifies whether the solid model be recomputed immediately |
secondaryToolName | secondaryToolName |
|
inline |
THE stationary radius
Created in NX11.0.0
License requirements: adv_sheet_metal_dsgn ("ADVANCED SHEET METAL DESIGN")
updateModel | Specifies whether the solid model be updated immediately |
stationaryRadius | default stationary radius for joggle |
|
inline |
Sets the display data for a given tab curve type.
Created in NX12.0.0
License requirements: nx_sheet_metal ("NX Sheet Metal")
updateModel | Specifies whether the solid model be recomputed immediately. |
curveType | The curve type for which to get the display data. |
displayData | The display data for the tab curve type. |
|
inline |
THE thickness value string
Created in NX4.0.0
License requirements: nx_sheet_metal ("NX Sheet Metal")
updateModel | Specifies whether the solid model be recomputed immediately |
thickness | default thickness value for NX Sheetmetal solids |
|
inline |
The tool standard
Created in NX6.0.0
License requirements: nx_sheet_metal ("NX Sheet Metal")
updateModel | Specifies whether the solid model be recomputed immediately |
standardName | The name of a tool from the material standards file |
|
get |
Returns the tag of this object.