NXOpen .NET Reference Guide
|
An instance of this class can be used to convert Mating Conditions to Assembly Constraints in its owning assembly or in child parts of its owning assembly. More...
Public Types | |
enum | PartContext { InOwningPart, InLoadedChildren, InAllChildren } |
Defines in which parts mating conditions will be converted. More... | |
Public Member Functions | |
unsafe void | ConvertMatingConditions () |
Converts Mating Conditions to Assembly Constraints according to the properties defined on this NXOpen.Positioning.MatingConverter object. More... | |
unsafe void | DeleteResults () |
Removes details from the mating conversion results of the individual constraints that were converted. More... | |
unsafe void | Destroy () |
Deletes this NXOpen.Positioning.MatingConverter immediately. More... | |
unsafe NXOpen.Positioning.Constraint[] | GetConvertedConstraints () |
Returns all constraints converted by this conversion operation. More... | |
unsafe NXOpen.Positioning.Constraint[] | GetConvertedParts () |
Returns all parts converted by this conversion operation. More... | |
unsafe string[] | GetLatestResults (bool showAllResults) |
Returns textual descriptions of the results of the last conversion operation More... | |
unsafe string[] | GetResults (bool showAllResults) |
Returns textual descriptions of the results of all prior conversion operations for all the parts described by the current context set using NXOpen.Positioning.MatingConverter.Context . More... | |
Public Member Functions inherited from NXOpen.TaggedObject | |
void | PrintTestData (String variableName) |
<exclude> More... | |
void | PrintTestData (String variableName, int lineNumber) |
<exclude> More... | |
override string | ToString () |
Returns a String that represents the current Object. More... | |
Public Member Functions inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageCtrl | AsyncProcessMessage (IMessage msg, IMessageSink replySink) |
Asynchronously processes the given message. More... | |
IMessage | SyncProcessMessage (IMessage msg) |
Synchronously processes the given message. More... | |
Properties | |
unsafe NXOpen.Positioning.MatingConverter.PartContext | Context [get, set] |
Returns or sets the current conversion context in which mating conditions will be converted. More... | |
unsafe bool | LoadReferencedGeometry [get, set] |
Returns or sets whether to load unloaded referenced geometry before performing a conversion. More... | |
unsafe NXOpen.PartLoadStatus | LoadStatus [get] |
Returns the load status resulting from a conversion operation. More... | |
unsafe int | NumberOfConvertedParts [get] |
Returns the number of parts parts converted by this conversion operation. More... | |
Properties inherited from NXOpen.TaggedObject | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Properties inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageSink | NextSink [get] |
Gets the next message sink in the sink chain. More... | |
Additional Inherited Members | |
Protected Member Functions inherited from NXOpen.TaggedObject | |
new void | initialize () |
<exclude> More... | |
An instance of this class can be used to convert Mating Conditions to Assembly Constraints in its owning assembly or in child parts of its owning assembly.
The owning assembly is the NXOpen.Assemblies.ComponentAssembly from which this object was obtained using NXOpen.Assemblies.ComponentAssembly.CreateMatingConverter .
Not directly created by user.
Created in NX5.0.0
Defines in which parts mating conditions will be converted.
|
inline |
Converts Mating Conditions to Assembly Constraints according to the properties defined on this NXOpen.Positioning.MatingConverter object.
Created in NX5.0.0
License requirements: assemblies ("ASSEMBLIES MODULE")
|
inline |
Removes details from the mating conversion results of the individual constraints that were converted.
This will be applied to the mating conversion results in the parts described by the current context (determined by NXOpen.Positioning.MatingConverter.Context ). Note that the summary information for each part in the conversion results is not modified by this function.
Created in NX5.0.0
License requirements: assemblies ("ASSEMBLIES MODULE")
|
inline |
Deletes this NXOpen.Positioning.MatingConverter immediately.
Created in NX6.0.0
License requirements: assemblies ("ASSEMBLIES MODULE")
|
inline |
Returns all constraints converted by this conversion operation.
Use NXOpen.Positioning.Constraint.GenerateConversionReport to obtain the conversion status of these constraints.
Created in NX5.0.0
License requirements: assemblies ("ASSEMBLIES MODULE")
|
inline |
Returns all parts converted by this conversion operation.
Created in NX5.0.0
License requirements: assemblies ("ASSEMBLIES MODULE")
|
inline |
Returns textual descriptions of the results of the last conversion operation
Created in NX5.0.0
License requirements: assemblies ("ASSEMBLIES MODULE")
showAllResults | Whether to show results for all converted constraints even if no issues arose during their conversion |
|
inline |
Returns textual descriptions of the results of all prior conversion operations for all the parts described by the current context set using NXOpen.Positioning.MatingConverter.Context .
Created in NX5.0.0
License requirements: assemblies ("ASSEMBLIES MODULE")
showAllResults | Whether to show results for all converted constraints even if no issues arose during their conversion |
|
getset |
Returns or sets the current conversion context in which mating conditions will be converted.
Created in NX5.0.0
License requirements to get this property: assemblies ("ASSEMBLIES MODULE")
License requirements to set this property: assemblies ("ASSEMBLIES MODULE")
|
getset |
Returns or sets whether to load unloaded referenced geometry before performing a conversion.
When all referenced geometry is loaded the conversion operation is more effective. If it isn't loaded, then the conversion operation will often need to be completed next time the assembly and geometry are loaded together.
Created in NX5.0.0
License requirements to get this property: assemblies ("ASSEMBLIES MODULE")
License requirements to set this property: assemblies ("ASSEMBLIES MODULE")
|
get |
Returns the load status resulting from a conversion operation.
This indicates any problems which arose when loading parts during conversion.
Created in NX5.0.0
License requirements: assemblies ("ASSEMBLIES MODULE")
|
get |
Returns the number of parts parts converted by this conversion operation.
Created in NX5.0.0
License requirements: assemblies ("ASSEMBLIES MODULE")