NXOpen .NET Reference Guide
|
Represents a list of part names with associated status codes. More...
Public Member Functions | |
unsafe string | GetPartName (int i) |
Returns the name of a particular part that could not be loaded. More... | |
unsafe int | GetStatus (int i) |
Returns the status code for a part that could not be loaded. More... | |
unsafe string | GetStatusDescription (int i) |
Returns the text description of the status code for a part that could not be loaded. More... | |
Public Member Functions inherited from NXOpen.TransientObject | |
void | Dispose () |
Frees the object from memory. More... | |
void | PrintTestData (String variableName) |
<exclude> More... | |
void | PrintTestData (String variableName, int lineNumber) |
<exclude> More... | |
new string | ToString () |
Returns a String that represents the current Object. More... | |
Public Member Functions inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageCtrl | AsyncProcessMessage (IMessage msg, IMessageSink replySink) |
Asynchronously processes the given message. More... | |
IMessage | SyncProcessMessage (IMessage msg) |
Synchronously processes the given message. More... | |
Protected Member Functions | |
override void | FreeResource () |
Free resources associated with the instance. More... | |
Properties | |
unsafe int | NumberUnloadedParts [get] |
Returns the number of parts that could not be loaded. More... | |
Properties inherited from NXOpen.TransientObject | |
IntPtr | Handle [get] |
Handle of the internal object represented by this object. More... | |
Properties inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageSink | NextSink [get] |
Gets the next message sink in the sink chain. More... | |
Represents a list of part names with associated status codes.
The status codes serve to communicate why these parts were not able to be loaded during part open.
Note that if an exception is thrown during the load process, the load status structure will not be usable as the load process itself has failed and nothing will have been loaded. This load status can only be used for partially successful load operations and some load warnings.
Created in NX3.0.0
|
inlineprotectedvirtual |
Free resources associated with the instance.
After this method is called, it is illegal to use the object. In .NET, this method is automatically called when the object is deleted by the garbage collector.
Created in NX3.0.0
License requirements: None.
Implements NXOpen.TransientObject.
|
inline |
Returns the name of a particular part that could not be loaded.
Created in NX3.0.0
License requirements: None.
i | Index into list of unloaded parts |
|
inline |
Returns the status code for a part that could not be loaded.
Created in NX3.0.0
License requirements: None.
i | Index into list of unloaded parts |
|
inline |
Returns the text description of the status code for a part that could not be loaded.
Created in NX3.0.0
License requirements: None.
i | Index into list of unloaded parts. |
|
get |
Returns the number of parts that could not be loaded.
Created in NX3.0.0
License requirements: None.