NXOpen .NET Reference Guide
|
A manager to deal with all objects. More...
Public Member Functions | |
unsafe NXOpen.PLAS.ControlLoopBuilder | CreateControlLoopBuilder (NXOpen.PLAS.Run run) |
Creates a PLAS.ControlLoopBuilder . More... | |
unsafe NXOpen.PLAS.RunBuilder | CreateRunBuilder (NXOpen.PLAS.Run run) |
Creates a PLAS.RunBuilder . More... | |
Public Member Functions inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageCtrl | AsyncProcessMessage (IMessage msg, IMessageSink replySink) |
Asynchronously processes the given message. More... | |
IMessage | SyncProcessMessage (IMessage msg) |
Synchronously processes the given message. More... | |
Properties | |
unsafe NXOpen.PLAS.Run | ActiveControlLoop [get, set] |
Returns or sets the active control loop More... | |
unsafe NXOpen.PLAS.Run | ActiveRun [get, set] |
Returns or sets the active run More... | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Properties inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageSink | NextSink [get] |
Gets the next message sink in the sink chain. More... | |
Additional Inherited Members | |
Protected Member Functions inherited from NXOpen.Utilities.NXRemotableObject | |
void | initialize () |
<exclude> More... | |
A manager to deal with all objects.
To obtain an instance of this class, refer to NXOpen.Part
Created in NX11.0.1
|
inline |
Creates a PLAS.ControlLoopBuilder .
Created in NX1847.0.0
License requirements: nx_pid_design_author ("NX P and ID Design Author")
run | PLAS.ControlLoop to be edited, if a null reference (Nothing in Visual Basic) then create a new one |
|
inline |
Creates a PLAS.RunBuilder .
Created in NX11.0.1
License requirements: None.
run | PLAS.Run to be edited, if a null reference (Nothing in Visual Basic) then create a new one |
|
getset |
Returns or sets the active control loop
Created in NX1847.0.0
License requirements to get this property: None.
License requirements to set this property: nx_pid_design_author ("NX P and ID Design Author")
|
getset |
Returns or sets the active run
Created in NX11.0.1
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the tag of this object.