NXOpen .NET Reference Guide
|
Represents a ControlLoopBuilder. More...
Properties | |
unsafe string | ProcessVariable [get, set] |
Returns or sets the process variable of the control loop. More... | |
Properties inherited from NXOpen.PLAS.RunBuilder | |
unsafe bool | IsUnassigned [get, set] |
Returns or sets whether the run is unassigned More... | |
unsafe string | LineTypePathId [get, set] |
Returns or sets the line type path ID of the run. More... | |
unsafe string | ObjectApplication [get, set] |
Returns or sets the application name of the run. More... | |
unsafe string | PipeSpecPathId [get, set] |
Returns or sets the pipe specification object of this run. More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.PLAS.RunBuilder | |
unsafe NXOpen.ErrorList | AutoAssignAttributes (NXOpen.NXObject[] objects) |
Auto assigns the attributes for a given array of objects and returns an array of objects that failed to auto assign. More... | |
unsafe NXOpen.ErrorList | AutoAssignAttributesWithNamingPattern (NXOpen.NXObject[] objects, NXOpen.NXObject[] properties) |
Auto assigns the attributes for a given object and returns an array of objects that failed to auto assign. More... | |
unsafe NXOpen.NXObject | CreateAttributeTitleToNamingPatternMap (string[] attributeTitles, string[] titlePatterns) |
Creates a map object of attribute titles to their corresponding naming pattern More... | |
unsafe NXOpen.PDM.LogicalObject | GetLogicalObject () |
Gets the known logical object. More... | |
Protected Member Functions inherited from NXOpen.TaggedObject | |
new void | initialize () |
<exclude> More... | |
Represents a ControlLoopBuilder.
To create a new instance of this class, use NXOpen.PLAS.PlasManager.CreateControlLoopBuilder
Created in NX1847.0.0
|
getset |
Returns or sets the process variable of the control loop.
Created in NX1847.0.0
License requirements to get this property: None.
License requirements to set this property: nx_pid_design_author ("NX P and ID Design Author")