NXOpen .NET Reference Guide
|
Represents the class that contains information for the objects participating in import operation. More...
Public Member Functions | |
unsafe NXOpen.PDM.PartOperationImportBuilder.ExistingPartAction | GetExistingPartAction () |
Gets the existing part action defined for this part More... | |
unsafe string | GetFinalName () |
Gets the final name of this logical object. More... | |
unsafe string | GetInitialName () |
Gets the initial name of this logical object. More... | |
unsafe NXOpen.PDM.PartOperationImportBuilder.Validation | GetValidationMode () |
Gets the validation mode setting defined for this part More... | |
unsafe NXOpen.PDM.PartOperationImportBuilder.ValidationRuleSetFileBrowseOption | GetValidationRuleSetFileBrowseOption () |
Gets the validation rule set file browse option defined for this part More... | |
unsafe bool | IsCandidateForImport () |
Checks if the part represented by this logical object is a candidate for import. More... | |
unsafe bool | IsPartNameAutoAssigned () |
Gets the flag indicating whether part name is autoassigned or not. More... | |
unsafe void | SetExistingPartAction (NXOpen.PDM.PartOperationImportBuilder.ExistingPartAction existingPartAction) |
Sets the existing part action defined for this part More... | |
unsafe void | SetValidationMode (NXOpen.PDM.PartOperationImportBuilder.Validation validationMode) |
Sets the validation mode setting defined for this part More... | |
unsafe void | SetValidationRuleSetFileBrowseOption (NXOpen.PDM.PartOperationImportBuilder.ValidationRuleSetFileBrowseOption browseOption) |
Sets the validation rule set file browse option defined for this part More... | |
Additional Inherited Members | |
Public Types inherited from NXOpen.NXObject | |
enum | AttributeType { Invalid, Null, Boolean, Integer, Real, String, Time, Reference, Any = 100 } |
Specifies attribute type. More... | |
enum | DateAndTimeFormat { Numeric, Textual } |
Specifies the format of the date and time attribute. More... | |
Protected Member Functions inherited from NXOpen.TaggedObject | |
new void | initialize () |
<exclude> More... | |
Properties inherited from NXOpen.NXObject | |
unsafe bool | IsOccurrence [get] |
Returns whether this object is an occurrence or not. More... | |
unsafe string | JournalIdentifier [get] |
Returns the identifier that would be recorded in a journal for this object. More... | |
unsafe string | Name [get] |
Returns the custom name of the object. More... | |
unsafe NXOpen.Assemblies.Component | OwningComponent [get] |
Returns the owning component, if this object is an occurrence. More... | |
unsafe NXOpen.BasePart | OwningPart [get] |
Returns the owning part of this object More... | |
unsafe NXOpen.INXObject | Prototype [get] |
Returns the prototype of this object if it is an occurrence. More... | |
Represents the class that contains information for the objects participating in import operation.
Instances of this class can be accessed through various application specific builders
Created in NX10.0.0
|
inline |
Gets the existing part action defined for this part
Created in NX10.0.0
License requirements: None.
|
inline |
Gets the final name of this logical object.
Created in NX10.0.0
License requirements: None.
|
inline |
Gets the initial name of this logical object.
Created in NX10.0.0
License requirements: None.
|
inline |
Gets the validation mode setting defined for this part
Created in NX10.0.0
License requirements: None.
|
inline |
Gets the validation rule set file browse option defined for this part
Created in NX10.0.0
License requirements: None.
|
inline |
Checks if the part represented by this logical object is a candidate for import.
The part is not a candidate for import if it is lost or name-only.
Created in NX10.0.0
License requirements: None.
|
inline |
Gets the flag indicating whether part name is autoassigned or not.
Created in NX10.0.0
License requirements: None.
|
inline |
Sets the existing part action defined for this part
Created in NX10.0.0
License requirements: assemblies ("ASSEMBLIES MODULE")
existingPartAction |
|
inline |
Sets the validation mode setting defined for this part
Created in NX10.0.0
License requirements: assemblies ("ASSEMBLIES MODULE")
validationMode |
|
inline |
Sets the validation rule set file browse option defined for this part
Created in NX10.0.0
License requirements: assemblies ("ASSEMBLIES MODULE")
browseOption |