NXOpen .NET Reference Guide
|
This class is used for retrieving PDM database objects. More...
Public Member Functions | |
unsafe NXOpen.PDM.DatabaseObjects[] | FindObjects (NXOpen.PDM.FindCriteria[] findCriterias) |
This API finds database objects in the Teamcenter database using a Teamcenter saved query. More... | |
unsafe NXOpen.PDM.DatabaseObjects | NewDatabaseobjects () |
This API constructs a new NXOpen.PDM.DatabaseObjects object. More... | |
unsafe NXOpen.PDM.FindCriteria[] | NewFindcriteria (int nCriteria) |
This API constructs an array of empty NXOpen.PDM.FindCriteria objects. More... | |
Public Member Functions inherited from NXOpen.TransientObject | |
void | Dispose () |
Frees the object from memory. More... | |
void | PrintTestData (String variableName) |
<exclude> More... | |
void | PrintTestData (String variableName, int lineNumber) |
<exclude> More... | |
new string | ToString () |
Returns a String that represents the current Object. More... | |
Public Member Functions inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageCtrl | AsyncProcessMessage (IMessage msg, IMessageSink replySink) |
Asynchronously processes the given message. More... | |
IMessage | SyncProcessMessage (IMessage msg) |
Synchronously processes the given message. More... | |
Protected Member Functions | |
override void | FreeResource () |
Free resources associated with the instance. More... | |
Additional Inherited Members | |
Properties inherited from NXOpen.TransientObject | |
IntPtr | Handle [get] |
Handle of the internal object represented by this object. More... | |
This class is used for retrieving PDM database objects.
Use PDM.PdmSession.GetDatabaseObjectManager to get the instance of this class.
Created in NX11.0.0
|
inline |
This API finds database objects in the Teamcenter database using a Teamcenter saved query.
Created in NX11.0.0
License requirements: None.
findCriterias | Find critieria |
|
inlineprotectedvirtual |
Free resources associated with the instance.
After this method is called, it is illegal to use the object. In .NET, this method is automatically called when the object is deleted by the garbage collector.
Created in NX11.0.0
License requirements: None.
Implements NXOpen.TransientObject.
|
inline |
This API constructs a new NXOpen.PDM.DatabaseObjects object.
Created in NX11.0.0
License requirements: None.
|
inline |
This API constructs an array of empty NXOpen.PDM.FindCriteria objects.
Created in NX11.0.0
License requirements: None.
nCriteria |