NXOpen .NET Reference Guide
|
Represents a collection of NXOpen.PDM.DatabaseObject . More...
Public Member Functions | |
unsafe void | Append (NXOpen.PDM.DatabaseObjects[] databaseObjects) |
This API appends to the collection of NXOpen.PDM.DatabaseObject . More... | |
unsafe NXOpen.PDM.DatabaseObject[] | GetDatabaseObjects () |
This API returns the collection of NXOpen.PDM.DatabaseObject as an array. More... | |
unsafe void | SetDatabaseObjects (NXOpen.PDM.DatabaseObject[] databaseObjects) |
This API sets the collection of NXOpen.PDM.DatabaseObject . More... | |
Public Member Functions inherited from NXOpen.TransientObject | |
void | Dispose () |
Frees the object from memory. More... | |
void | PrintTestData (String variableName) |
<exclude> More... | |
void | PrintTestData (String variableName, int lineNumber) |
<exclude> More... | |
new string | ToString () |
Returns a String that represents the current Object. More... | |
Public Member Functions inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageCtrl | AsyncProcessMessage (IMessage msg, IMessageSink replySink) |
Asynchronously processes the given message. More... | |
IMessage | SyncProcessMessage (IMessage msg) |
Synchronously processes the given message. More... | |
Protected Member Functions | |
override void | FreeResource () |
Frees the object from memory. More... | |
Additional Inherited Members | |
Properties inherited from NXOpen.TransientObject | |
IntPtr | Handle [get] |
Handle of the internal object represented by this object. More... | |
Represents a collection of NXOpen.PDM.DatabaseObject .
Created in NX11.0.0
|
inline |
This API appends to the collection of NXOpen.PDM.DatabaseObject .
Created in NX11.0.0
License requirements: None.
databaseObjects | Database objects |
|
inlineprotectedvirtual |
Frees the object from memory.
After this method is called, it is illegal to use the object. In .NET, this method is automatically called when the object is deleted by the garbage collector.
Created in NX11.0.0
License requirements: None.
Implements NXOpen.TransientObject.
|
inline |
This API returns the collection of NXOpen.PDM.DatabaseObject as an array.
Created in NX11.0.0
License requirements: None.
|
inline |
This API sets the collection of NXOpen.PDM.DatabaseObject .
Created in NX11.0.0
License requirements: None.
databaseObjects | Database objects |