NXOpen .NET Reference Guide
|
Represents a NXOpen.PDM.ConfigurationContextBuilder builder More...
Public Types | |
enum | ConfigContextMode { Nx4gd, Assemblies } |
configuration mode More... | |
enum | ConfigContextType { AsSaved, PushedfromTeamcenter, DefineorLoadContext } |
configuration type More... | |
enum | ConfigurationDetail { LoadfromTeamcenter, DefineinNX } |
configuration detail More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Protected Member Functions inherited from NXOpen.TaggedObject | |
new void | initialize () |
<exclude> More... | |
Represents a NXOpen.PDM.ConfigurationContextBuilder builder
To create a new instance of this class, use NXOpen.PDM.ConfigurationManager.CreateConfigurationContextBuilder
Created in NX9.0.0
|
getset |
Returns or sets the collaborative design
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: nx_4gd_integration ("4th Generation Design")
|
getset |
Returns or sets the configuration detail
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: assemblies ("ASSEMBLIES MODULE")
|
get |
Returns the configuration mode
Created in NX9.0.0
License requirements: None.
|
getset |
Returns or sets the configuration type
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: assemblies ("ASSEMBLIES MODULE")
|
getset |
Returns or sets the NXOpen.ContentDefinition of the subset.
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: nx_4gd_integration ("4th Generation Design")
|
get |
Returns the NXOpen.PDM.EffectivityTableBuilder builder used to edit the effectivity
Created in NX9.0.0
License requirements: None.
|
getset |
Returns or sets the override folder
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: assemblies ("ASSEMBLIES MODULE")
|
getset |
Returns or sets the revision rule
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: assemblies ("ASSEMBLIES MODULE")
|
get |
Returns the NXOpen.PDM.VariantConfigurationBuilder builder used to edit variant rule configuration
Created in NX9.0.0
License requirements: None.