NXOpen .NET Reference Guide
|
Represents a builder class that performs variant rule configuration. More...
Public Member Functions | |
unsafe void | AddMultipleVariantRules (string[] contextIds, string[] variantRules) |
Adds given variant rules in case of multiple variant rules to NXOpen.PDM.VariantConfigurationBuilder The input contextIds comprising of multifield key and itemRev_id: In case of default domain: contextId should contain Teamcenter item ID. More... | |
unsafe string[] | AskAvailableVariantRules (string contextId, string revId) |
Returns the saved variant rules for the give context ID The input contextId: In case of default domain: it should be Teamcenter item ID. More... | |
unsafe void | GetVariantRuleTableInformation (out string[] contextIds, out string[] variantRules) |
Returns selected variant rules stored inside NXOpen.PDM.VariantConfigurationBuilder The input contextIds comprising of multifield key and itemRev_id: In case of default domain: contextId should contain Teamcenter item ID. More... | |
unsafe void | RemoveVariantRule (string contextId, string variantRule) |
Removes the given variant rule from NXOpen.PDM.VariantConfigurationBuilder if applicable The input contextId comprising of multifield key and itemRev_id: In case of default domain: contextId should contain Teamcenter item ID. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen.TaggedObject | |
void | PrintTestData (String variableName) |
<exclude> More... | |
void | PrintTestData (String variableName, int lineNumber) |
<exclude> More... | |
override string | ToString () |
Returns a String that represents the current Object. More... | |
Public Member Functions inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageCtrl | AsyncProcessMessage (IMessage msg, IMessageSink replySink) |
Asynchronously processes the given message. More... | |
IMessage | SyncProcessMessage (IMessage msg) |
Synchronously processes the given message. More... | |
Additional Inherited Members | |
Protected Member Functions inherited from NXOpen.TaggedObject | |
new void | initialize () |
<exclude> More... | |
Properties inherited from NXOpen.TaggedObject | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Represents a builder class that performs variant rule configuration.
Created in NX9.0.0
|
inline |
Adds given variant rules in case of multiple variant rules to NXOpen.PDM.VariantConfigurationBuilder The input contextIds comprising of multifield key and itemRev_id: In case of default domain: contextId should contain Teamcenter item ID.
In case of non-default domain: contextId should contain the multifield keys. e.g. %MFK#%,=item_id=001, object_type=SupplierPart, supplier_code=x
Created in NX9.0.0
License requirements: assemblies ("ASSEMBLIES MODULE")
contextIds | context id comprising of multifield key and itemRev_id in which variant rule resides |
variantRules | variant rules of corresponding context ids to be added |
|
inline |
Returns the saved variant rules for the give context ID The input contextId: In case of default domain: it should be Teamcenter item ID.
In case of non-default domain: it should be the multifield key. e.g. %MFK#%,=item_id=001, object_type=SupplierPart, supplier_code=x
Created in NX9.0.0
License requirements: assemblies ("ASSEMBLIES MODULE")
contextId | multifield key in case of product assembly or collaborative design id |
revId | itemRev_id in case of product assembly |
|
inline |
Returns selected variant rules stored inside NXOpen.PDM.VariantConfigurationBuilder The input contextIds comprising of multifield key and itemRev_id: In case of default domain: contextId should contain Teamcenter item ID.
In case of non-default domain: contextId should contain the multifield keys. e.g. %MFK#%,=item_id=001, object_type=SupplierPart, supplier_code=x
Created in NX9.0.0
License requirements: assemblies ("ASSEMBLIES MODULE")
contextIds | array of contextIds comprising of multifield key and itemRev_id from which variant rules are selected |
variantRules | array of selected variant rules |
|
inline |
Removes the given variant rule from NXOpen.PDM.VariantConfigurationBuilder if applicable The input contextId comprising of multifield key and itemRev_id: In case of default domain: contextId should contain Teamcenter item ID.
In case of non-default domain: contextId should contain the multifield keys. e.g. %MFK#%,=item_id=001, object_type=SupplierPart, supplier_code=x
Created in NX9.0.0
License requirements: assemblies ("ASSEMBLIES MODULE")
contextId | context id comprising of multifield key and itemRev_id in which variant rule resides |
variantRule | variant rule to be removed |
|
inline |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Created in NX3.0.1
License requirements: None.
Implements NXOpen.GeometricUtilities.IComponentBuilder.