NXOpen .NET Reference Guide
|
This class is used for executing CAE Clone on a Simulation File or a FeModel File. More...
Public Types | |
enum | CloneOption { None = -1, Sim, Fem, Ideal, Master } |
Option for creation of part builder for CAE Clone More... | |
Public Member Functions | |
unsafe void | CommitClone () |
Commits the Clone Operation for the Clone Manager class NXOpen.PDM.CaeCloneManager . More... | |
unsafe string | GetContainer (NXOpen.PDM.CaeCloneManager.CloneOption option) |
Gets the container in Teamcenter where the cloned part is saved More... | |
unsafe NXOpen.PDM.PartFromPartBuilder | GetPartBuilderForClone (NXOpen.PDM.CaeCloneManager.CloneOption option) |
Get Part Builders for Clone Operation of a CAE Simulation or a CAE Model part. More... | |
unsafe void | SetContainer (NXOpen.PDM.CaeCloneManager.CloneOption option, string container) |
Sets the container in Teamcenter where the cloned part is saved More... | |
unsafe void | SetIncludeMaster (bool value) |
Sets the option for include master on the Clone Manager class More... | |
Public Member Functions inherited from NXOpen.TransientObject | |
void | Dispose () |
Frees the object from memory. More... | |
void | PrintTestData (String variableName) |
<exclude> More... | |
void | PrintTestData (String variableName, int lineNumber) |
<exclude> More... | |
new string | ToString () |
Returns a String that represents the current Object. More... | |
Public Member Functions inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageCtrl | AsyncProcessMessage (IMessage msg, IMessageSink replySink) |
Asynchronously processes the given message. More... | |
IMessage | SyncProcessMessage (IMessage msg) |
Synchronously processes the given message. More... | |
Protected Member Functions | |
override void | FreeResource () |
Free resources associated with the instance. More... | |
Additional Inherited Members | |
Properties inherited from NXOpen.TransientObject | |
IntPtr | Handle [get] |
Handle of the internal object represented by this object. More... | |
This class is used for executing CAE Clone on a Simulation File or a FeModel File.
Use NXOpen.PDM.PartManager to get the instance of this class.
Created in NX9.0.0
Deprecated in NX10.0.0. Use NXOpen.PDM.PartOperationCopyBuilder instead.
|
inline |
Commits the Clone Operation for the Clone Manager class NXOpen.PDM.CaeCloneManager .
Deletes all the Part Builders associated with the Clone Manager
Created in NX9.0.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
|
inlineprotectedvirtual |
Free resources associated with the instance.
After this method is called, it is illegal to use the object. In .NET, this method is automatically called when the object is deleted by the garbage collector.
Created in NX9.0.0
License requirements: None.
Implements NXOpen.TransientObject.
|
inline |
Gets the container in Teamcenter where the cloned part is saved
Created in NX9.0.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
option |
|
inline |
Get Part Builders for Clone Operation of a CAE Simulation or a CAE Model part.
Get builder class NXOpen.PDM.PartFromPartBuilder using this function.
Created in NX9.0.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
option |
|
inline |
Sets the container in Teamcenter where the cloned part is saved
Created in NX9.0.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
option | |
container |
|
inline |
Sets the option for include master on the Clone Manager class
Created in NX9.0.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
value |