NXOpen .NET Reference Guide
|
This class provides the methods necessary to create a new part in NX Manager from an existing part. More...
Public Types | |
enum | FileSaveAs { Some, All, None } |
This enum is used to specify which non-master parts and dependent files should be saved during the save as operation. More... | |
Public Types inherited from NXOpen.PDM.PartBuilder | |
enum | Operation { ExportPartNew, AssemblyDiagram, AssemblyCreateNewComponent, Default } |
Tokens identifying every possible UG/Manager part selection dialog. More... | |
Public Member Functions | |
unsafe void | Commit () |
Creates the new part that has been fully-specified by calling methods on this builder. More... | |
unsafe void | CreateNonmasterList () |
Initializes the list of non-master parts that can be saved during the save as operation. More... | |
unsafe bool | EditNonmasterNameToSaveAs (string oldName, string newName) |
Sets the name the non-master part will get saved as. More... | |
unsafe string[] | GetNonmasterList () |
Gets the list of non-master parts. More... | |
unsafe bool | GetNonmasterToSaveAs (string partName) |
Returns whether or not the non-master part specified will actually get saved during the save as operation. More... | |
unsafe void | SetNonmasterToSaveAs (string partName, bool doSaveAs) |
Sets whether or not the non-master part specified will actually get saved during the save as operation. More... | |
Public Member Functions inherited from NXOpen.PDM.PartBuilder | |
unsafe string | AssignPartFileName (string partFileType) |
This method generates a part file name given an input part file type and assigns this part file name to the builder. More... | |
unsafe NXOpen.PDM.PartBuilder.PartFileNameData | AssignPartFileName (string partNumber, string partRevision, string partFileNameType, string oldPartFileName) |
This method generates a part file name and assigns this part file name to the builder. More... | |
unsafe string | AssignPartNumber (string partType) |
This method generates a part number given an input part type and assigns this part number to the builder. More... | |
unsafe NXOpen.PDM.PartBuilder.PartNumberData | AssignPartNumber (string oldPartNumber, string partType) |
This method generates a part number given an input part type and sets this part number to the builder. More... | |
unsafe string | AssignPartRevision () |
This method generates a part revision and assigns this part revision to the builder. More... | |
unsafe NXOpen.PDM.PartBuilder.PartRevisionData | AssignPartRevision (int overload) |
This method generates a part revision and sets this part revision to the builder. More... | |
unsafe NXOpen.PDM.PartCreationObject | CreatePartCreationObject () |
Create an instance of a NXOpen.PDM.PartCreationObject class that acts as a proxy for a part in NX Manager mode prior to that part being created. More... | |
unsafe void | CreatePartSpec (string partType, string partNumber, string partRevision, string partFileType, string partFileName) |
Create the specification for the new part that will be created. More... | |
unsafe NXOpen.PDM.AlternateIdManager | NewAlternateIdManager () |
Create an instance of a NXOpen.PDM.AlternateIdManager class that will be used to create alternate ID information while creating the new part. More... | |
unsafe NXOpen.PDM.DatabaseAttributeManager | NewDatabaseAttributeManager () |
Create an instance of a NXOpen.PDM.DatabaseAttributeManager class that will be used to modify database attributes while creating the new part. More... | |
unsafe void | SetAssignPartNumber (string partNumber) |
Sets the part number explicitly into builder. More... | |
unsafe void | SetAssignPartType (string partType) |
Sets the part type explicitly into builder. More... | |
unsafe void | SetContextOperation (NXOpen.PDM.PartBuilder.Operation operation) |
Sets explicitly the place from where part selection dialog invoked into builder. More... | |
Public Member Functions inherited from NXOpen.TransientObject | |
void | Dispose () |
Frees the object from memory. More... | |
void | PrintTestData (String variableName) |
<exclude> More... | |
void | PrintTestData (String variableName, int lineNumber) |
<exclude> More... | |
new string | ToString () |
Returns a String that represents the current Object. More... | |
Public Member Functions inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageCtrl | AsyncProcessMessage (IMessage msg, IMessageSink replySink) |
Asynchronously processes the given message. More... | |
IMessage | SyncProcessMessage (IMessage msg) |
Synchronously processes the given message. More... | |
Protected Member Functions | |
override void | FreeResource () |
Free resources associated with the instance. More... | |
Properties | |
unsafe NXOpen.PDM.PartFromPartBuilder.FileSaveAs | DependentFileSaveAsOption [get, set] |
Returns or sets the dependent files to save during the save as operation More... | |
unsafe NXOpen.PDM.PartFromPartBuilder.FileSaveAs | NonmasterSaveAsOption [get, set] |
Returns or sets the non-master parts to save during the save as operation More... | |
This class provides the methods necessary to create a new part in NX Manager from an existing part.
This class is deprecated in NX10 for "Save As of master parts" operation. This class should only be used in case of Save As Non Master parts and Save As New Item Type Operations. For Save As of master parts, use NXOpen.PDM.PartOperationCopyBuilder . This class will not support Save As if there are duplicate item ids in database.
The operation that this builder supports is equivalent to the file save as operation which can:
The part that is saved is always the work part. If the save is successful, then the newly saved part will be the display part.
This class is a singleton meaning only one instance of it can be exist at a time.
Created in NX4.0.0
|
inline |
Creates the new part that has been fully-specified by calling methods on this builder.
Deprecated in NX10 for "Save As of master parts" operation. This should only be used in case of Save As Non Master parts and Save As New Item Type Operations. For Save As of master parts, use Builder.Commit instead.
Created in NX4.0.0
License requirements: None.
|
inline |
Initializes the list of non-master parts that can be saved during the save as operation.
Deprecated in NX10 for "Save As of master parts" operation. This should only be used in case of Save As New Item Type Operations. For Save As of master parts, use NXOpen.PDM.PartOperationCopyBuilder.CreateNonMasterListForCopyLogicalObject .
Created in NX4.0.0
License requirements: None.
|
inline |
Sets the name the non-master part will get saved as.
It will get saved as the original non-master name if this method is not called.
Deprecated in NX10 for "Save As of master parts" operation. This should only be used in case of Save As New Item Type Operations. For Save As of master parts, use NXOpen.PDM.PartOperationCopyBuilder.EditNonMasterToCopyName .
Created in NX4.0.0
License requirements: None.
oldName | the non-master part whose save as name is being set here |
newName | the new name |
|
inlineprotectedvirtual |
Free resources associated with the instance.
After this method is called, it is illegal to use the object. In .NET, this method is automatically called when the object is deleted by the garbage collector.
Created in NX4.0.0
License requirements: None.
Reimplemented from NXOpen.PDM.PartBuilder.
|
inline |
Gets the list of non-master parts.
Deprecated in NX10 for "Save As of master parts" operation. This should only be used in case of Save As New Item Type Operations. For Save As of master parts, use NXOpen.PDM.PartOperationCopyBuilder.GetNonMasterListForCopyLogicalObject .
Created in NX8.5.0
License requirements: None.
|
inline |
Returns whether or not the non-master part specified will actually get saved during the save as operation.
Deprecated in NX10 for "Save As of master parts" operation. This should only be used in case of Save As New Item Type Operations. For Save As of master parts, use NXOpen.PDM.PartOperationCopyBuilder.IsNonMasterForLogicalObjectBeingCopied .
Created in NX4.0.0
License requirements: None.
partName | the non-master part that the caller wants to save or not save |
|
inline |
Sets whether or not the non-master part specified will actually get saved during the save as operation.
True means that it will be saved. False means that it will not be saved.
Deprecated in NX10 for "Save As of master parts" operation. This should only be used in case of Save As New Item Type Operations. For Save As of master parts, use NXOpen.PDM.PartOperationCopyBuilder.SetSelectedNonMasterToCopy .
Created in NX4.0.0
License requirements: None.
partName | the non-master part whose save option is being set here |
doSaveAs | True means that this non-master part will be saved. False means that this non-master part will not be saved. |
|
getset |
Returns or sets the dependent files to save during the save as operation
Deprecated in NX10 for "Save As of master parts" operation. This should only be used in case of Save As New Item Type Operations. For Save As of master parts, use NXOpen.PDM.PartOperationCopyBuilder.DependentFilesToCopyOption .
Created in NX4.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the non-master parts to save during the save as operation
Deprecated in NX10 for "Save As of master parts" operation. This should only be used in case of Save As New Item Type Operations. For Save As of master parts, use NXOpen.PDM.PartOperationCopyBuilder.GetCopyNonMasterPartsOption .
Created in NX4.0.0
License requirements to get this property: None.
License requirements to set this property: None.