NXOpen .NET Reference Guide
|
Represents a NXOpen.Motion.LinkDriverBuilder More...
Properties | |
unsafe NXOpen.Motion.LinkAttachmentData | ActionLinkAttachment [get] |
Returns the Action Motion Body Attachment More... | |
unsafe NXOpen.Motion.LinkAttachmentData | BaseLinkAttachment [get] |
Returns the Base Motion Body Attachment More... | |
unsafe NXOpen.Motion.DriverMotionsData | DriverMotions [get] |
Returns the Driver Motions More... | |
unsafe string | Name [get, set] |
Returns or sets the name More... | |
Properties inherited from NXOpen.Motion.MotionBuilder | |
unsafe double | DisplayScale [get, set] |
Returns or sets the icon display scale More... | |
unsafe string | GroupName [get, set] |
Returns or sets the group name More... | |
unsafe NXOpen.Motion.MotionObject.GroupType | GroupType [get, set] |
Returns or sets the group type More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Protected Member Functions inherited from NXOpen.TaggedObject | |
new void | initialize () |
<exclude> More... | |
Represents a NXOpen.Motion.LinkDriverBuilder
To create a new instance of this class, use NXOpen.Motion.LinkDriverCollection.CreateLinkDriverBuilder
Created in NX11.0.0
|
get |
Returns the Action Motion Body Attachment
Created in NX11.0.0
License requirements: mechanisms ("MECHANISMS")
|
get |
Returns the Base Motion Body Attachment
Created in NX11.0.0
License requirements: mechanisms ("MECHANISMS")
|
get |
Returns the Driver Motions
Created in NX11.0.0
License requirements: mechanisms ("MECHANISMS")
|
getset |
Returns or sets the name
Created in NX11.0.0
License requirements to get this property: mechanisms ("MECHANISMS")
License requirements to set this property: mechanisms ("MECHANISMS")