NXOpen .NET Reference Guide
|
Represents a Motion.LinkAttachmentData . More...
Public Types | |
enum | OrientationTypes { None, Vector, Csys } |
Defines the orientation types of motion body attachment More... | |
Public Member Functions | |
unsafe NXOpen.Matrix3x3 | GetOrientation () |
The orientation matrix More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen.TaggedObject | |
void | PrintTestData (String variableName) |
<exclude> More... | |
void | PrintTestData (String variableName, int lineNumber) |
<exclude> More... | |
override string | ToString () |
Returns a String that represents the current Object. More... | |
Public Member Functions inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageCtrl | AsyncProcessMessage (IMessage msg, IMessageSink replySink) |
Asynchronously processes the given message. More... | |
IMessage | SyncProcessMessage (IMessage msg) |
Synchronously processes the given message. More... | |
Properties | |
unsafe NXOpen.CoordinateSystem | Csys [get, set] |
Returns or sets the csys - if the selected type is CSYS, use this method to access it. More... | |
unsafe NXOpen.Motion.ParamOverrideState | CsysOvrCtrl [get, set] |
Returns or sets the override state of the csys, which should only be used for occurrence. More... | |
unsafe NXOpen.Motion.SelectLink | Link [get] |
Returns the motion body More... | |
unsafe NXOpen.Motion.ParamOverrideState | LinkOvrCtrl [get, set] |
Returns or sets the override state of the link, which should only be used for occurrence. More... | |
unsafe NXOpen.Motion.LinkAttachmentData.OrientationTypes | OrientationType [get, set] |
Returns or sets the orientation type More... | |
unsafe NXOpen.Motion.ParamOverrideState | OrientationTypeOvrCtrl [get, set] |
Returns or sets the override state of the orientation type, which should only be used for occurrence. More... | |
unsafe NXOpen.Point | Origin [get, set] |
Returns or sets the origin More... | |
unsafe NXOpen.Motion.ParamOverrideState | OriginOvrCtrl [get, set] |
Returns or sets the override state of the origin, which should only be used for occurrence. More... | |
unsafe NXOpen.Direction | Vector [get, set] |
Returns or sets the vector - if the selected type is Vector, use this method to access it. More... | |
unsafe NXOpen.Motion.ParamOverrideState | VectorOvrCtrl [get, set] |
Returns or sets the override state of the vector, which should only be used for occurrence. More... | |
Properties inherited from NXOpen.TaggedObject | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Properties inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageSink | NextSink [get] |
Gets the next message sink in the sink chain. More... | |
Additional Inherited Members | |
Protected Member Functions inherited from NXOpen.TaggedObject | |
new void | initialize () |
<exclude> More... | |
Represents a Motion.LinkAttachmentData .
Created in NX11.0.0
|
inline |
The orientation matrix
Created in NX11.0.0
License requirements: None.
|
inline |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Created in NX3.0.1
License requirements: None.
Implements NXOpen.GeometricUtilities.IComponentBuilder.
|
getset |
Returns or sets the csys - if the selected type is CSYS, use this method to access it.
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the override state of the csys, which should only be used for occurrence.
Created in NX1847.0.0
License requirements to get this property: None.
License requirements to set this property: mechanisms ("MECHANISMS")
|
get |
Returns the motion body
Created in NX11.0.0
License requirements: None.
|
getset |
Returns or sets the override state of the link, which should only be used for occurrence.
Created in NX1847.0.0
License requirements to get this property: None.
License requirements to set this property: mechanisms ("MECHANISMS")
|
getset |
Returns or sets the orientation type
Created in NX1847.0.0
License requirements to get this property: None.
License requirements to set this property: mechanisms ("MECHANISMS")
|
getset |
Returns or sets the override state of the orientation type, which should only be used for occurrence.
Created in NX1847.0.0
License requirements to get this property: None.
License requirements to set this property: mechanisms ("MECHANISMS")
|
getset |
Returns or sets the origin
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the override state of the origin, which should only be used for occurrence.
Created in NX1847.0.0
License requirements to get this property: None.
License requirements to set this property: mechanisms ("MECHANISMS")
|
getset |
Returns or sets the vector - if the selected type is Vector, use this method to access it.
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the override state of the vector, which should only be used for occurrence.
Created in NX1847.0.0
License requirements to get this property: None.
License requirements to set this property: mechanisms ("MECHANISMS")