NXOpen .NET Reference Guide
|
Represents a NXOpen.Motion.LinkBuilder More...
Properties | |
unsafe NXOpen.SelectNXObjectList | AdditionalGeometries [get] |
Returns the additional geometries, which should only be used for link occurrence More... | |
unsafe NXOpen.Motion.ParamOverrideState | AdditionalGeometriesOvrCtrl [get, set] |
Returns or sets the override state of the additional link geometry selection, which should only be used for link occurrence. More... | |
unsafe bool | Fixed [get, set] |
Returns or sets the motion body fixed to the ground More... | |
unsafe NXOpen.Motion.ParamOverrideState | FixedOvrCtrl [get, set] |
Returns or sets the override state of the motion body fixed to the group, which should only be used for link occurrence. More... | |
unsafe NXOpen.SelectNXObjectList | Geometries [get] |
Returns the original geometries, which should only be editable for link prototype and can be visible for link occurrence More... | |
unsafe NXOpen.Motion.LinkInitialVelocity | InitialVelocity [get] |
Returns the initial velocity More... | |
unsafe NXOpen.Motion.LinkMassProperty | MassProperty [get] |
Returns the mass property More... | |
unsafe string | Name [get, set] |
Returns or sets the name More... | |
Properties inherited from NXOpen.Motion.MotionBuilder | |
unsafe double | DisplayScale [get, set] |
Returns or sets the icon display scale More... | |
unsafe string | GroupName [get, set] |
Returns or sets the group name More... | |
unsafe NXOpen.Motion.MotionObject.GroupType | GroupType [get, set] |
Returns or sets the group type More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Protected Member Functions inherited from NXOpen.TaggedObject | |
new void | initialize () |
<exclude> More... | |
Represents a NXOpen.Motion.LinkBuilder
To create a new instance of this class, use NXOpen.Motion.LinkCollection.CreateLinkBuilder
Created in NX5.0.0
|
get |
Returns the additional geometries, which should only be used for link occurrence
Created in NX1847.0.0
License requirements: None.
|
getset |
Returns or sets the override state of the additional link geometry selection, which should only be used for link occurrence.
Created in NX1847.0.0
License requirements to get this property: None.
License requirements to set this property: mechanisms ("MECHANISMS")
|
getset |
Returns or sets the motion body fixed to the ground
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: mechanisms ("MECHANISMS")
|
getset |
Returns or sets the override state of the motion body fixed to the group, which should only be used for link occurrence.
Created in NX1847.0.0
License requirements to get this property: None.
License requirements to set this property: mechanisms ("MECHANISMS")
|
get |
Returns the original geometries, which should only be editable for link prototype and can be visible for link occurrence
Created in NX5.0.0
License requirements: None.
|
get |
Returns the initial velocity
Created in NX5.0.0
License requirements: None.
|
get |
Returns the mass property
Created in NX5.0.0
License requirements: None.
|
getset |
Returns or sets the name
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: mechanisms ("MECHANISMS")