NXOpen .NET Reference Guide
|
Represents a NXOpen.Motion.LinkInitialVelocity More...
Public Types | |
enum | AngularVelocityType { Magnitude, Component } |
Defines rotate type of initial velocity. More... | |
Properties | |
unsafe NXOpen.CoordinateSystem | RotateCsys [get, set] |
Returns or sets the rotate csys. More... | |
unsafe NXOpen.Motion.ParamOverrideState | RotateCsysOvrCtrl [get, set] |
Returns or sets the override state of the rotate coordinate system, which should only be used for occurrence More... | |
unsafe bool | RotateEnable [get, set] |
Returns or sets the flag to enable inital rotate velocity More... | |
unsafe NXOpen.Motion.ParamOverrideState | RotateEnableOvrCtrl [get, set] |
Returns or sets the override state of the rotate enable, which should only be used for occurrence More... | |
unsafe NXOpen.Expression | RotateExpression [get] |
Returns the rotate magnitue expression. More... | |
unsafe NXOpen.Motion.ParamOverrideState | RotateExpressionOvrCtrl [get, set] |
Returns or sets the override state of the rotate magnitude, which should only be used for occurrence More... | |
unsafe NXOpen.Motion.LinkInitialVelocity.AngularVelocityType | RotateType [get, set] |
Returns or sets the rotate type More... | |
unsafe NXOpen.Motion.ParamOverrideState | RotateTypeOvrCtrl [get, set] |
Returns or sets the override state of the rotate type, which should only be used for occurrence More... | |
unsafe NXOpen.Direction | RotateVector [get, set] |
Returns or sets the rotate vector. More... | |
unsafe NXOpen.Motion.ParamOverrideState | RotateVectorOvrCtrl [get, set] |
Returns or sets the override state of the rotate direction, which should only be used for occurrence More... | |
unsafe bool | TranslateEnable [get, set] |
Returns or sets the flag to enable initial translation velocity More... | |
unsafe NXOpen.Motion.ParamOverrideState | TranslateEnableOvrCtrl [get, set] |
Returns or sets the override state of the translate enable, which should only be used for occurrence More... | |
unsafe NXOpen.Expression | TranslateExpression [get] |
Returns the translate magnitue expression. More... | |
unsafe NXOpen.Motion.ParamOverrideState | TranslateExpressionOvrCtrl [get, set] |
Returns or sets the override state of the translate magnitude, which should only be used for occurrence More... | |
unsafe NXOpen.Direction | TranslateVector [get, set] |
Returns or sets the translate vector More... | |
unsafe NXOpen.Motion.ParamOverrideState | TranslateVectorOvrCtrl [get, set] |
Returns or sets the override state of the translate direction, which should only be used for occurrence More... | |
unsafe NXOpen.Expression | WxExpression [get] |
Returns the component of rotation about X axis. More... | |
unsafe NXOpen.Motion.ParamOverrideState | WxExpressionOvrCtrl [get, set] |
Returns or sets the override state of the rotate X-component magnitude, which should only be used for occurrence More... | |
unsafe NXOpen.Expression | WyExpression [get] |
Returns the component of rotation about Y axis. More... | |
unsafe NXOpen.Motion.ParamOverrideState | WyExpressionOvrCtrl [get, set] |
Returns or sets the override state of the rotate Y-component magnitude, which should only be used for occurrence More... | |
unsafe NXOpen.Expression | WzExpression [get] |
Returns the component of rotation about Z axis. More... | |
unsafe NXOpen.Motion.ParamOverrideState | WzExpressionOvrCtrl [get, set] |
Returns or sets the override state of the rotate Z-component magnitude, which should only be used for occurrence More... | |
Properties inherited from NXOpen.TaggedObject | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Properties inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageSink | NextSink [get] |
Gets the next message sink in the sink chain. More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.TaggedObject | |
void | PrintTestData (String variableName) |
<exclude> More... | |
void | PrintTestData (String variableName, int lineNumber) |
<exclude> More... | |
override string | ToString () |
Returns a String that represents the current Object. More... | |
Protected Member Functions inherited from NXOpen.TaggedObject | |
new void | initialize () |
<exclude> More... | |
Represents a NXOpen.Motion.LinkInitialVelocity
Created in NX5.0.0
Defines rotate type of initial velocity.
If NXOpen.Motion.LinkInitialVelocity.AngularVelocityType.Magnitude is set, NXOpen.Motion.LinkInitialVelocity.RotateVector and NXOpen.Motion.LinkInitialVelocity.RotateExpression is valid.If NXOpen.Motion.LinkInitialVelocity.AngularVelocityType.Component is selected, NXOpen.Motion.LinkInitialVelocity.RotateCsys , NXOpen.Motion.LinkInitialVelocity.WxExpression , NXOpen.Motion.LinkInitialVelocity.WyExpression ,and NXOpen.Motion.LinkInitialVelocity.WzExpression is valid.
Enumerator | |
---|---|
Magnitude |
Magnitude type define rotate vector |
Component |
Component type define rotate csys |
|
getset |
Returns or sets the rotate csys.
Only valid if NXOpen.Motion.LinkInitialVelocity.AngularVelocityType.Component is set.
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: mechanisms ("MECHANISMS")
|
getset |
Returns or sets the override state of the rotate coordinate system, which should only be used for occurrence
Created in NX1847.0.0
License requirements to get this property: None.
License requirements to set this property: mechanisms ("MECHANISMS")
|
getset |
Returns or sets the flag to enable inital rotate velocity
Created in NX1847.0.0
License requirements to get this property: None.
License requirements to set this property: mechanisms ("MECHANISMS")
|
getset |
Returns or sets the override state of the rotate enable, which should only be used for occurrence
Created in NX1847.0.0
License requirements to get this property: None.
License requirements to set this property: mechanisms ("MECHANISMS")
|
get |
Returns the rotate magnitue expression.
Only valid if NXOpen.Motion.LinkInitialVelocity.AngularVelocityType.Magnitude is set.
Created in NX8.0.0
License requirements: None.
|
getset |
Returns or sets the override state of the rotate magnitude, which should only be used for occurrence
Created in NX1847.0.0
License requirements to get this property: None.
License requirements to set this property: mechanisms ("MECHANISMS")
|
getset |
Returns or sets the rotate type
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: mechanisms ("MECHANISMS")
|
getset |
Returns or sets the override state of the rotate type, which should only be used for occurrence
Created in NX1847.0.0
License requirements to get this property: None.
License requirements to set this property: mechanisms ("MECHANISMS")
|
getset |
Returns or sets the rotate vector.
Only valid if NXOpen.Motion.LinkInitialVelocity.AngularVelocityType.Magnitude is set.
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: mechanisms ("MECHANISMS")
|
getset |
Returns or sets the override state of the rotate direction, which should only be used for occurrence
Created in NX1847.0.0
License requirements to get this property: None.
License requirements to set this property: mechanisms ("MECHANISMS")
|
getset |
Returns or sets the flag to enable initial translation velocity
Created in NX1847.0.0
License requirements to get this property: None.
License requirements to set this property: mechanisms ("MECHANISMS")
|
getset |
Returns or sets the override state of the translate enable, which should only be used for occurrence
Created in NX1847.0.0
License requirements to get this property: None.
License requirements to set this property: mechanisms ("MECHANISMS")
|
get |
Returns the translate magnitue expression.
Created in NX8.0.0
License requirements: None.
|
getset |
Returns or sets the override state of the translate magnitude, which should only be used for occurrence
Created in NX1847.0.0
License requirements to get this property: None.
License requirements to set this property: mechanisms ("MECHANISMS")
|
getset |
Returns or sets the translate vector
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: mechanisms ("MECHANISMS")
|
getset |
Returns or sets the override state of the translate direction, which should only be used for occurrence
Created in NX1847.0.0
License requirements to get this property: None.
License requirements to set this property: mechanisms ("MECHANISMS")
|
get |
Returns the component of rotation about X axis.
Only valid if NXOpen.Motion.LinkInitialVelocity.AngularVelocityType.Component is set.
Created in NX8.0.0
License requirements: None.
|
getset |
Returns or sets the override state of the rotate X-component magnitude, which should only be used for occurrence
Created in NX1847.0.0
License requirements to get this property: None.
License requirements to set this property: mechanisms ("MECHANISMS")
|
get |
Returns the component of rotation about Y axis.
Only valid if NXOpen.Motion.LinkInitialVelocity.AngularVelocityType.Component is set.
Created in NX8.0.0
License requirements: None.
|
getset |
Returns or sets the override state of the rotate Y-component magnitude, which should only be used for occurrence
Created in NX1847.0.0
License requirements to get this property: None.
License requirements to set this property: mechanisms ("MECHANISMS")
|
get |
Returns the component of rotation about Z axis.
Only valid if NXOpen.Motion.LinkInitialVelocity.AngularVelocityType.Component is set.
Created in NX8.0.0
License requirements: None.
|
getset |
Returns or sets the override state of the rotate Z-component magnitude, which should only be used for occurrence
Created in NX1847.0.0
License requirements to get this property: None.
License requirements to set this property: mechanisms ("MECHANISMS")